Menu Search

Cap Screws - Low Head

In production

This range of Cap Screws are available in a choice of hexagonal drive or Torx drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available. Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure. Available in a choice of two low head options: ultra low head and extra low head.

The Ultra Low Head options helps reduce the screws overall head height space, which means no countersinking is required, unlike flat head screws.

The Extra Low Head option has an extremely low profile and does not need a countersunk location hole. The lack of necessity for the countersink allows for thinner materials to be used, saving weight. These screws are suitable for machine and equipment applications, with minimal clearance.

  • The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
  • Cap Screws are commonly used with Threaded Captive Washers (sold separately).
Material: 303 Stainless Steel, Blackened Stainless 303, Blackened Stainless 316, 316 Stainless Steel Series Code: SRP0208, , SRP0209B4, SRP0209B2, SRP0209A4, SRP0209A2, SRP0208B4, SRP0208B2, SRP0208A4, SRP0207B4, SRP0207B2, SRP0207A4, SRP0208A2, SRP0207A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
599 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1 h1 Material l1 Drive Type r1 View
R 25,9354 - R 37,0223 Request the lead time here
12.0
M6
1.2
303 Stainless Steel
10.0
Torx Drive
0.7
R 26,5293 - R 37,8142 Request the lead time here
9.0
M5
1.0
303 Stainless Steel
12.0
Torx Drive
0.6
R 26,3313 - R 37,6162 Request the lead time here
4.0
M2
0.5
303 Stainless Steel
12.0
Torx Drive
0.3
R 27,9152 - R 39,992 Request the lead time here
12.0
M6
1.2
303 Stainless Steel
25.0
Torx Drive
0.7
R 24,7475 - R 35,2404 Request the lead time here
7.0
M3
0.8
303 Stainless Steel
8.0
Torx Drive
0.4
R 36,2303 - R 51,8708 Request the lead time here
5.0
M2.5
1.5
316 Stainless Steel
6.0
Hex Drive
0.10
R 37,6162 - R 53,6526 Request the lead time here
8.0
M4
1.5
316 Stainless Steel
20.0
Hex Drive
0.20
R 36,4283 - R 52,0687 Request the lead time here
6.0
M3
1.5
316 Stainless Steel
4.0
Hex Drive
0.10
R 36,2303 - R 51,8708 Request the lead time here
8.0
M4
1.5
316 Stainless Steel
8.0
Hex Drive
0.20
R 24,7475 - R 35,4384 Request the lead time here
6.0
M2.5
0.6
303 Stainless Steel
6.0
Torx Drive
0.3
R 27,1233 - R 38,6061 Request the lead time here
8.0
M4
0.9
303 Stainless Steel
16.0
Torx Drive
0.5
R 41,9718 - R 59,9879 Request the lead time here
9.0
M5
1.5
316 Stainless Steel
18.0
Hex Drive
0.20
R 23,7576 - R 34,0526 Request the lead time here
6.0
M2.5
0.6
303 Stainless Steel
4.0
Torx Drive
0.3
R 41,6085 - R 59,4424 Request the lead time here
10.0
M6
1.5
303 Stainless Steel
6.0
Hex Drive
0.25
R 53,7846 - R 76,8402 Request the lead time here
9.0
M5
1.5
303 Stainless Steel
25.0
Hex Drive
0.2
R 46,8538 - R 66,9391 Request the lead time here
4.0
M2
0.5
303 Stainless Steel
4.0
Hex Drive
0.1
R 48,0325 - R 68,6246 Request the lead time here
6.0
M3
0.8
303 Stainless Steel
10.0
Hex Drive
0.1
R 40,088 - R 57,2736 Request the lead time here
6.0
M3
1.5
303 Stainless Steel
5.0
Hex Drive
0.1
R 40,088 - R 57,2736 Request the lead time here
8.0
M4
1.5
303 Stainless Steel
8.0
Hex Drive
0.2
R 46,6888 - R 66,6915 Request the lead time here
9.0
M5
1.5
303 Stainless Steel
16.0
Hex Drive
0.2
  • of 30
Cap Screw M6 10.0 303 Stainless Steel

20202910

Price Range
R 37,0223 - R 25,9354

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    12.0
  • h1
    1.2
  • H2 max
    3.5
  • l1
    10.0
Cap Screw M5 12.0 303 Stainless Steel

20202859

Price Range
R 37,8142 - R 26,5293

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.0
  • H2 max
    3.0
  • l1
    12.0
Cap Screw M2 12.0 303 Stainless Steel

20202620

Price Range
R 37,6162 - R 26,3313

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    4.0
  • h1
    0.5
  • H2 max
    1.5
  • l1
    12.0
Cap Screw M6 25.0 303 Stainless Steel

20202958

Price Range
R 39,992 - R 27,9152

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    12.0
  • h1
    1.2
  • H2 max
    3.5
  • l1
    25.0
Cap Screw M3 8.0 303 Stainless Steel

20202729

Price Range
R 35,2404 - R 24,7475

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    7.0
  • h1
    0.8
  • H2 max
    2.0
  • l1
    8.0
Cap Screw M2.5 6.0 316 Stainless Steel

20203108

Price Range
R 51,8708 - R 36,2303

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    5.0
  • h1
    1.5
  • H2 max
    1.5
  • h3 max
    1.5
Cap Screw M4 20.0 316 Stainless Steel

20203306

Price Range
R 53,6526 - R 37,6162

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    1.5
  • H2 max
    2.5
  • h3 max
    1.6
Cap Screw M3 4.0 316 Stainless Steel

20203153

Price Range
R 52,0687 - R 36,4283

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    6.0
  • h1
    1.5
  • H2 max
    2.0
  • h3 max
    1.6
Cap Screw M4 8.0 316 Stainless Steel

20203245

Price Range
R 51,8708 - R 36,2303

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    1.5
  • H2 max
    2.5
  • h3 max
    1.6
Cap Screw M2.5 6.0 303 Stainless Steel

20202668

Price Range
R 35,4384 - R 24,7475

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    6.0
  • h1
    0.6
  • H2 max
    1.6
  • l1
    6.0
Cap Screw M4 16.0 303 Stainless Steel

20202804

Price Range
R 38,6061 - R 27,1233

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    0.9
  • H2 max
    2.5
  • l1
    16.0
Cap Screw M5 18.0 316 Stainless Steel

20203375

Price Range
R 59,9879 - R 41,9718

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.5
  • H2 max
    3.0
  • h3 max
    2.0
Cap Screw M2.5 4.0 303 Stainless Steel

20202644

Price Range
R 34,0526 - R 23,7576

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    6.0
  • h1
    0.6
  • H2 max
    1.6
  • l1
    4.0
Cap Screw M6 6.0 303 Stainless Steel

20141189

Price Range
R 59,4424 - R 41,6085

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • h1
    1.5
  • H2 max
    4.0
  • h3 max
    2.5
Cap Screw M5 25.0 303 Stainless Steel

20141172

Price Range
R 76,8402 - R 53,7846

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.5
  • H2 max
    3.0
  • h3 max
    2.0
Cap Screw M2 4.0 303 Stainless Steel

20141479

Price Range
R 66,9391 - R 46,8538

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    4.0
  • h1
    0.5
  • H2 max
    1.2
  • h3 max
    1.2
Cap Screw M3 10.0 303 Stainless Steel

20141592

Price Range
R 68,6246 - R 48,0325

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    6.0
  • h1
    0.8
  • H2 max
    2.0
  • h3 max
    1.4
Cap Screw M3 5.0 303 Stainless Steel

20140939

Price Range
R 57,2736 - R 40,088

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    6.0
  • h1
    1.5
  • H2 max
    2.0
  • h3 max
    1.6
Cap Screw M4 8.0 303 Stainless Steel

20141028

Price Range
R 57,2736 - R 40,088

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    1.5
  • H2 max
    2.5
  • h3 max
    1.6
Cap Screw M5 16.0 303 Stainless Steel

20141141

Price Range
R 66,6915 - R 46,6888

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.5
  • H2 max
    3.0
  • h3 max
    2.0