Menu Search

Cap Screws - Low Head

In production

This range of Cap Screws are available in a choice of hexagonal drive or Torx drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available. Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure. Available in a choice of two low head options: ultra low head and extra low head.

The Ultra Low Head options helps reduce the screws overall head height space, which means no countersinking is required, unlike flat head screws.

The Extra Low Head option has an extremely low profile and does not need a countersunk location hole. The lack of necessity for the countersink allows for thinner materials to be used, saving weight. These screws are suitable for machine and equipment applications, with minimal clearance.

  • The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
  • Cap Screws are commonly used with Threaded Captive Washers (sold separately).
Material: 303 Stainless Steel, Blackened Stainless 303, Blackened Stainless 316, 316 Stainless Steel Series Code: SRP0208, , SRP0209B4, SRP0209B2, SRP0209A4, SRP0209A2, SRP0208B4, SRP0208B2, SRP0208A4, SRP0207B4, SRP0207B2, SRP0207A4, SRP0208A2, SRP0207A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
599 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1 h1 Material l1 Drive Type r1 View
R 49,297 - R 70,2829 Request the lead time here
9.0
M5
1.0
316 Stainless Steel
16.0
Hex Drive
0.20
R 39,596 - R 56,6223 Request the lead time here
6.0
M3
1.5
Blackened Stainless 316
16.0
Hex Drive
0.10
R 51,4748 - R 73,6485 Request the lead time here
9.0
M5
1.5
Blackened Stainless 316
20.0
Hex Drive
0.20
R 54,6425 - R 78,0041 Request the lead time here
10.0
M6
1.5
Blackened Stainless 316
10.0
Hex Drive
0.25
R 43,3576 - R 61,9677 Request the lead time here
6.0
M3
0.8
316 Stainless Steel
10.0
Hex Drive
0.10
R 44,7435 - R 63,9475 Request the lead time here
9.0
M5
1.0
316 Stainless Steel
6.0
Hex Drive
0.20
R 46,7233 - R 66,7193 Request the lead time here
9.0
M5
1.0
316 Stainless Steel
12.0
Hex Drive
0.20
R 42,3677 - R 60,5819 Request the lead time here
8.0
M4
0.9
316 Stainless Steel
6.0
Hex Drive
0.20
R 37,6162 - R 53,6526 Request the lead time here
6.0
M3
0.8
Blackened Stainless 303
12.0
Hex Drive
0.10
R 54,6425 - R 78,0041 Request the lead time here
10.0
M6
1.5
Blackened Stainless 316
16.0
Hex Drive
0.25
R 42,5657 - R 60,7799 Request the lead time here
9.0
M5
1.5
Blackened Stainless 316
14.0
Hex Drive
0.20
R 42,3677 - R 60,3839 Request the lead time here
9.0
M5
1.0
Blackened Stainless 303
16.0
Hex Drive
0.20
R 36,4283 - R 52,0687 Request the lead time here
4.0
M2
0.5
Blackened Stainless 303
4.0
Hex Drive
0.10
R 46,3273 - R 66,1253 Request the lead time here
8.0
M4
0.9
Blackened Stainless 316
16.0
Torx Drive
0.5
R 44,7435 - R 63,9475 Request the lead time here
6.0
M2.5
0.6
Blackened Stainless 316
10.0
Torx Drive
0.3
R 69,095 - R 98,792 Request the lead time here
12.0
M6
1.2
Blackened Stainless 303
25.0
Torx Drive
0.7
R 46,3273 - R 66,1253 Request the lead time here
8.0
M4
0.9
Blackened Stainless 316
25.0
Torx Drive
0.5
R 76,8162 - R 109,6809 Request the lead time here
12.0
M6
1.2
Blackened Stainless 316
12.0
Torx Drive
0.7
R 84,5374 - R 120,7678 Request the lead time here
12.0
M6
1.2
Blackened Stainless 316
30.0
Torx Drive
0.7
R 36,4283 - R 52,0687 Request the lead time here
4.0
M2
0.5
Blackened Stainless 303
8.0
Torx Drive
0.3
  • of 30
Cap Screw M5 16.0 316 Stainless Steel

20205324

Price Range
R 70,2829 - R 49,297

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.0
  • H2 max
    3.0
  • h3 max
    1.8
Cap Screw M3 16.0 Blackened Stainless 316

20204570

Price Range
R 56,6223 - R 39,596

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    6.0
  • h1
    1.5
  • H2 max
    2.0
  • h3 max
    1.6
Cap Screw M5 20.0 Blackened Stainless 316

20204747

Price Range
R 73,6485 - R 51,4748

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.5
  • H2 max
    3.0
  • h3 max
    2.0
Cap Screw M6 10.0 Blackened Stainless 316

20204785

Price Range
R 78,0041 - R 54,6425

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • h1
    1.5
  • H2 max
    4.0
  • h3 max
    2.5
Cap Screw M3 10.0 316 Stainless Steel

20205171

Price Range
R 61,9677 - R 43,3576

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    6.0
  • h1
    0.8
  • H2 max
    2.0
  • h3 max
    1.4
Cap Screw M5 6.0 316 Stainless Steel

20205287

Price Range
R 63,9475 - R 44,7435

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.0
  • H2 max
    3.0
  • h3 max
    1.8
Cap Screw M5 12.0 316 Stainless Steel

20205317

Price Range
R 66,7193 - R 46,7233

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.0
  • H2 max
    3.0
  • h3 max
    1.8
Cap Screw M4 6.0 316 Stainless Steel

20205218

Price Range
R 60,5819 - R 42,3677

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    0.9
  • H2 max
    2.5
  • h3 max
    1.5
Cap Screw M3 12.0 Blackened Stainless 303

20205553

Price Range
R 53,6526 - R 37,6162

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    6.0
  • h1
    0.8
  • H2 max
    2.0
  • h3 max
    1.4
Cap Screw M6 16.0 Blackened Stainless 316

20204815

Price Range
R 78,0041 - R 54,6425

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • h1
    1.5
  • H2 max
    4.0
  • h3 max
    2.5
Cap Screw M5 14.0 Blackened Stainless 316

20204716

Price Range
R 60,7799 - R 42,5657

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.5
  • H2 max
    3.0
  • h3 max
    2.0
Cap Screw M5 16.0 Blackened Stainless 303

20205690

Price Range
R 60,3839 - R 42,3677

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.0
  • H2 max
    3.0
  • h3 max
    1.8
Cap Screw M2 4.0 Blackened Stainless 303

20205423

Price Range
R 52,0687 - R 36,4283

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    4.0
  • h1
    0.5
  • H2 max
    1.2
  • h3 max
    1.2
Cap Screw M4 16.0 Blackened Stainless 316

20207274

Price Range
R 66,1253 - R 46,3273

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    0.9
  • H2 max
    2.5
  • l1
    16.0
Cap Screw M2.5 10.0 Blackened Stainless 316

20207151

Price Range
R 63,9475 - R 44,7435

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    6.0
  • h1
    0.6
  • H2 max
    1.6
  • l1
    10.0
Cap Screw M6 25.0 Blackened Stainless 303

20206994

Price Range
R 98,792 - R 69,095

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    12.0
  • h1
    1.2
  • H2 max
    3.5
  • l1
    25.0
Cap Screw M4 25.0 Blackened Stainless 316

20207298

Price Range
R 66,1253 - R 46,3273

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    0.9
  • H2 max
    2.5
  • l1
    25.0
Cap Screw M6 12.0 Blackened Stainless 316

20207403

Price Range
R 109,6809 - R 76,8162

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    12.0
  • h1
    1.2
  • H2 max
    3.5
  • l1
    12.0
Cap Screw M6 30.0 Blackened Stainless 316

20207441

Price Range
R 120,7678 - R 84,5374

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    12.0
  • h1
    1.2
  • H2 max
    3.5
  • l1
    30.0
Cap Screw M2 8.0 Blackened Stainless 303

20206635

Price Range
R 52,0687 - R 36,4283

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    4.0
  • h1
    0.5
  • H2 max
    1.5
  • l1
    8.0