Menu Search

Cap Screws - Low Head

In production

This range of Cap Screws are available in a choice of hexagonal drive or Torx drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available. Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure. Available in a choice of two low head options: ultra low head and extra low head.

The Ultra Low Head options helps reduce the screws overall head height space, which means no countersinking is required, unlike flat head screws.

The Extra Low Head option has an extremely low profile and does not need a countersunk location hole. The lack of necessity for the countersink allows for thinner materials to be used, saving weight. These screws are suitable for machine and equipment applications, with minimal clearance.

  • The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
  • Cap Screws are commonly used with Threaded Captive Washers (sold separately).
Material: 303 Stainless Steel, Blackened Stainless 303, Blackened Stainless 316, 316 Stainless Steel Series Code: SRP0208, , SRP0209B4, SRP0209B2, SRP0209A4, SRP0209A2, SRP0208B4, SRP0208B2, SRP0208A4, SRP0207B4, SRP0207B2, SRP0207A4, SRP0208A2, SRP0207A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
599 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1 h1 Material l1 Drive Type r1 View
R 42,3677 - R 60,5819 Request the lead time here
8.0
M4
0.9
316 Stainless Steel
5.0
Hex Drive
0.20
R 46,7233 - R 66,7193 Request the lead time here
9.0
M5
1.0
316 Stainless Steel
10.0
Hex Drive
0.20
R 44,7435 - R 63,9475 Request the lead time here
9.0
M5
1.0
316 Stainless Steel
8.0
Hex Drive
0.20
R 49,099 - R 70,0849 Request the lead time here
9.0
M5
1.0
Blackened Stainless 316
10.0
Hex Drive
0.20
R 46,3273 - R 66,1253 Request the lead time here
6.0
M3
0.8
Blackened Stainless 316
10.0
Hex Drive
0.10
R 36,4283 - R 52,0687 Request the lead time here
4.0
M2
0.5
Blackened Stainless 303
8.0
Hex Drive
0.10
R 51,8708 - R 74,0445 Request the lead time here
10.0
M6
1.2
316 Stainless Steel
10.0
Hex Drive
0.25
R 38,6061 - R 55,0384 Request the lead time here
9.0
M5
1.0
Blackened Stainless 303
6.0
Hex Drive
0.20
R 46,3273 - R 66,1253 Request the lead time here
6.0
M3
0.8
Blackened Stainless 316
16.0
Hex Drive
0.10
R 54,6425 - R 78,0041 Request the lead time here
10.0
M6
1.5
Blackened Stainless 316
14.0
Hex Drive
0.25
R 38,2101 - R 54,6425 Request the lead time here
8.0
M4
1.5
Blackened Stainless 316
8.0
Hex Drive
0.20
R 44,7435 - R 63,9475 Request the lead time here
6.0
M3
0.8
Blackened Stainless 316
5.0
Hex Drive
0.10
R 47,1192 - R 67,3132 Request the lead time here
9.0
M5
1.0
Blackened Stainless 316
6.0
Hex Drive
0.20
R 36,4283 - R 52,0687 Request the lead time here
6.0
M3
0.8
Blackened Stainless 303
6.0
Hex Drive
0.10
R 42,3677 - R 60,5819 Request the lead time here
5.0
M2.5
0.6
316 Stainless Steel
4.0
Hex Drive
0.10
R 43,3576 - R 61,9677 Request the lead time here
8.0
M4
0.9
316 Stainless Steel
16.0
Hex Drive
0.20
R 57,0182 - R 81,5677 Request the lead time here
9.0
M5
1.0
316 Stainless Steel
20.0
Hex Drive
0.20
R 36,4283 - R 52,0687 Request the lead time here
4.0
M2
0.5
Blackened Stainless 303
6.0
Torx Drive
0.3
R 80,7758 - R 115,4223 Request the lead time here
12.0
M6
1.2
316 Stainless Steel
25.0
Torx Drive
0.7
R 36,4283 - R 52,0687 Request the lead time here
4.0
M2
0.5
Blackened Stainless 303
12.0
Torx Drive
0.3
  • of 30
Cap Screw M4 5.0 316 Stainless Steel

20205201

Price Range
R 60,5819 - R 42,3677

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    0.9
  • H2 max
    2.5
  • h3 max
    1.5
Cap Screw M5 10.0 316 Stainless Steel

20205300

Price Range
R 66,7193 - R 46,7233

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.0
  • H2 max
    3.0
  • h3 max
    1.8
Cap Screw M5 8.0 316 Stainless Steel

20205294

Price Range
R 63,9475 - R 44,7435

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.0
  • H2 max
    3.0
  • h3 max
    1.8
Cap Screw M5 10.0 Blackened Stainless 316

20206048

Price Range
R 70,0849 - R 49,099

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.0
  • H2 max
    3.0
  • h3 max
    1.8
Cap Screw M3 10.0 Blackened Stainless 316

20205911

Price Range
R 66,1253 - R 46,3273

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    6.0
  • h1
    0.8
  • H2 max
    2.0
  • h3 max
    1.4
Cap Screw M2 8.0 Blackened Stainless 303

20205454

Price Range
R 52,0687 - R 36,4283

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    4.0
  • h1
    0.5
  • H2 max
    1.2
  • h3 max
    1.2
Cap Screw M6 10.0 316 Stainless Steel

20205362

Price Range
R 74,0445 - R 51,8708

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • h1
    1.2
  • H2 max
    4.0
  • h3 max
    2.2
Cap Screw M5 6.0 Blackened Stainless 303

20205652

Price Range
R 55,0384 - R 38,6061

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.0
  • H2 max
    3.0
  • h3 max
    1.8
Cap Screw M3 16.0 Blackened Stainless 316

20205935

Price Range
R 66,1253 - R 46,3273

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    6.0
  • h1
    0.8
  • H2 max
    2.0
  • h3 max
    1.4
Cap Screw M6 14.0 Blackened Stainless 316

20204808

Price Range
R 78,0041 - R 54,6425

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • h1
    1.5
  • H2 max
    4.0
  • h3 max
    2.5
Cap Screw M4 8.0 Blackened Stainless 316

20204600

Price Range
R 54,6425 - R 38,2101

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    1.5
  • H2 max
    2.5
  • h3 max
    1.6
Cap Screw M3 5.0 Blackened Stainless 316

20205881

Price Range
R 63,9475 - R 44,7435

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    6.0
  • h1
    0.8
  • H2 max
    2.0
  • h3 max
    1.4
Cap Screw M5 6.0 Blackened Stainless 316

20206024

Price Range
R 67,3132 - R 47,1192

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.0
  • H2 max
    3.0
  • h3 max
    1.8
Cap Screw M3 6.0 Blackened Stainless 303

20205522

Price Range
R 52,0687 - R 36,4283

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    6.0
  • h1
    0.8
  • H2 max
    2.0
  • h3 max
    1.4
Cap Screw M2.5 4.0 316 Stainless Steel

20205119

Price Range
R 60,5819 - R 42,3677

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    5.0
  • h1
    0.6
  • H2 max
    1.5
  • h3 max
    1.2
Cap Screw M4 16.0 316 Stainless Steel

20205256

Price Range
R 61,9677 - R 43,3576

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    0.9
  • H2 max
    2.5
  • h3 max
    1.5
Cap Screw M5 20.0 316 Stainless Steel

20205331

Price Range
R 81,5677 - R 57,0182

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.0
  • H2 max
    3.0
  • h3 max
    1.8
Cap Screw M2 6.0 Blackened Stainless 303

20206628

Price Range
R 52,0687 - R 36,4283

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    4.0
  • h1
    0.5
  • H2 max
    1.5
  • l1
    6.0
Cap Screw M6 25.0 316 Stainless Steel

20206550

Price Range
R 115,4223 - R 80,7758

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    12.0
  • h1
    1.2
  • H2 max
    3.5
  • l1
    25.0
Cap Screw M2 12.0 Blackened Stainless 303

20206659

Price Range
R 52,0687 - R 36,4283

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    4.0
  • h1
    0.5
  • H2 max
    1.5
  • l1
    12.0