Menu Search

Cap Screws - Low Head

In production

This range of Cap Screws are available in a choice of hexagonal drive or Torx drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available. Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure. Available in a choice of two low head options: ultra low head and extra low head.

The Ultra Low Head options helps reduce the screws overall head height space, which means no countersinking is required, unlike flat head screws.

The Extra Low Head option has an extremely low profile and does not need a countersunk location hole. The lack of necessity for the countersink allows for thinner materials to be used, saving weight. These screws are suitable for machine and equipment applications, with minimal clearance.

  • The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
  • Cap Screws are commonly used with Threaded Captive Washers (sold separately).
Material: 303 Stainless Steel, Blackened Stainless 303, Blackened Stainless 316, 316 Stainless Steel Series Code: SRP0208, , SRP0209B4, SRP0209B2, SRP0209A4, SRP0209A2, SRP0208B4, SRP0208B2, SRP0208A4, SRP0207B4, SRP0207B2, SRP0207A4, SRP0208A2, SRP0207A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
599 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1 h1 Material l1 Drive Type r1 View
R 37,6162 - R 53,6526 Request the lead time here
7.0
M3
0.8
Blackened Stainless 303
12.0
Torx Drive
0.4
R 44,7435 - R 63,9475 Request the lead time here
4.0
M2
0.5
Blackened Stainless 316
3.0
Hex Drive
0.10
R 44,7435 - R 63,9475 Request the lead time here
4.0
M2
0.5
Blackened Stainless 316
5.0
Torx Drive
0.3
R 36,4283 - R 52,0687 Request the lead time here
8.0
M4
0.9
Blackened Stainless 303
8.0
Torx Drive
0.5
R 44,7435 - R 63,9475 Request the lead time here
8.0
M4
0.9
Blackened Stainless 316
5.0
Hex Drive
0.20
R 62,7597 - R 89,6849 Request the lead time here
12.0
M6
1.2
Blackened Stainless 303
10.0
Torx Drive
0.7
R 72,0647 - R 102,9496 Request the lead time here
12.0
M6
1.2
316 Stainless Steel
10.0
Torx Drive
0.7
R 36,4283 - R 52,0687 Request the lead time here
5.0
M2.5
0.6
Blackened Stainless 303
6.0
Hex Drive
0.10
R 54,6425 - R 78,0041 Request the lead time here
10.0
M6
1.2
Blackened Stainless 316
16.0
Hex Drive
0.25
R 37,6162 - R 53,6526 Request the lead time here
6.0
M3
0.8
Blackened Stainless 303
12.0
Hex Drive
0.10
R 44,7435 - R 63,9475 Request the lead time here
4.0
M2
0.5
Blackened Stainless 316
8.0
Hex Drive
0.10
R 36,4283 - R 52,0687 Request the lead time here
6.0
M2.5
0.6
Blackened Stainless 303
12.0
Torx Drive
0.3
R 25,5394 - R 36,4283 Request the lead time here
8.0
M4
0.9
303 Stainless Steel
8.0
Torx Drive
0.5
R 25,7374 - R 36,8243 Request the lead time here
7.0
M3
0.8
303 Stainless Steel
12.0
Torx Drive
0.4
R 37,6162 - R 53,6526 Request the lead time here
8.0
M4
1.5
316 Stainless Steel
16.0
Hex Drive
0.20
R 28,7071 - R 40,9819 Request the lead time here
12.0
M6
1.2
303 Stainless Steel
30.0
Torx Drive
0.7
R 41,9718 - R 59,9879 Request the lead time here
9.0
M5
1.5
316 Stainless Steel
18.0
Hex Drive
0.20
R 25,3414 - R 36,2303 Request the lead time here
6.0
M2.5
0.6
303 Stainless Steel
8.0
Torx Drive
0.3
R 24,7475 - R 35,4384 Request the lead time here
4.0
M2
0.5
303 Stainless Steel
6.0
Torx Drive
0.3
R 37,6162 - R 53,6526 Request the lead time here
8.0
M4
1.5
316 Stainless Steel
12.0
Hex Drive
0.20
  • of 30
Cap Screw M3 12.0 Blackened Stainless 303

20206772

Price Range
R 53,6526 - R 37,6162

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    7.0
  • h1
    0.8
  • H2 max
    2.0
  • l1
    12.0
Cap Screw M2 3.0 Blackened Stainless 316

20205782

Price Range
R 63,9475 - R 44,7435

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    4.0
  • h1
    0.5
  • H2 max
    1.2
  • h3 max
    1.2
Cap Screw M2 5.0 Blackened Stainless 316

20207052

Price Range
R 63,9475 - R 44,7435

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    4.0
  • h1
    0.5
  • H2 max
    1.5
  • l1
    5.0
Cap Screw M4 8.0 Blackened Stainless 303

20206802

Price Range
R 52,0687 - R 36,4283

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    0.9
  • H2 max
    2.5
  • l1
    8.0
Cap Screw M4 5.0 Blackened Stainless 316

20205942

Price Range
R 63,9475 - R 44,7435

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    0.9
  • H2 max
    2.5
  • h3 max
    1.5
Cap Screw M6 10.0 Blackened Stainless 303

20206956

Price Range
R 89,6849 - R 62,7597

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    12.0
  • h1
    1.2
  • H2 max
    3.5
  • l1
    10.0
Cap Screw M6 10.0 316 Stainless Steel

20206512

Price Range
R 102,9496 - R 72,0647

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    12.0
  • h1
    1.2
  • H2 max
    3.5
  • l1
    10.0
Cap Screw M2.5 6.0 Blackened Stainless 303

20205508

Price Range
R 52,0687 - R 36,4283

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    5.0
  • h1
    0.6
  • H2 max
    1.5
  • h3 max
    1.2
Cap Screw M6 16.0 Blackened Stainless 316

20206123

Price Range
R 78,0041 - R 54,6425

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • h1
    1.2
  • H2 max
    4.0
  • h3 max
    2.2
Cap Screw M3 12.0 Blackened Stainless 303

20205553

Price Range
R 53,6526 - R 37,6162

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    6.0
  • h1
    0.8
  • H2 max
    2.0
  • h3 max
    1.4
Cap Screw M2 8.0 Blackened Stainless 316

20205829

Price Range
R 63,9475 - R 44,7435

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    4.0
  • h1
    0.5
  • H2 max
    1.2
  • h3 max
    1.2
Cap Screw M2.5 12.0 Blackened Stainless 303

20206727

Price Range
R 52,0687 - R 36,4283

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    6.0
  • h1
    0.6
  • H2 max
    1.6
  • l1
    12.0
Cap Screw M4 8.0 303 Stainless Steel

20202774

Price Range
R 36,4283 - R 25,5394

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    0.9
  • H2 max
    2.5
  • l1
    8.0
Cap Screw M3 12.0 303 Stainless Steel

20202743

Price Range
R 36,8243 - R 25,7374

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    7.0
  • h1
    0.8
  • H2 max
    2.0
  • l1
    12.0
Cap Screw M4 16.0 316 Stainless Steel

20203283

Price Range
R 53,6526 - R 37,6162

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    1.5
  • H2 max
    2.5
  • h3 max
    1.6
Cap Screw M6 30.0 303 Stainless Steel

20202965

Price Range
R 40,9819 - R 28,7071

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    12.0
  • h1
    1.2
  • H2 max
    3.5
  • l1
    30.0
Cap Screw M5 18.0 316 Stainless Steel

20203375

Price Range
R 59,9879 - R 41,9718

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.5
  • H2 max
    3.0
  • h3 max
    2.0
Cap Screw M2.5 8.0 303 Stainless Steel

20202675

Price Range
R 36,2303 - R 25,3414

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    6.0
  • h1
    0.6
  • H2 max
    1.6
  • l1
    8.0
Cap Screw M2 6.0 303 Stainless Steel

20202590

Price Range
R 35,4384 - R 24,7475

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    4.0
  • h1
    0.5
  • H2 max
    1.5
  • l1
    6.0
Cap Screw M4 12.0 316 Stainless Steel

20203269

Price Range
R 53,6526 - R 37,6162

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    1.5
  • H2 max
    2.5
  • h3 max
    1.6