Menu Search

Cap Screws – Ultra Low Head – PEEK

In production

Ultra Low Head Cap Screws, made from PEEK, provide exceptional mechanical strength, chemical resistance and thermal stability.

The ultra-low head design creates a low profile, which makes it ideal for small assemblies or flush-mounted applications where standard fasteners might be too bulky or interfere with functionality.

Retains its structural integrity and performance at temperatures up to 260C. This makes it ideal or use in medical, electronics and automotive sectors. Material: PEEK Colour: Beige Series Code: SRK0067, SRK0084

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
52 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1 Head Type h1 l2 Drive Size l1 ±0.2 View
Request the lead time here
6.0
M3
Socket Head
0.8
1.0
1.5
8.0
Request the lead time here
10.0
M6
Torx Head
1.5
2.0
TX-20
30.0
Request the lead time here
8.0
M4
Socket Head
0.9
1.4
2.0
20.0
Request the lead time here
6.0
M3
Socket Head
0.8
1.0
1.5
12.0
Request the lead time here
9.0
M5
Socket Head
1.0
1.6
2.5
30.0
Request the lead time here
10.0
M6
Socket Head
1.2
2.0
3.0
25.0
Request the lead time here
6.0
M3
Socket Head
0.8
1.0
1.5
10.0
Request the lead time here
8.0
M4
Socket Head
0.9
1.4
2.0
12.0
Request the lead time here
6.0
M3
Socket Head
0.8
1.0
1.5
25.0
Request the lead time here
8.0
M4
Torx Head
1.5
1.4
TX-10
10.0
Request the lead time here
8.0
M4
Socket Head
0.9
1.4
2.0
15.0
Request the lead time here
9.0
M5
Socket Head
1.0
1.6
2.5
20.0
Request the lead time here
6.0
M3
Socket Head
0.8
1.0
1.5
15.0
Request the lead time here
6.0
M3
Socket Head
0.8
1.0
1.5
20.0
Request the lead time here
10.0
M6
Torx Head
1.5
2.0
TX-20
12.0
Request the lead time here
9.0
M5
Socket Head
1.0
1.6
2.5
25.0
Request the lead time here
10.0
M6
Socket Head
1.2
2.0
3.0
30.0
Request the lead time here
9.0
M5
Socket Head
1.0
1.6
2.5
15.0
Request the lead time here
10.0
M6
Socket Head
1.2
2.0
3.0
10.0
Request the lead time here
6.0
M3
Torx Head
1.3
1.0
TX-8
8.0
  • of 3
Cap Screw Socket Head M3 8.0 6.0 PEEK Beige

20833299


Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 ±0.2
    8.0
  • d2
    6.0
  • h1
    0.8
  • l2
    1.0
Cap Screw Torx Head M6 30.0 10.0 PEEK Beige

20833787


Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    30.0
  • d2
    10.0
  • h1
    1.5
  • l2
    2.0
Cap Screw Socket Head M4 20.0 8.0 PEEK Beige

20833398


Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    20.0
  • d2
    8.0
  • h1
    0.9
  • l2
    1.4
Cap Screw Socket Head M3 12.0 6.0 PEEK Beige

20833312


Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 ±0.2
    12.0
  • d2
    6.0
  • h1
    0.8
  • l2
    1.0
Cap Screw Socket Head M5 30.0 9.0 PEEK Beige

20833466


Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    30.0
  • d2
    9.0
  • h1
    1.0
  • l2
    1.6
Cap Screw Socket Head M6 25.0 10.0 PEEK Beige

20833510


Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    25.0
  • d2
    10.0
  • h1
    1.2
  • l2
    2.0
Cap Screw Socket Head M3 10.0 6.0 PEEK Beige

20833305


Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 ±0.2
    10.0
  • d2
    6.0
  • h1
    0.8
  • l2
    1.0
Cap Screw Socket Head M4 12.0 8.0 PEEK Beige

20833374


Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    12.0
  • d2
    8.0
  • h1
    0.9
  • l2
    1.4
Cap Screw Socket Head M3 25.0 6.0 PEEK Beige

20833343


Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 ±0.2
    25.0
  • d2
    6.0
  • h1
    0.8
  • l2
    1.0
Cap Screw Torx Head M4 10.0 8.0 PEEK Beige

20833619


Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    10.0
  • d2
    8.0
  • h1
    1.5
  • l2
    1.4
Cap Screw Socket Head M4 15.0 8.0 PEEK Beige

20833381


Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    15.0
  • d2
    8.0
  • h1
    0.9
  • l2
    1.4
Cap Screw Socket Head M5 20.0 9.0 PEEK Beige

20833442


Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    20.0
  • d2
    9.0
  • h1
    1.0
  • l2
    1.6
Cap Screw Socket Head M3 15.0 6.0 PEEK Beige

20833329


Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 ±0.2
    15.0
  • d2
    6.0
  • h1
    0.8
  • l2
    1.0
Cap Screw Socket Head M3 20.0 6.0 PEEK Beige

20833336


Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 ±0.2
    20.0
  • d2
    6.0
  • h1
    0.8
  • l2
    1.0
Cap Screw Torx Head M6 12.0 10.0 PEEK Beige

20833749


Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    12.0
  • d2
    10.0
  • h1
    1.5
  • l2
    2.0
Cap Screw Socket Head M5 25.0 9.0 PEEK Beige

20833459


Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    25.0
  • d2
    9.0
  • h1
    1.0
  • l2
    1.6
Cap Screw Socket Head M6 30.0 10.0 PEEK Beige

20833527


Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    30.0
  • d2
    10.0
  • h1
    1.2
  • l2
    2.0
Cap Screw Socket Head M5 15.0 9.0 PEEK Beige

20833435


Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    15.0
  • d2
    9.0
  • h1
    1.0
  • l2
    1.6
Cap Screw Socket Head M6 10.0 10.0 PEEK Beige

20833473


Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    10.0
  • d2
    10.0
  • h1
    1.2
  • l2
    2.0
Cap Screw Torx Head M3 8.0 6.0 PEEK Beige

20833541


Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 ±0.2
    8.0
  • d2
    6.0
  • h1
    1.3
  • l2
    1.0