Menu Search

Captive Screws with Washer

In production

Captive screws with washers that feature a cap head and a hexagonal drive. Hexagonal drives are ideal for precision assembly and are particularly useful when space is limited.

These screws are an excellent option for panels with non-threaded holes.. Each screw includes an integrated washer that ensures secure retention in unthreaded panels. This evenly distributes the load and reduces the risk of damage to delicate surfaces.

Please note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • Constructed from stainless steel, with resistant to corrosion. They offer excellent strength, durability and longevity.
  • A popular choice in construction, industrial machinery and automotive applications.
  • Complies with the Machinery Directive 2006/42/EC (typically corresponding to ISO 4762)
Material: 303 Stainless Steel Series Code: SRP0163

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
73 results
Product SKUs information
Essentra Part Number Price range Availability d1 d4 min d6 l1 025 H1 max d3 max d2 a012 View
R 87,6515 - R 125,2165 Request the lead time here
M3
3.5
6.0
25.0
3.0
5.5
2.0
R 91,408 - R 130,4338 Request the lead time here
M4
4.5
8.0
10.0
4.0
7.0
2.8
R 95,5819 - R 136,486 Request the lead time here
M5
5.5
10.0
30.0
5.0
8.5
3.7
R 94,121 - R 134,399 Request the lead time here
M6
6.5
12.0
20.0
6.0
10.0
4.2
R 97,2515 - R 138,9903 Request the lead time here
M8
8.5
16.0
20.0
8.0
13.0
6.0
R 119,1644 - R 170,0857 Request the lead time here
M10
10.6
20.0
20.0
10.0
16.0
7.5
R 106,0166 - R 151,3033 Request the lead time here
M10
10.6
20.0
40.0
10.0
16.0
7.5
R 149,8424 - R 214,1202 Request the lead time here
M12
18.0
24.0
40.0
12.0
18.0
8.0
R 239,3722 - R 341,8411 Request the lead time here
M16
17.5
32.0
60.0
16.0
24.0
12.0
R 79,0951 - R 112,9035 Request the lead time here
M2.5
2.8
5.0
5.0
2.5
4.5
1.8
R 93,7037 - R 133,7729 Request the lead time here
M4
4.5
8.0
20.0
4.0
7.0
2.8
R 95,7906 - R 136,6947 Request the lead time here
M4
4.5
8.0
25.0
4.0
7.0
2.8
R 92,2428 - R 131,8947 Request the lead time here
M4
4.5
8.0
16.0
4.0
7.0
2.8
R 82,6429 - R 117,9122 Request the lead time here
M3
3.5
6.0
10.0
3.0
5.5
2.0
R 84,9385 - R 121,46 Request the lead time here
M3
3.5
6.0
16.0
3.0
5.5
2.0
R 102,4688 - R 146,2946 Request the lead time here
M4
4.5
8.0
50.0
4.0
7.0
2.8
R 87,8602 - R 125,4252 Request the lead time here
M5
5.5
10.0
12.0
5.0
8.5
3.7
R 100,5906 - R 143,7903 Request the lead time here
M6
6.5
12.0
40.0
6.0
10.0
4.2
R 88,9037 - R 126,886 Request the lead time here
M3
3.5
6.0
30.0
3.0
5.5
2.0
R 98,0862 - R 140,0338 Request the lead time here
M4
4.5
8.0
35.0
4.0
7.0
2.8
  • of 4
Captive Screw Hex Drive M3 25.0 303 Stainless Steel

20758745

Price Range
R 125,2165 - R 87,6515

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3 max
    5.5
  • d4 min
    3.5
  • d6
    6.0
Captive Screw Hex Drive M4 10.0 303 Stainless Steel

20758769

Price Range
R 130,4338 - R 91,408

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3 max
    7.0
  • d4 min
    4.5
  • d6
    8.0
Captive Screw Hex Drive M5 30.0 303 Stainless Steel

20758899

Price Range
R 136,486 - R 95,5819

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3 max
    8.5
  • d4 min
    5.5
  • d6
    10.0
Captive Screw Hex Drive M6 20.0 303 Stainless Steel

20758950

Price Range
R 134,399 - R 94,121

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3 max
    10.0
  • d4 min
    6.5
  • d6
    12.0
Captive Screw Hex Drive M8 20.0 303 Stainless Steel

20759049

Price Range
R 138,9903 - R 97,2515

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2 a012
    6.0
  • d3 max
    13.0
  • d4 min
    8.5
  • d6
    16.0
Captive Screw M10 20.0 303 Stainless Steel

20759131

Price Range
R 170,0857 - R 119,1644

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2 a012
    7.5
  • d3 max
    16.0
  • d4 min
    10.6
  • d6
    20.0
Captive Screw M10 20.0 303 Stainless Steel

20759179

Price Range
R 151,3033 - R 106,0166

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2 a012
    7.5
  • d3 max
    16.0
  • d4 min
    10.6
  • d6
    20.0
Captive Screw M12 24.0 303 Stainless Steel

20759254

Price Range
R 214,1202 - R 149,8424

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • d2 a012
    8.0
  • d3 max
    18.0
  • d4 min
    18.0
  • d6
    24.0
Captive Screw M16 32.0 303 Stainless Steel

20759353

Price Range
R 341,8411 - R 239,3722

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • d2 a012
    12.0
  • d3 max
    24.0
  • d4 min
    17.5
  • d6
    32.0
Captive Screw M2.5 5.0 303 Stainless Steel

20758653

Price Range
R 112,9035 - R 79,0951

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2 a012
    1.8
  • d3 max
    4.5
  • d4 min
    2.8
  • d6
    5.0
Captive Screw Hex Drive M4 20.0 303 Stainless Steel

20758790

Price Range
R 133,7729 - R 93,7037

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3 max
    7.0
  • d4 min
    4.5
  • d6
    8.0
Captive Screw Hex Drive M4 25.0 303 Stainless Steel

20758806

Price Range
R 136,6947 - R 95,7906

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3 max
    7.0
  • d4 min
    4.5
  • d6
    8.0
Captive Screw Hex Drive M4 16.0 303 Stainless Steel

20758783

Price Range
R 131,8947 - R 92,2428

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3 max
    7.0
  • d4 min
    4.5
  • d6
    8.0
Captive Screw M3 6.0 303 Stainless Steel

20758707

Price Range
R 117,9122 - R 82,6429

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3 max
    5.5
  • d4 min
    3.5
  • d6
    6.0
Captive Screw M3 6.0 303 Stainless Steel

20758721

Price Range
R 121,46 - R 84,9385

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3 max
    5.5
  • d4 min
    3.5
  • d6
    6.0
Captive Screw Hex Drive M4 50.0 303 Stainless Steel

20758844

Price Range
R 146,2946 - R 102,4688

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3 max
    7.0
  • d4 min
    4.5
  • d6
    8.0
Captive Screw Hex Drive M5 12.0 303 Stainless Steel

20758851

Price Range
R 125,4252 - R 87,8602

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3 max
    8.5
  • d4 min
    5.5
  • d6
    10.0
Captive Screw Hex Drive M6 40.0 303 Stainless Steel

20758998

Price Range
R 143,7903 - R 100,5906

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3 max
    10.0
  • d4 min
    6.5
  • d6
    12.0
Captive Screw Hex Drive M3 30.0 303 Stainless Steel

20758752

Price Range
R 126,886 - R 88,9037

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3 max
    5.5
  • d4 min
    3.5
  • d6
    6.0
Captive Screw Hex Drive M4 35.0 303 Stainless Steel

20758820

Price Range
R 140,0338 - R 98,0862

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3 max
    7.0
  • d4 min
    4.5
  • d6
    8.0