Menu Search

Captive Thumb Screws - Long Head

In production

This range of Captive Thumb Screws features a long head. They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC.

They are commonly used with Threaded Captive Washers (sold separately).

The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability, and you can find some of them with a blackened finish and others without.. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • This range of Captive Thumb Screws features a long head. They are an ideal fitting solution for panels with non-threaded holes. Available in a choice of Blackened or Natural finishes.
  • Made from austenitic Stainless Steel that provides good resistance to corrosion and machinability
  • Used to comply with the Machinery Detective 2006/42/EC.
Material: Blackened Stainless 316, Blackened Stainless 303, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0160A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
147 results
Product SKUs information
Essentra Part Number Price range Availability d1 l2 025 h1 d4 min d2 a012 d3 View
R 51,1818 - R 73,1168 Request the lead time here
M3
17.5
10.0
3.5
2.0
5.0
R 49,8229 - R 71,1755 Request the lead time here
M3
15.0
10.0
3.5
2.0
5.0
R 52,0875 - R 74,4107 Request the lead time here
M3.5
20.0
10.0
3.8
2.3
5.0
R 48,917 - R 69,8814 Request the lead time here
M3.5
12.5
10.0
3.8
2.3
5.0
R 50,7286 - R 72,4695 Request the lead time here
M4
10.0
10.0
4.5
2.8
5.0
R 64,679 - R 92,3987 Request the lead time here
M6
15.0
12.0
6.5
4.2
8.0
R 48,917 - R 69,8814 Request the lead time here
M3
12.5
10.0
3.5
2.0
5.0
R 54,3523 - R 77,6459 Request the lead time here
M3
25.0
10.0
3.5
2.0
5.0
R 55,2582 - R 78,9401 Request the lead time here
M5
15.0
12.0
5.5
3.7
6.0
R 64,679 - R 92,3987 Request the lead time here
M6
17.5
12.0
6.5
4.2
8.0
R 60,2403 - R 86,0575 Request the lead time here
M5
25.0
12.0
5.5
3.7
6.0
R 65,4944 - R 93,5635 Request the lead time here
M6
25.0
12.0
6.5
4.2
8.0
R 52,5404 - R 75,0578 Request the lead time here
M5
10.0
12.0
5.5
3.7
6.0
R 50,2759 - R 71,8226 Request the lead time here
M4
8.0
10.0
4.5
2.8
5.0
R 48,464 - R 69,2345 Request the lead time here
M3.5
25.0
10.0
3.8
2.3
5.0
R 44,3876 - R 63,411 Request the lead time here
M3.5
12.5
10.0
3.8
2.3
5.0
R 43,9347 - R 62,7637 Request the lead time here
M3.5
10.0
10.0
3.8
2.3
5.0
R 45,2933 - R 64,7049 Request the lead time here
M3.5
15.0
10.0
3.8
2.3
5.0
R 43,0288 - R 61,4697 Request the lead time here
M3.5
8.0
10.0
3.8
2.3
5.0
R 48,464 - R 69,2345 Request the lead time here
M4
15.0
10.0
4.5
2.8
5.0
  • of 8
Captive Thumb Screw M3 35.0 316 Stainless Steel

20181154

Price Range
R 73,1168 - R 51,1818

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3
    5.0
  • d4 min
    3.5
  • l1 025
    35.0
Captive Thumb Screw M3 30.0 316 Stainless Steel

20181147

Price Range
R 71,1755 - R 49,8229

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3
    5.0
  • d4 min
    3.5
  • l1 025
    30.0
Captive Thumb Screw M3.5 40.0 316 Stainless Steel

20181239

Price Range
R 74,4107 - R 52,0875

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • d3
    5.0
  • d4 min
    3.8
  • l1 025
    40.0
Captive Thumb Screw M3.5 25.0 316 Stainless Steel

20181208

Price Range
R 69,8814 - R 48,917

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • d3
    5.0
  • d4 min
    3.8
  • l1 025
    25.0
Captive Thumb Screw M4 20.0 316 Stainless Steel

20181260

Price Range
R 72,4695 - R 50,7286

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3
    5.0
  • d4 min
    4.5
  • l1 025
    20.0
Captive Thumb Screw M6 30.0 316 Stainless Steel

20181420

Price Range
R 92,3987 - R 64,679

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3
    8.0
  • d4 min
    6.5
  • l1 025
    30.0
Captive Thumb Screw M3 25.0 316 Stainless Steel

20181130

Price Range
R 69,8814 - R 48,917

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3
    5.0
  • d4 min
    3.5
  • l1 025
    25.0
Captive Thumb Screw M3 50.0 316 Stainless Steel

20181178

Price Range
R 77,6459 - R 54,3523

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3
    5.0
  • d4 min
    3.5
  • l1 025
    50.0
Captive Thumb Screw M5 30.0 316 Stainless Steel

20181352

Price Range
R 78,9401 - R 55,2582

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    6.0
  • d4 min
    5.5
  • l1 025
    30.0
Captive Thumb Screw M6 35.0 316 Stainless Steel

20181437

Price Range
R 92,3987 - R 64,679

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3
    8.0
  • d4 min
    6.5
  • l1 025
    35.0
Captive Thumb Screw M5 50.0 316 Stainless Steel

20181383

Price Range
R 86,0575 - R 60,2403

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    6.0
  • d4 min
    5.5
  • l1 025
    50.0
Captive Thumb Screw M6 50.0 316 Stainless Steel

20181451

Price Range
R 93,5635 - R 65,4944

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3
    8.0
  • d4 min
    6.5
  • l1 025
    50.0
Captive Thumb Screw M5 20.0 316 Stainless Steel

20181338

Price Range
R 75,0578 - R 52,5404

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    6.0
  • d4 min
    5.5
  • l1 025
    20.0
Captive Thumb Screw M4 16.0 316 Stainless Steel

20181253

Price Range
R 71,8226 - R 50,2759

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3
    5.0
  • d4 min
    4.5
  • l1 025
    16.0
Captive Thumb Screw M3.5 50.0 Blackened Stainless 303

20183882

Price Range
R 69,2345 - R 48,464

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • d3
    5.0
  • d4 min
    3.8
  • l1 025
    50.0
Captive Thumb Screw M3.5 25.0 Blackened Stainless 303

20183844

Price Range
R 63,411 - R 44,3876

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • d3
    5.0
  • d4 min
    3.8
  • l1 025
    25.0
Captive Thumb Screw M3.5 20.0 Blackened Stainless 303

20183837

Price Range
R 62,7637 - R 43,9347

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • d3
    5.0
  • d4 min
    3.8
  • l1 025
    20.0
Captive Thumb Screw M3.5 30.0 Blackened Stainless 303

20183851

Price Range
R 64,7049 - R 45,2933

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • d3
    5.0
  • d4 min
    3.8
  • l1 025
    30.0
Captive Thumb Screw M3.5 16.0 Blackened Stainless 303

20183820

Price Range
R 61,4697 - R 43,0288

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • d3
    5.0
  • d4 min
    3.8
  • l1 025
    16.0
Captive Thumb Screw M4 30.0 Blackened Stainless 303

20183929

Price Range
R 69,2345 - R 48,464

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3
    5.0
  • d4 min
    4.5
  • l1 025
    30.0