Menu Search

Captive Thumb Screws - Low Head with Slot

In production

This range of Captive Thumb Screws features a low head with a slotted drive. Slotted drives accept standard blade screwdrivers and require less downward pressure to drive parts, than those with recessed openings. An appropriately fitted blade should be used to minimise slippage.

These screws are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC. They are commonly used with Threaded Captive Washers (sold separately).

The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability, and you can findsome of them with a blackened finish and others without. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • An ideal fitting solution for panels with non-threaded holes.
  • Made from austenitic Stainless Steel that provides good resistance to corrosion and machinability
  • Used to comply with the Machinery Detective 2006/42/EC.
Material: Blackened Stainless 316, Blackened Stainless 303, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0162A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
108 results
Product SKUs information
Essentra Part Number Price range Availability d1 l2 025 h1 Material l1 025 d2 a012 d3 View
R 55,7109 - R 79,5872 Request the lead time here
M5
7.5
5.0
Blackened Stainless 316
12.0
3.7
10.0
R 59,3346 - R 84,7636 Request the lead time here
M5
7.5
5.0
Blackened Stainless 316
18.0
3.7
10.0
R 62,9578 - R 89,9398 Request the lead time here
M6
7.5
6.0
Blackened Stainless 316
20.0
4.5
12.0
R 57,0698 - R 81,5282 Request the lead time here
M5
7.5
5.0
Blackened Stainless 316
14.0
3.7
10.0
R 59,7873 - R 85,4107 Request the lead time here
M6
7.5
6.0
Blackened Stainless 316
16.0
4.5
12.0
R 60,2403 - R 86,0575 Request the lead time here
M5
7.5
5.0
Blackened Stainless 316
20.0
3.7
10.0
R 50,2759 - R 71,8226 Request the lead time here
M3
4.5
5.0
Blackened Stainless 316
16.0
2.0
8.0
R 56,1639 - R 80,234 Request the lead time here
M4
6.0
5.0
Blackened Stainless 316
14.0
2.8
10.0
R 53,7459 - R 71,5359 Request the lead time here
M5
7.5
5.0
303 Stainless Steel
14.0
3.7
10.0
R 63,6822 - R 84,761 Request the lead time here
M6
7.5
6.0
303 Stainless Steel
20.0
4.5
12.0
R 50,5844 - R 67,3279 Request the lead time here
M3
4.5
5.0
303 Stainless Steel
14.0
2.0
8.0
R 66,3921 - R 88,3679 Request the lead time here
M6
7.5
6.0
303 Stainless Steel
25.0
4.5
12.0
R 69,1019 - R 91,9747 Request the lead time here
M6
7.5
6.0
303 Stainless Steel
30.0
4.5
12.0
R 60,5207 - R 80,553 Request the lead time here
M6
7.5
6.0
303 Stainless Steel
14.0
4.5
12.0
R 55,5525 - R 73,9404 Request the lead time here
M4
6.0
5.0
303 Stainless Steel
18.0
2.8
10.0
R 52,8427 - R 70,3336 Request the lead time here
M5
7.5
5.0
303 Stainless Steel
12.0
3.7
10.0
R 51,9394 - R 69,4168 Request the lead time here
M5
7.5
5.0
303 Stainless Steel
10.0
3.7
10.0
R 56,4558 - R 75,1427 Request the lead time here
M5
7.5
5.0
303 Stainless Steel
20.0
3.7
10.0
R 60,5207 - R 80,553 Request the lead time here
M5
7.5
5.0
303 Stainless Steel
30.0
3.7
10.0
R 54,1976 - R 72,137 Request the lead time here
M5
7.5
5.0
303 Stainless Steel
16.0
3.7
10.0
  • of 6
Captive Thumb Screw M5 12.0 Blackened Stainless 316

20188337

Price Range
R 79,5872 - R 55,7109

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • l2 025
    7.5
  • d3
    10.0
  • d4 min
    5.5
Captive Thumb Screw M5 18.0 Blackened Stainless 316

20188368

Price Range
R 84,7636 - R 59,3346

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • l2 025
    7.5
  • d3
    10.0
  • d4 min
    5.5
Captive Thumb Screw M6 20.0 Blackened Stainless 316

20188443

Price Range
R 89,9398 - R 62,9578

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • l2 025
    7.5
  • d3
    12.0
  • d4 min
    6.5
Captive Thumb Screw M5 14.0 Blackened Stainless 316

20188344

Price Range
R 81,5282 - R 57,0698

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • l2 025
    7.5
  • d3
    10.0
  • d4 min
    5.5
Captive Thumb Screw M6 16.0 Blackened Stainless 316

20188429

Price Range
R 85,4107 - R 59,7873

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • l2 025
    7.5
  • d3
    12.0
  • d4 min
    6.5
Captive Thumb Screw M5 20.0 Blackened Stainless 316

20188375

Price Range
R 86,0575 - R 60,2403

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • l2 025
    7.5
  • d3
    10.0
  • d4 min
    5.5
Captive Thumb Screw M3 16.0 Blackened Stainless 316

20188245

Price Range
R 71,8226 - R 50,2759

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • l2 025
    4.5
  • d3
    8.0
  • d4 min
    3.5
Captive Thumb Screw M4 14.0 Blackened Stainless 316

20188276

Price Range
R 80,234 - R 56,1639

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • l2 025
    6.0
  • d3
    10.0
  • d4 min
    4.5
Captive Thumb Screw M5 14.0 303 Stainless Steel

20139346

Price Range
R 71,5359 - R 53,7459

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • l2 025
    7.5
  • d3
    10.0
  • d4 min
    5.5
Captive Thumb Screw M6 20.0 303 Stainless Steel

20139438

Price Range
R 84,761 - R 63,6822

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • l2 025
    7.5
  • d3
    12.0
  • d4 min
    6.5
Captive Thumb Screw M3 14.0 303 Stainless Steel

20139230

Price Range
R 67,3279 - R 50,5844

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • l2 025
    4.5
  • d3
    8.0
  • d4 min
    3.5
Captive Thumb Screw M6 25.0 303 Stainless Steel

20139445

Price Range
R 88,3679 - R 66,3921

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • l2 025
    7.5
  • d3
    12.0
  • d4 min
    6.5
Captive Thumb Screw M6 30.0 303 Stainless Steel

20139452

Price Range
R 91,9747 - R 69,1019

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • l2 025
    7.5
  • d3
    12.0
  • d4 min
    6.5
Captive Thumb Screw M6 14.0 303 Stainless Steel

20139414

Price Range
R 80,553 - R 60,5207

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • l2 025
    7.5
  • d3
    12.0
  • d4 min
    6.5
Captive Thumb Screw M4 18.0 303 Stainless Steel

20139292

Price Range
R 73,9404 - R 55,5525

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • l2 025
    6.0
  • d3
    10.0
  • d4 min
    4.5
Captive Thumb Screw M5 12.0 303 Stainless Steel

20139339

Price Range
R 70,3336 - R 52,8427

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • l2 025
    7.5
  • d3
    10.0
  • d4 min
    5.5
Captive Thumb Screw M5 10.0 303 Stainless Steel

20139322

Price Range
R 69,4168 - R 51,9394

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • l2 025
    7.5
  • d3
    10.0
  • d4 min
    5.5
Captive Thumb Screw M5 20.0 303 Stainless Steel

20139377

Price Range
R 75,1427 - R 56,4558

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • l2 025
    7.5
  • d3
    10.0
  • d4 min
    5.5
Captive Thumb Screw M5 30.0 303 Stainless Steel

20139391

Price Range
R 80,553 - R 60,5207

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • l2 025
    7.5
  • d3
    10.0
  • d4 min
    5.5
Captive Thumb Screw M5 16.0 303 Stainless Steel

20139353

Price Range
R 72,137 - R 54,1976

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • l2 025
    7.5
  • d3
    10.0
  • d4 min
    5.5