Menu Search

Castor Wheels

In stock

We offer a wide selection of Castor Wheels to suit an array of applications, across several industries. Our wheels are available in materials including; Polyamide, Polyurethane, Rubber and Thermoplastic. A great choice of colours to choose from too, such as; Red, Blue, Grey, Black and White - in a range of sizes and load capactities to suit your purpose.

Series Code :SR5629 ,SR5646, SR5767

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
51 results
Product SKUs information
Essentra Part Number Price range Availability Wheel Diameter Colour Wheel Material Load Capacity View
R 92,5576 - R 133,2543 Request the lead time here
125.0 mm
White
PA
122.0 kg
R 13,3631 - R 19,2441 Request the lead time here
60.0 mm
Black
PP
40.8 kg
R 116,0975 - R 116,0975 2 In stock - Delivery conditions may apply, visit our FAQs
100.0 mm
Grey
Plastic
80.0 kg
R 59,6458 - R 59,6458 44 In stock - Delivery conditions may apply, visit our FAQs
100.0 mm
White
PA
90.0 kg
R 428,0997 - R 769,2496 6 In stock - Delivery conditions may apply, visit our FAQs
200.0 mm
Black
Plastic
100.0 kg
R 26,7415 - R 38,4883 Request the lead time here
80.0 mm
Black
PP
50.1 kg
R 1 006,8006 - R 3 073,0562 Request the lead time here
150.0 mm
Red
Cast Iron
458.9 kg
R 11,8437 - R 11,8437 50 In stock - Delivery conditions may apply, visit our FAQs
50.0 mm
Black
PP
35.7 kg
R 20,1753 - R 23,055 Request the lead time here
60.0 mm
White
PA
60.0 kg
R 1 906,6348 - R 5 819,4911 Request the lead time here
200.0 mm
Red
Cast Iron
968.7 kg
R 56,9418 - R 56,9418 Request the lead time here
80.0 mm
Grey
Plastic
60.0 kg
R 489,1453 - R 1 004,6422 Request the lead time here
260.0 mm
Black
Plastic
100.0 kg
R 472,03 - R 1 441,0758 Request the lead time here
80.0 mm
Red
Cast Iron
163.1 kg
R 63,7097 - R 63,7097 288 In stock - Delivery conditions may apply, visit our FAQs
100.0 mm
Black
Plastic
80.0 kg
R 50,1581 - R 50,1581 Request the lead time here
75.0 mm
Dark Grey
Plastic
60.0 kg
R 470,0617 - R 537,0497 Request the lead time here
260.0 mm
Black
Plastic
100.0 kg
R 230,356 - R 331,6416 Request the lead time here
100.0 mm
Blue
Plastic
152.3 kg
R 1 285,5038 - R 3 923,3979 Request the lead time here
175.0 mm
Red
Cast Iron
662.8 kg
R 50,1581 - R 50,1581 Request the lead time here
60.0 mm
Grey
Plastic
60.0 kg
R 116,5877 - R 218,4984 Request the lead time here
100.0 mm
Black
Steel
70.0 kg
  • of 3
Wheel 125.0 mm (DIA) 27.0 mm 122.0 kg PA White

10209288

Price Range
R 133,2543 - R 92,5576

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Polyamide
  • Colour
    White
  • Load Capacity
    122.0 kg
  • Wheel Diameter
    125.0 mm
  • Wheel Width
    27.0 mm
Wheel 60.0 mm (DIA) 21.5 mm 40.8 kg PP Black

10209318

Price Range
R 19,2441 - R 13,3631

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Polypropylene
  • Colour
    Black
  • Load Capacity
    40.8 kg
  • Wheel Diameter
    60.0 mm
  • Wheel Width
    21.5 mm
Wheel 100.0 mm (DIA) 28.0 mm 80.0 kg Plastic Grey

10270462

Price Range
R 116,0975 - R 116,0975

Stock Levels
2 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Grey
  • Load Capacity
    80.0 kg
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    28.0 mm
Wheel 100.0 mm (DIA) 27.0 mm 90.0 kg PA White

10270431

Price Range
R 59,6458 - R 59,6458

Stock Levels
44 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Wheel Full Material
    Polyamide
  • Colour
    White
  • Load Capacity
    90.0 kg
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    27.0 mm
Wheel 200.0 mm (DIA) 50.0 mm 100.0 kg Plastic Black

10278130

Price Range
R 769,2496 - R 428,0997

Stock Levels
6 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Black
  • Load Capacity
    100.0 kg
  • Wheel Diameter
    200.0 mm
  • Wheel Width
    50.0 mm
Wheel 80.0 mm (DIA) 21.5 mm 50.1 kg PP Black

10209325

Price Range
R 38,4883 - R 26,7415

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Polypropylene
  • Colour
    Black
  • Load Capacity
    50.1 kg
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    21.5 mm
Wheel 150.0 mm (DIA) 40.0 mm 458.9 kg Cast Iron Red

10209165

Price Range
R 3 073,0562 - R 1 006,8006

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Cast Iron
  • Colour
    Red
  • Load Capacity
    458.9 kg
  • Wheel Diameter
    150.0 mm
  • Wheel Width
    40.0 mm
Wheel 50.0 mm (DIA) 18.0 mm 35.7 kg PP Black

10209301

Price Range
R 11,8437 - R 11,8437

Stock Levels
50 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Wheel Full Material
    Polypropylene
  • Colour
    Black
  • Load Capacity
    35.7 kg
  • Wheel Diameter
    50.0 mm
  • Wheel Width
    18.0 mm
Wheel 60.0 mm (DIA) 22.0 mm 60.0 kg PA White

10270400

Price Range
R 23,055 - R 20,1753

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Polyamide
  • Colour
    White
  • Load Capacity
    60.0 kg
  • Wheel Diameter
    60.0 mm
  • Wheel Width
    22.0 mm
Wheel 200.0 mm (DIA) 50.0 mm 968.7 kg Cast Iron Red

10209189

Price Range
R 5 819,4911 - R 1 906,6348

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Cast Iron
  • Colour
    Red
  • Load Capacity
    968.7 kg
  • Wheel Diameter
    200.0 mm
  • Wheel Width
    50.0 mm
Wheel 80.0 mm (DIA) 22.0 mm 60.0 kg Plastic Grey

10270455

Price Range
R 56,9418 - R 56,9418

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Grey
  • Load Capacity
    60.0 kg
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    22.0 mm
Wheel 260.0 mm (DIA) 85.0 mm 100.0 kg Plastic Black

10278147

Price Range
R 1 004,6422 - R 489,1453

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Black
  • Load Capacity
    100.0 kg
  • Wheel Diameter
    260.0 mm
  • Wheel Width
    85.0 mm
Wheel 80.0 mm (DIA) 25.0 mm 163.1 kg Cast Iron Red

10209134

Price Range
R 1 441,0758 - R 472,03

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Cast Iron
  • Colour
    Red
  • Load Capacity
    163.1 kg
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    25.0 mm
Wheel 100.0 mm (DIA) 27.0 mm 80.0 kg Plastic Black

10270547

Price Range
R 63,7097 - R 63,7097

Stock Levels
288 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Black
  • Load Capacity
    80.0 kg
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    27.0 mm
Wheel 75.0 mm (DIA) 24.0 mm 60.0 kg Plastic Dark Grey

10270523

Price Range
R 50,1581 - R 50,1581

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Dark Grey
  • Load Capacity
    60.0 kg
  • Wheel Diameter
    75.0 mm
  • Wheel Width
    24.0 mm
Wheel 260.0 mm (DIA) 85.0 mm 100.0 kg Plastic Black

10278123

Price Range
R 537,0497 - R 470,0617

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Black
  • Load Capacity
    100.0 kg
  • Wheel Diameter
    260.0 mm
  • Wheel Width
    85.0 mm
Wheel 100.0 mm (DIA) 36.0 mm 152.3 kg Plastic Blue

10209202

Price Range
R 331,6416 - R 230,356

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Blue
  • Load Capacity
    152.3 kg
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    36.0 mm
Wheel 175.0 mm (DIA) 40.0 mm 662.8 kg Cast Iron Red

10209172

Price Range
R 3 923,3979 - R 1 285,5038

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Cast Iron
  • Colour
    Red
  • Load Capacity
    662.8 kg
  • Wheel Diameter
    175.0 mm
  • Wheel Width
    40.0 mm
Wheel 60.0 mm (DIA) 20.0 mm 60.0 kg Plastic Grey

10270448

Price Range
R 50,1581 - R 50,1581

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Grey
  • Load Capacity
    60.0 kg
  • Wheel Diameter
    60.0 mm
  • Wheel Width
    20.0 mm
Wheel 100.0 mm (DIA) 30.0 mm 70.0 kg Steel Black

10270370

Price Range
R 218,4984 - R 116,5877

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Steel
  • Colour
    Black
  • Load Capacity
    70.0 kg
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    30.0 mm