Menu Search

Castor Wheels

In stock

We offer a wide selection of Castor Wheels to suit an array of applications, across several industries. Our wheels are available in materials including; Polyamide, Polyurethane, Rubber and Thermoplastic. A great choice of colours to choose from too, such as; Red, Blue, Grey, Black and White - in a range of sizes and load capactities to suit your purpose.

Series Code :SR5629 ,SR5646, SR5767

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
51 results
Product SKUs information
Essentra Part Number Price range Availability Wheel Diameter Colour Wheel Material Load Capacity View
R 197,9129 - R 370,5463 Request the lead time here
125.0 mm
Black
Steel
110.0 kg
R 32,5269 - R 32,5269 42 In stock - Delivery conditions may apply, visit our FAQs
80.0 mm
Black
Plastic
60.0 kg
R 7,1967 - R 10,3573 Request the lead time here
40.0 mm
Black
PP
24.5 kg
R 607,7987 - R 1 854,9839 Request the lead time here
100.0 mm
Red
Cast Iron
229.4 kg
R 89,4687 - R 167,8157 Request the lead time here
80.0 mm
Black
Steel
50.0 kg
R 77,277 - R 77,277 28 In stock - Delivery conditions may apply, visit our FAQs
100.0 mm
Black
Plastic
70.0 kg
R 56,5781 - R 56,5781 Request the lead time here
75.0 mm
White
PA
80.0 kg
R 144,3075 - R 284,3858 Request the lead time here
45.0 mm
Black
PP
15.0 kg
R 90,4816 - R 130,2815 Request the lead time here
125.0 mm
Grey
Plastic
81.6 kg
R 20,1753 - R 23,055 Request the lead time here
60.0 mm
White
PA
60.0 kg
R 12,0586 - R 30,6706 Request the lead time here
30.0 mm
Black;Grey
PP
20.0 kg
  • of 3
Wheel 125.0 mm (DIA) 37.5 mm 110.0 kg Steel Black

10270387

Price Range
R 370,5463 - R 197,9129

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Steel
  • Colour
    Black
  • Load Capacity
    110.0 kg
  • Wheel Diameter
    125.0 mm
  • Wheel Width
    37.5 mm
Wheel 80.0 mm (DIA) 22.0 mm 60.0 kg Plastic Black

10270530

Price Range
R 32,5269 - R 32,5269

Stock Levels
42 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Black
  • Load Capacity
    60.0 kg
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    22.0 mm
Wheel 40.0 mm (DIA) 17.0 mm 24.5 kg PP Black

10209295

Price Range
R 10,3573 - R 7,1967

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Polypropylene
  • Colour
    Black
  • Load Capacity
    24.5 kg
  • Wheel Diameter
    40.0 mm
  • Wheel Width
    17.0 mm
Wheel 100.0 mm (DIA) 30.0 mm 229.4 kg Cast Iron Red

10209141

Price Range
R 1 854,9839 - R 607,7987

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Cast Iron
  • Colour
    Red
  • Load Capacity
    229.4 kg
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    30.0 mm
Wheel 80.0 mm (DIA) 25.0 mm 50.0 kg Steel Black

10270363

Price Range
R 167,8157 - R 89,4687

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Steel
  • Colour
    Black
  • Load Capacity
    50.0 kg
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    25.0 mm
Wheel 100.0 mm (DIA) 30.0 mm 70.0 kg Plastic Black

10270486

Price Range
R 77,277 - R 77,277

Stock Levels
28 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Black
  • Load Capacity
    70.0 kg
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    30.0 mm
Wheel 75.0 mm (DIA) 23.0 mm 80.0 kg PA White

10270417

Price Range
R 56,5781 - R 56,5781

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Polyamide
  • Colour
    White
  • Load Capacity
    80.0 kg
  • Wheel Diameter
    75.0 mm
  • Wheel Width
    23.0 mm
Swivel Caster 45.0 mm (DIA) 28.0 mm (W)

10292297

Price Range
R 284,3858 - R 144,3075

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Polypropylene
  • Colour
    Black
  • Load Capacity
    15.0 kg
  • Wheel Diameter
    45.0 mm
  • Wheel Width
    28.0 mm
Wheel 125.0 mm (DIA) 27.0 mm 81.6 kg Plastic Grey

10209271

Price Range
R 130,2815 - R 90,4816

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Grey
  • Load Capacity
    81.6 kg
  • Wheel Diameter
    125.0 mm
  • Wheel Width
    27.0 mm
Wheel 60.0 mm (DIA) 22.0 mm 60.0 kg PA White

10270400

Price Range
R 23,055 - R 20,1753

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Polyamide
  • Colour
    White
  • Load Capacity
    60.0 kg
  • Wheel Diameter
    60.0 mm
  • Wheel Width
    22.0 mm
Wheel 30.0 mm (DIA) 17.5 mm 20.0 kg PP Black;Grey

10352007

Price Range
R 30,6706 - R 12,0586

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Polypropylene
  • Colour
    Black;Grey
  • Load Capacity
    20.0 kg
  • Wheel Diameter
    30.0 mm
  • Wheel Width
    17.5 mm