Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Centre Pull Plug easily plugs into a threaded or non-threaded hole. Due to the tapered design, is can be used to plug multiple inner diameters. These plug offers a snug and secure fit that prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.
The integrated centre tab is designed for quick and easy remova, by pulling the tab upwards. The plug protects against damage, dirt, moisture, and corrosion during storage and shipping.
Used in various applications.
Material: LDPE, LDPE - PIR Colour: Yellow, Orange, Red Series Code: SR1174, SR1068
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H | D | d2 | Material | d1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 0,7368 - R 1,6105 | 9000 In stock - Delivery conditions may apply, visit our FAQs |
0.374 in
9.5 mm
|
0.531 in
13.5 mm
|
0.394 in
10.0 mm
|
LDPE - PIR
|
0.331 in
8.4 mm
|
|
||
| R 2,53 - R 6,3634 | Request the lead time here |
0.374 in
9.5 mm
|
0.594 in
15.1 mm
|
0.429 in
10.9 mm
|
LDPE
|
0.362 in
9.2 mm
|
1
|
||
| R 0,6989 - R 1,7063 | Request the lead time here |
0.374 in
9.5 mm
|
0.437 in
11.1 mm
|
0.303 in
7.7 mm
|
LDPE - PIR
|
0.244 in
6.2 mm
|
|
||
| R 7,3371 - R 17,9641 | Request the lead time here |
1.024 in
26.0 mm
|
2.559 in
65.0 mm
|
2.402 in
61.0 mm
|
LDPE - PIR
|
2.165 in
55.0 mm
|
|
||
| R 1,2778 - R 1,6445 | 900 In stock - Delivery conditions may apply, visit our FAQs |
0.394 in
10.0 mm
|
1.161 in
29.5 mm
|
0.61 in
15.5 mm
|
LDPE - PIR
|
0.531 in
13.5 mm
|
|
||
| R 1,63 - R 2,0872 | Request the lead time here |
0.394 in
10.0 mm
|
1.339 in
34.0 mm
|
0.768 in
19.5 mm
|
LDPE
|
0.689 in
17.5 mm
|
|
||
| R 0,5828 - R 0,7463 | Request the lead time here |
0.374 in
9.5 mm
|
0.917 in
23.3 mm
|
0.374 in
9.5 mm
|
LDPE
|
0.276 in
7.0 mm
|
|
||
| R 1,161 - R 1,4927 | Request the lead time here |
0.374 in
9.5 mm
|
1.083 in
27.5 mm
|
0.531 in
13.5 mm
|
LDPE - PIR
|
0.453 in
11.5 mm
|
|
||
| R 0,6981 - R 0,8965 | 5000 In stock - Delivery conditions may apply, visit our FAQs |
0.374 in
9.5 mm
|
0.913 in
23.2 mm
|
0.394 in
10.0 mm
|
LDPE
|
0.315 in
8.0 mm
|
|
||
| R 0,6981 - R 0,8965 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
0.374 in
9.5 mm
|
0.976 in
24.8 mm
|
0.453 in
11.5 mm
|
LDPE
|
0.374 in
9.5 mm
|
|
||
| R 1,161 - R 1,4927 | Request the lead time here |
0.374 in
9.5 mm
|
1.043 in
26.5 mm
|
0.492 in
12.5 mm
|
LDPE
|
0.413 in
10.5 mm
|
|
||
| R 1,161 - R 1,4927 | Request the lead time here |
0.394 in
10.0 mm
|
1.118 in
28.4 mm
|
0.571 in
14.5 mm
|
LDPE - PIR
|
0.492 in
12.5 mm
|
|
||
| R 0,5828 - R 0,7463 | 2000 In stock - Delivery conditions may apply, visit our FAQs |
0.374 in
9.5 mm
|
0.831 in
21.1 mm
|
0.315 in
8.0 mm
|
LDPE - PIR
|
0.236 in
6.0 mm
|
|
||
| R 0,5828 - R 0,7463 | Request the lead time here |
0.374 in
9.5 mm
|
0.799 in
20.3 mm
|
0.276 in
7.0 mm
|
LDPE - PIR
|
0.197 in
5.0 mm
|
|
||
| R 1,2778 - R 1,6445 | Request the lead time here |
0.394 in
10.0 mm
|
1.193 in
30.3 mm
|
0.638 in
16.2 mm
|
LDPE - PIR
|
0.559 in
14.2 mm
|
|
||
| R 1,8606 - R 2,3877 | Request the lead time here |
0.472 in
12.0 mm
|
1.661 in
42.2 mm
|
1.102 in
28.0 mm
|
LDPE
|
0.984 in
25.0 mm
|
|
||
| R 1,1385 - R 3,3225 | 5000 In stock - Delivery conditions may apply, visit our FAQs |
0.539 in
13.7 mm
|
0.937 in
23.8 mm
|
0.787 in
20.0 mm
|
LDPE - PIR
|
0.701 in
17.8 mm
|
|
||
| R 2,5142 - R 9,6296 | Request the lead time here |
0.406 in
10.3 mm
|
0.469 in
11.9 mm
|
0.335 in
8.5 mm
|
LDPE
|
0.268 in
6.8 mm
|
1
|
||
| R 3,1009 - R 6,0255 | Request the lead time here |
0.752 in
19.1 mm
|
1.122 in
28.5 mm
|
0.972 in
24.7 mm
|
LDPE
|
0.87 in
22.1 mm
|
1
|
||
| R 4,3189 - R 10,1365 | Request the lead time here |
0.752 in
19.1 mm
|
1.752 in
44.5 mm
|
1.602 in
40.7 mm
|
LDPE
|
1.453 in
36.9 mm
|
1