Menu Search

Clevis Joints with Pin

In production

These Clevis Joints with Pin are a coupling in which the mating parts fit between the forks and are secured in position by clevis pins. They serve as a U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.

The clevis pin is held with a cotter pin and a washer to prevent it from falling loose. This ensures the joint's stability and integrity, even under heavy loads and stresses. If necessary, the joint can be disassembled for maintenance by withdrawing the cotter pin. This enables component inspection, lubrication, or replacement, assuring the joint's continuous performance and durability.

They are easy to install and adjust using standard thread. They are most typically employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning. Still, they can also be found in various other sectors and applications such as automotive, construction, and manufacturing.

  • U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.
  • Held with a cotter pin and a washer to prevent it from falling loose
  • It is employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning.
Material: 303 Stainless Steel, Steel Series Code: SRR3407, SRR3406, SRR3405, SRR3390, SRR3404, SRR3389

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
169 results
Product SKUs information
Essentra Part Number Price range Availability d2 d3 Clevis Size Material d1 tol. H9 l2 ±0.5 l1 ±0.5 View
R 419,7079 - R 645,8212 Request the lead time here
M10
18.0
10x40
303 Stainless Steel
10.0
72.0
40.0
R 1 820,3965 - R 2 427,1954 Request the lead time here
M20
34.0
20x40
303 Stainless Steel
20.0
105.0
40.0
R 483,011 - R 742,9438 Request the lead time here
M12
20.0
12x48
303 Stainless Steel
12.0
86.0
48.0
R 154,5722 - R 237,82 Request the lead time here
M6
10.0
6x24
303 Stainless Steel
6.0
43.0
24.0
R 489,7315 - R 753,3497 Request the lead time here
M12
20.0
12x24
303 Stainless Steel
12.0
62.0
24.0
R 1 764,4644 - R 2 352,6192 Request the lead time here
M20
34.0
20x40
303 Stainless Steel
20.0
105.0
40.0
R 543,0622 - R 835,5136 Request the lead time here
M12
20.0
12x48
303 Stainless Steel
12.0
86.0
48.0
R 4 283,3625 - R 5 711,1501 Request the lead time here
M24
42.0
25x50
303 Stainless Steel
25.0
132.0
50.0
R 483,011 - R 742,9438 Request the lead time here
M12
20.0
12x48
303 Stainless Steel
12.0
86.0
48.0
R 408,6516 - R 628,6947 Request the lead time here
M12
20.0
12x24
303 Stainless Steel
12.0
62.0
24.0
R 1 103,2509 - R 1 470,929 Request the lead time here
M16
26.0
16x32
303 Stainless Steel
16.0
83.0
32.0
R 2 159,6749 - R 2 879,6388 Request the lead time here
M16
26.0
16x64
303 Stainless Steel
16.0
115.0
64.0
R 182,5382 - R 280,7447 Request the lead time here
M8
14.0
8x32
303 Stainless Steel
8.0
58.0
32.0
R 207,2524 - R 318,6832 Request the lead time here
M8
14.0
8x16
303 Stainless Steel
8.0
42.0
16.0
R 598,344 - R 920,4958 Request the lead time here
M12
20.0
12x48
303 Stainless Steel
12.0
86.0
48.0
R 2 159,6749 - R 2 879,6388 Request the lead time here
M16
26.0
16x64
303 Stainless Steel
16.0
115.0
64.0
R 996,5896 - R 1 328,7139 Request the lead time here
M16
26.0
16x32
303 Stainless Steel
16.0
83.0
32.0
R 42,491 - R 65,2541 Request the lead time here
M8
14.0
8x32
Steel
8.0
58.0
32.0
R 304,5917 - R 468,486 Request the lead time here
M20
34.0
20x40
Steel
20.0
105.0
40.0
R 2 740,8924 - R 3 654,451 Request the lead time here
M36
60.0
35x72
Steel
35.0
188.0
72.0
  • of 9
Clevis Joint with Pin M10 10x40 40.0 303 Stainless Steel

20194543

Price Range
R 645,8212 - R 419,7079

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    10x40
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    10.0
  • l1 ±0.5
    40.0
Clevis Joint with Pin M20 20x40 40.0 303 Stainless Steel

20194291

Price Range
R 2 427,1954 - R 1 820,3965

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    20x40
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    20.0
  • l1 ±0.5
    40.0
Clevis Joint with Pin M12 12x48 48.0 303 Stainless Steel

20194574

Price Range
R 742,9438 - R 483,011

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x48
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    48.0
Clevis Joint with Pin M6 6x24 24.0 303 Stainless Steel

20194086

Price Range
R 237,82 - R 154,5722

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    6x24
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    6.0
  • l1 ±0.5
    24.0
Clevis Joint with Pin M12 12x24 24.0 303 Stainless Steel

20194178

Price Range
R 753,3497 - R 489,7315

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x24
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    24.0
Clevis Joint with Pin M20 20x40 40.0 303 Stainless Steel

20194475

Price Range
R 2 352,6192 - R 1 764,4644

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    20x40
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    20.0
  • l1 ±0.5
    40.0
Clevis Joint with Pin M12 12x48 48.0 303 Stainless Steel

20194437

Price Range
R 835,5136 - R 543,0622

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x48
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    12.0
  • l1 ±0.5
    48.0
Clevis Joint with Pin M24 25x50 50.0 303 Stainless Steel

20194321

Price Range
R 5 711,1501 - R 4 283,3625

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    25x50
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    25.0
  • l1 ±0.5
    50.0
Clevis Joint with Pin M12 12x48 48.0 303 Stainless Steel

20194581

Price Range
R 742,9438 - R 483,011

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x48
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    12.0
  • l1 ±0.5
    48.0
Clevis Joint with Pin M12 12x24 24.0 303 Stainless Steel

20194567

Price Range
R 628,6947 - R 408,6516

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x24
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    12.0
  • l1 ±0.5
    24.0
Clevis Joint with Pin M16 16x32 32.0 303 Stainless Steel

20194260

Price Range
R 1 470,929 - R 1 103,2509

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x32
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    16.0
  • l1 ±0.5
    32.0
Clevis Joint with Pin M16 16x64 64.0 303 Stainless Steel

20194277

Price Range
R 2 879,6388 - R 2 159,6749

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x64
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    16.0
  • l1 ±0.5
    64.0
Clevis Joint with Pin M8 8x32 32.0 303 Stainless Steel

20194369

Price Range
R 280,7447 - R 182,5382

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x32
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    8.0
  • l1 ±0.5
    32.0
Clevis Joint with Pin M8 8x16 16.0 303 Stainless Steel

20194109

Price Range
R 318,6832 - R 207,2524

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x16
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    8.0
  • l1 ±0.5
    16.0
Clevis Joint with Pin M12 12x48 48.0 303 Stainless Steel

20194208

Price Range
R 920,4958 - R 598,344

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x48
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    12.0
  • l1 ±0.5
    48.0
Clevis Joint with Pin M16 16x64 64.0 303 Stainless Steel

20194284

Price Range
R 2 879,6388 - R 2 159,6749

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x64
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    16.0
  • l1 ±0.5
    64.0
Clevis Joint with Pin M16 16x32 32.0 303 Stainless Steel

20194444

Price Range
R 1 328,7139 - R 996,5896

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x32
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    16.0
  • l1 ±0.5
    32.0
Clevis Joint with Pin M8 8x32 32.0 Steel

20193386

Price Range
R 65,2541 - R 42,491

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x32
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    8.0
  • l1 ±0.5
    32.0
Clevis Joint with Pin M20 20x40 40.0 Steel

20193119

Price Range
R 468,486 - R 304,5917

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    20x40
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    20.0
  • l1 ±0.5
    40.0
Clevis Joint with Pin M36 35x72 72.0 Steel

20193225

Price Range
R 3 654,451 - R 2 740,8924

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    35x72
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    35.0
  • l1 ±0.5
    72.0