Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Steel Clevis Joints, with retention clips, are a type of coupling in which the matching parts fit between the forks and are held in place by retention clips. They form a U-shaped connection between two rods, or shafts, to allow for tractive or linear thrust movements.
The retention clip is a clip that locks into place around the base of the clevis, preventing accidental disconnection and resulting in a clean, compact assembly. The steel substance ensures longevity and its ability to endure high forces, as well as resistance to wear and corrosion. If necessary, the joint can be dismantled for maintenance by removing the retention clip. This allows for component examination, lubrication and replacement.
Most commonly employed as a coupling on the end of air cylinders, at the ends of turnbuckles or for wire rope for tensioning, and used in industries such as construction, automotive and manufacturing.
Material: 303 Stainless Steel, Steel Series Code: SRR3401, SRR3400, SRR3388, SRR3387
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d2 | d3 | Clevis Size | Thread hand | Thread Type | d1 tol. H9 | l1 ±0.5 | View | |
---|---|---|---|---|---|---|---|---|---|---|
R 541,9788 - R 774,2555 | Request the lead time here |
M12
|
20.0
|
12x24
|
Left Hand
|
Coarse
|
12.0
|
24.0
|
||
R 234,3636 - R 334,7455 | Request the lead time here |
M8x1
|
14.0
|
8x16
|
Left Hand
|
Fine
|
8.0
|
16.0
|
||
R 541,9788 - R 774,2555 | Request the lead time here |
M12x1.25
|
20.0
|
12x24
|
Left Hand
|
Fine
|
12.0
|
24.0
|
||
R 174,677 - R 249,3895 | Request the lead time here |
M6
|
10.0
|
6x12
|
Left Hand
|
Coarse
|
6.0
|
12.0
|
||
R 1 991,7775 - R 2 845,3369 | Request the lead time here |
M20x1.5
|
34.0
|
20x40
|
Right Hand
|
Fine
|
20.0
|
40.0
|
||
R 308,6587 - R 440,9708 | Request the lead time here |
M10
|
18.0
|
10x20
|
Left Hand
|
Coarse
|
10.0
|
20.0
|
||
R 154,6424 - R 220,7984 | Request the lead time here |
M5
|
9.0
|
5x10
|
Left Hand
|
Coarse
|
5.0
|
12.0
|
||
R 975,4367 - R 1 393,4512 | Request the lead time here |
M16x1.5
|
26.0
|
16x32
|
Left Hand
|
Fine
|
16.0
|
32.0
|
||
R 368,3452 - R 526,1181 | Request the lead time here |
M8x1
|
14.0
|
8x32
|
Right Hand
|
Fine
|
8.0
|
32.0
|
||
R 234,3636 - R 334,7455 | Request the lead time here |
M8x1
|
14.0
|
8x16
|
Right Hand
|
Fine
|
8.0
|
16.0
|
||
R 410,2928 - R 586,0133 | Request the lead time here |
M10
|
18.0
|
10x40
|
Right Hand
|
Coarse
|
10.0
|
40.0
|
||
R 541,9788 - R 774,2555 | Request the lead time here |
M12x1.25
|
20.0
|
12x24
|
Right Hand
|
Fine
|
12.0
|
24.0
|
||
R 541,9788 - R 774,2555 | Request the lead time here |
M12
|
20.0
|
12x24
|
Right Hand
|
Coarse
|
12.0
|
24.0
|
||
R 605,0045 - R 864,2027 | Request the lead time here |
M12
|
20.0
|
12x48
|
Left Hand
|
Coarse
|
12.0
|
48.0
|
||
R 368,3452 - R 526,1181 | Request the lead time here |
M8
|
14.0
|
8x32
|
Right Hand
|
Coarse
|
8.0
|
32.0
|
||
R 174,677 - R 249,3895 | Request the lead time here |
M6
|
10.0
|
6x12
|
Right Hand
|
Coarse
|
6.0
|
12.0
|
||
R 975,4367 - R 1 393,4512 | Request the lead time here |
M16x1.5
|
26.0
|
16x32
|
Right Hand
|
Fine
|
16.0
|
32.0
|
||
R 410,2928 - R 586,0133 | Request the lead time here |
M10x1.25
|
18.0
|
10x40
|
Right Hand
|
Fine
|
10.0
|
40.0
|
||
R 1 991,7775 - R 2 845,3369 | Request the lead time here |
M20
|
34.0
|
20x40
|
Right Hand
|
Coarse
|
20.0
|
40.0
|
||
R 368,3452 - R 526,1181 | Request the lead time here |
M8x1
|
14.0
|
8x32
|
Left Hand
|
Fine
|
8.0
|
32.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue