Menu Search

Clevis Joints with Retention Clips

In production

Steel Clevis Joints, with retention clips, are a type of coupling in which the matching parts fit between the forks and are held in place by retention clips. They form a U-shaped connection between two rods, or shafts, to allow for tractive or linear thrust movements.

The retention clip is a clip that locks into place around the base of the clevis, preventing accidental disconnection and resulting in a clean, compact assembly. The steel substance ensures longevity and its ability to endure high forces, as well as resistance to wear and corrosion. If necessary, the joint can be dismantled for maintenance by removing the retention clip. This allows for component examination, lubrication and replacement.

Most commonly employed as a coupling on the end of air cylinders, at the ends of turnbuckles or for wire rope for tensioning, and used in industries such as construction, automotive and manufacturing.

  • The retention clip is a single component and requires no tools for installation or removal.
Material: 303 Stainless Steel, Steel Series Code: SRR3401, SRR3400, SRR3388, SRR3387

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
94 results
Product SKUs information
Essentra Part Number Price range Availability d2 d3 Clevis Size Thread hand Thread Type d1 tol. H9 l1 ±0.5 View
R 40,9735 - R 62,8694 Request the lead time here
M8
14.0
8x32
Right Hand
Coarse
8.0
32.0
R 62,6526 - R 96,4721 Request the lead time here
M10
18.0
10x40
Right Hand
Coarse
10.0
40.0
R 47,2605 - R 72,625 Request the lead time here
M10
18.0
10x20
Right Hand
Coarse
10.0
20.0
R 44,0086 - R 67,6388 Request the lead time here
M8
14.0
8x32
Right Hand
Fine
8.0
32.0
R 46,8269 - R 72,1915 Request the lead time here
M10
18.0
10x20
Right Hand
Fine
10.0
20.0
R 69,3732 - R 106,6613 Request the lead time here
M12
20.0
12x24
Right Hand
Coarse
12.0
24.0
R 31,0011 - R 47,694 Request the lead time here
M8
14.0
8x16
Right Hand
Coarse
8.0
16.0
R 29,2668 - R 44,8758 Request the lead time here
M6
10.0
6x24
Right Hand
Coarse
6.0
24.0
R 21,8959 - R 33,6026 Request the lead time here
M5
9.0
5x10
Right Hand
Coarse
5.0
10.0
R 73,4922 - R 113,165 Request the lead time here
M12
20.0
12x24
Right Hand
Fine
12.0
24.0
R 34,253 - R 52,6802 Request the lead time here
M8
14.0
8x16
Right Hand
Fine
8.0
16.0
R 21,0287 - R 32,3019 Request the lead time here
M6
10.0
6x12
Right Hand
Coarse
6.0
12.0
R 54,6314 - R 83,8982 Request the lead time here
M10
18.0
10x40
Right Hand
Fine
10.0
40.0
R 410,2928 - R 586,0133 Request the lead time here
M10x1.25
18.0
10x40
Left Hand
Fine
10.0
40.0
  • of 5
Clevis Joint with Retention Clips M8 8x32 32.0 Steel

20215590

Price Range
R 62,8694 - R 40,9735

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x32
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    8.0
  • l1 ±0.5
    32.0
Clevis Joint with Retention Clips M10 10x40 40.0 Steel

20215637

Price Range
R 96,4721 - R 62,6526

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    10x40
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    10.0
  • l1 ±0.5
    40.0
Clevis Joint with Retention Clips M10 10x20 20.0 Steel

20215613

Price Range
R 72,625 - R 47,2605

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    10x20
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    10.0
  • l1 ±0.5
    20.0
Clevis Joint with Retention Clips M8 8x32 32.0 Steel

20215606

Price Range
R 67,6388 - R 44,0086

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x32
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    8.0
  • l1 ±0.5
    32.0
Clevis Joint with Retention Clips M10 10x20 20.0 Steel

20215620

Price Range
R 72,1915 - R 46,8269

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    10x20
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    10.0
  • l1 ±0.5
    20.0
Clevis Joint with Retention Clips M12 12x24 24.0 Steel

20215651

Price Range
R 106,6613 - R 69,3732

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x24
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    24.0
Clevis Joint with Retention Clips M8 8x16 16.0 Steel

20215576

Price Range
R 47,694 - R 31,0011

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x16
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    8.0
  • l1 ±0.5
    16.0
Clevis Joint with Retention Clips M6 6x24 24.0 Steel

20215569

Price Range
R 44,8758 - R 29,2668

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    6x24
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    6.0
  • l1 ±0.5
    24.0
Clevis Joint with Retention Clips M5 5x10 10.0 Steel

20215538

Price Range
R 33,6026 - R 21,8959

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    5x10
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    5.0
  • l1 ±0.5
    10.0
Clevis Joint with Retention Clips M12 12x24 24.0 Steel

20215668

Price Range
R 113,165 - R 73,4922

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x24
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    12.0
  • l1 ±0.5
    24.0
Clevis Joint with Retention Clips M8 8x16 16.0 Steel

20215583

Price Range
R 52,6802 - R 34,253

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x16
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    8.0
  • l1 ±0.5
    16.0
Clevis Joint with Retention Clips M6 6x12 12.0 Steel

20215552

Price Range
R 32,3019 - R 21,0287

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    6x12
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    6.0
  • l1 ±0.5
    12.0
Clevis Joint with Retention Clips M10 10x40 40.0 Steel

20215644

Price Range
R 83,8982 - R 54,6314

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    10x40
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    10.0
  • l1 ±0.5
    40.0
Clevis Joint with Retention Clips M10x1.25 10x40 40.0 303 Stainless Steel

20760090

Price Range
R 586,0133 - R 410,2928

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    10x40
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    10.0
  • l1 ±0.5
    40.0