Menu Search

Click In Cable Gland

In production

These Cable Glands are used to manage cables while keeping the surroundings secure and structured. Resistant to environmental factors like moisture, dust, and UV rays. In addition, it is a reliable closure that is weather resistant and resistant to twisting, stress and snagging.

It has a click-in method that securely secures the cable in place without using any additional tools. It is used for various applications, including electrical wiring, HVAC systems, data or communication cables.

  • Material: PA
  • Colour: Light Grey
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
1 result
Product SKUs information
Essentra Part Number Price range Availability View
R 149,2102 - R 234,4611 Request the lead time here
Cable Gland M25 9.0 mm 17.0 mm PA Light Grey

10643549

Price Range
R 234,4611 - R 149,2102

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Grey
  • Gland Form
    Click-In
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Price per piece incl VAT
    14.3836 GBP