These Linear Ball Bushings are used in linear motion systems and are designed to provide a smooth and precise movement along a linear axis, allowing for accurate positioning and motion control. Composed of a housing with a row of 4-6 round ball circuits housed in a cage.
There are three types in this product group:
Their design allows for smooth and precise linear motion, provides low-friction movement and minimises wear and tear. It can withstand temperatures from -20C to +80C. Ideal for use in applications such as automotive equipment, punching presses, and printing machines.
Material: Stainless Steel, Steel Series Code: SRL1713, SRL1709, SRL1712, SRL1706
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | l2 | Material | d1 tol. h6 | d2 tol. h6 | l1 | Type | View | |
---|---|---|---|---|---|---|---|---|---|
R 462,9237 - R 661,2918 | Request the lead time here |
33.0
|
Stainless Steel
|
8.0
|
16.0
|
45.0
|
Long Version
|
||
R 203,997 - R 291,5352 | Request the lead time here |
14.5
|
Stainless Steel
|
5.0
|
12.0
|
22.0
|
Closed
|
||
R 550,0737 - R 785,7087 | Request the lead time here |
31.5
|
Stainless Steel
|
20.0
|
32.0
|
45.0
|
Closed
|
||
R 704,3816 - R 1 006,204 | Request the lead time here |
82.0
|
Steel
|
25.0
|
40.0
|
112.0
|
Double Length
|
||
R 3 671,3636 - R 5 244,722 | Request the lead time here |
77.6
|
Stainless Steel
|
50.0
|
75.0
|
100.0
|
Closed
|
||
Request the lead time here |
101.7
|
Stainless Steel
|
60.0
|
90.0
|
125.0
|
Closed
|
|||
R 342,5829 - R 489,321 | Request the lead time here |
52.1
|
Steel
|
30.0
|
47.0
|
68.0
|
Closed
|
||
R 673,9082 - R 962,726 | Request the lead time here |
77.6
|
Steel
|
50.0
|
75.0
|
100.0
|
Closed
|
||
R 138,3918 - R 197,7858 | Request the lead time here |
14.5
|
Steel
|
5.0
|
12.0
|
22.0
|
Closed
|
||
R 380,6261 - R 543,6685 | Request the lead time here |
49.8
|
Steel
|
16.0
|
26.0
|
70.0
|
Double Length
|
||
R 1 345,0991 - R 1 921,5702 | Request the lead time here |
121.2
|
Steel
|
40.0
|
62.0
|
154.0
|
Double Length
|
||
R 3 023,8527 - R 4 319,845 | Request the lead time here |
170.0
|
Steel
|
60.0
|
90.0
|
211.0
|
Double Length
|
||
R 131,4043 - R 187,6927 | Request the lead time here |
16.5
|
Steel
|
8.0
|
16.0
|
25.0
|
Closed
|
||
R 333,2662 - R 476,1223 | Request the lead time here |
16.5
|
Stainless Steel
|
8.0
|
16.0
|
25.0
|
Closed
|
||
R 1 584,4219 - R 2 263,3767 | Request the lead time here |
60.6
|
Stainless Steel
|
40.0
|
62.0
|
80.0
|
Closed
|
||
R 579,9648 - R 828,6043 | Request the lead time here |
33.0
|
Stainless Steel
|
8.0
|
16.0
|
45.0
|
Long Version
|
||
R 227,0946 - R 324,3377 | Request the lead time here |
22.0
|
Stainless Steel
|
10.0
|
19.0
|
29.0
|
Closed
|
||
R 1 765,3213 - R 2 521,9153 | Request the lead time here |
52.1
|
Stainless Steel
|
30.0
|
47.0
|
68.0
|
Closed
|
||
R 326,2787 - R 466,2234 | Request the lead time here |
45.8
|
Steel
|
12.0
|
22.0
|
61.0
|
Double Length
|
||
R 1 214,277 - R 1 734,6538 | Request the lead time here |
52.1
|
Stainless Steel
|
30.0
|
47.0
|
68.0
|
Closed
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue