These Linear Ball Bushings are used in linear motion systems and are designed to provide a smooth and precise movement along a linear axis, allowing for accurate positioning and motion control. Composed of a housing with a row of 4-6 round ball circuits housed in a cage.
There are three types in this product group:
Their design allows for smooth and precise linear motion, provides low-friction movement and minimises wear and tear. It can withstand temperatures from -20C to +80C. Ideal for use in applications such as automotive equipment, punching presses, and printing machines.
Material: Stainless Steel, Steel Series Code: SRL1713, SRL1709, SRL1712, SRL1706
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | l2 | Material | d1 tol. h6 | d2 tol. h6 | l1 | Type | View | |
---|---|---|---|---|---|---|---|---|---|
R 303,9574 - R 434,1972 | Request the lead time here |
45.8
|
Steel
|
12.0
|
22.0
|
57.0
|
Double Length
|
||
R 155,6666 - R 222,2422 | Request the lead time here |
22.9
|
Steel
|
12.0
|
22.0
|
32.0
|
Closed
|
||
R 804,7303 - R 1 149,6424 | Request the lead time here |
44.1
|
Stainless Steel
|
25.0
|
40.0
|
58.0
|
Closed
|
||
R 420,028 - R 600,151 | Request the lead time here |
22.9
|
Stainless Steel
|
12.0
|
22.0
|
32.0
|
Closed
|
||
R 295,9994 - R 422,7454 | Request the lead time here |
22.9
|
Stainless Steel
|
12.0
|
22.0
|
32.0
|
Closed
|
||
R 531,4403 - R 759,1172 | Request the lead time here |
45.8
|
Stainless Steel
|
12.0
|
22.0
|
57.0
|
Long Version
|
||
R 664,2033 - R 948,751 | Request the lead time here |
45.8
|
Stainless Steel
|
12.0
|
22.0
|
57.0
|
Long Version
|
||
R 330,3548 - R 472,0463 | Request the lead time here |
24.9
|
Stainless Steel
|
16.0
|
26.0
|
36.0
|
Closed
|
||
R 380,6261 - R 543,6685 | Request the lead time here |
49.8
|
Steel
|
16.0
|
26.0
|
70.0
|
Double Length
|
||
R 171,3885 - R 244,7575 | Request the lead time here |
24.9
|
Steel
|
16.0
|
26.0
|
36.0
|
Closed
|
||
R 510,4777 - R 729,2261 | Request the lead time here |
24.9
|
Stainless Steel
|
16.0
|
26.0
|
36.0
|
Closed
|
||
R 468,1643 - R 668,8617 | Request the lead time here |
44.1
|
Stainless Steel
|
25.0
|
40.0
|
58.0
|
Closed
|
||
R 382,1789 - R 545,9976 | Request the lead time here |
31.5
|
Stainless Steel
|
20.0
|
32.0
|
45.0
|
Closed
|
||
R 867,0357 - R 1 238,5393 | Request the lead time here |
61.0
|
Stainless Steel
|
20.0
|
32.0
|
80.0
|
Long Version
|
||
R 550,0737 - R 785,7087 | Request the lead time here |
31.5
|
Stainless Steel
|
20.0
|
32.0
|
45.0
|
Closed
|
||
R 267,467 - R 381,9848 | Request the lead time here |
44.1
|
Steel
|
25.0
|
25.0
|
40.0
|
Closed
|
||
R 673,9082 - R 962,726 | Request the lead time here |
77.6
|
Steel
|
50.0
|
75.0
|
100.0
|
Closed
|
||
R 1 239,3157 - R 1 770,3678 | Request the lead time here |
82.0
|
Stainless Steel
|
25.0
|
40.0
|
112.0
|
Long Version
|
||
R 704,3816 - R 1 006,204 | Request the lead time here |
82.0
|
Steel
|
25.0
|
40.0
|
112.0
|
Double Length
|
||
R 462,9237 - R 661,2918 | Request the lead time here |
33.0
|
Stainless Steel
|
8.0
|
16.0
|
45.0
|
Long Version
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue