Compression Latch with a Wing Knob is an ideal choice when better sealing is required under vibration conditions. A popular choice for cabinets, access panels and other access hardware applications.
This compression latch range has a fixed design that are available in locking and non-locking options. Locking options are supplied with two keys. All latches are provided with 6mm of pre-set compression to increase noise isolation.
The latches require the use of standard cams without stoppers, which are sold separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Grip | Key Type | View | |
---|---|---|---|---|---|
20072155 | R 152,6193 - R 237,408 | Request the lead time here |
1.102 in
28.0 mm
|
No Key
|
|
R 152,6193 - R 237,408 | Request the lead time here |
1.378 in
35.0 mm
|
No Key
|
||
R 574,3524 - R 995,3345 | Request the lead time here |
1.102 in
28.0 mm
|
Keyed CH751
|
||
R 192,896 - R 300,0605 | Request the lead time here |
0.945 in
24.0 mm
|
Keyed CH751
|
||
R 152,6193 - R 237,408 | Request the lead time here |
0.945 in
24.0 mm
|
No Key
|
||
R 152,6193 - R 237,408 | Request the lead time here |
0.787 in
20.0 mm
|
No Key
|
||
R 182,3075 - R 283,5893 | Request the lead time here |
1.496 in
38.0 mm
|
Keyed CH751
|
||
R 152,6193 - R 237,408 | Request the lead time here |
0.866 in
22.0 mm
|
No Key
|
||
R 192,896 - R 300,0605 | Request the lead time here |
0.866 in
22.0 mm
|
Keyed CH751
|
||
R 152,6193 - R 237,408 | Request the lead time here |
0.866 in
22.0 mm
|
No Key
|
||
R 192,896 - R 300,0605 | Request the lead time here |
1.26 in
32.0 mm
|
Keyed CH751
|
||
R 590,5461 - R 918,6272 | Request the lead time here |
1.496 in
38.0 mm
|
Keyed CH751
|
||
R 192,896 - R 300,0605 | Request the lead time here |
1.102 in
28.0 mm
|
Keyed CH751
|
||
R 152,6193 - R 237,408 | Request the lead time here |
0.945 in
24.0 mm
|
No Key
|
||
R 192,896 - R 300,0605 | Request the lead time here |
0.945 in
24.0 mm
|
Keyed CH751
|
||
R 152,6193 - R 237,408 | Request the lead time here |
1.102 in
28.0 mm
|
No Key
|
||
R 192,896 - R 300,0605 | Request the lead time here |
1.378 in
35.0 mm
|
Keyed CH751
|
||
R 192,896 - R 300,0605 | Request the lead time here |
0.866 in
22.0 mm
|
Keyed CH751
|
||
R 152,6193 - R 237,408 | Request the lead time here |
1.496 in
38.0 mm
|
No Key
|
||
R 152,6193 - R 237,408 | Request the lead time here |
0.787 in
20.0 mm
|
No Key
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue