Menu Search

Concealed Hinges - Screw-on

In stock

The range of Screw on Concealed Hinges are suitable for heavy duty applications.They are mounted with screws and have a removable pin to allow the lifting of the door from the frame for easy access.Various materials and rotation angles are provided to suit many applications.

Series Code :SR5468

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
42 results
Product SKUs information
Essentra Part Number Price range Availability Mounting Orientation Latch Material Overall Leaf Length Overall Width View
R 584,3479 - R 1 261,4341 8 In stock - Delivery conditions may apply, visit our FAQs
Left Handed
Steel
47.5 mm
30.3 mm
R 876,5218 - R 1 892,1512 Request the lead time here
Right & Left handed
Steel
47.5 mm
58.6 mm
R 584,3479 - R 1 261,4341 Request the lead time here
Opposite Hand
Steel
47.5 mm
30.2 mm
R 1 042,6919 - R 2 111,7758 Request the lead time here
Right & Left handed
Steel
55.0 mm
80.5 mm
R 124,0355 - R 251,1605 Request the lead time here
Right & Left handed
Steel
41.0 mm
21.0 mm
R 118,0228 - R 242,1503 Request the lead time here
Right & Left handed
Steel
67.8 mm
23.5 mm
R 278,5494 - R 564,8296 Request the lead time here
35.6 mm
Request the lead time here
Right & Left handed
Stainless Steel
36.0 mm
22.5 mm
R 124,0355 - R 251,1605 Request the lead time here
Right & Left handed
Steel
41.0 mm
21.0 mm
R 133,5234 - R 246,6554 Request the lead time here
Right & Left handed
Steel
67.8 mm
23.5 mm
R 143,0575 - R 264,6758 Request the lead time here
Right & Left handed
Steel
67.8 mm
23.5 mm
R 688,3464 - R 1 068,277 18 In stock - Delivery conditions may apply, visit our FAQs
Right & Left handed
Stainless Steel
104.5 mm
44.0 mm
R 167,0004 - R 337,8841 Request the lead time here
Right & Left handed
Stainless Steel
41.0 mm
21.0 mm
R 94,3414 - R 238,7715 Request the lead time here
Right & Left handed
Steel
100.0 mm
50.5 mm
R 114,5014 - R 231,4506 Request the lead time here
Right & Left handed
Steel
41.0 mm
21.0 mm
R 290,344 - R 451,0753 Request the lead time here
Steel
52.0 mm
R 1 350,9969 - R 2 170,3424 Request the lead time here
Right & Left handed
Stainless Steel
40.0 mm
Request the lead time here
Right & Left handed
Steel
44.0 mm
29.0 mm
R 92,8183 - R 212,8617 Request the lead time here
Right & Left handed
Steel
40.0 mm
15.0 mm
R 171,197 - R 266,3065 Request the lead time here
Right & Left handed
Stainless Steel
45.0 mm
28.0 mm
  • of 3
Concealed Hinge 90 ° 47.5 mm 30.3 mm Steel

10281123

Price Range
R 1 261,4341 - R 584,3479

Stock Levels
8 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    47.5 mm
  • Overall Length
    126.5 mm
  • Overall Width
    30.3 mm
  • Colour
    Natural
Concealed Hinge 90 ° 47.5 mm 58.6 mm Steel

10281147

Price Range
R 1 892,1512 - R 876,5218

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    6.0 mm
  • Overall Leaf Length
    47.5 mm
  • Overall Length
    126.5 mm
  • Overall Width
    58.6 mm
Concealed Hinge 90 ° 47.5 mm 30.2 mm Steel

10281130

Price Range
R 1 261,4341 - R 584,3479

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.8 mm
  • Offset Distance
    6.0 mm
  • Overall Leaf Length
    47.5 mm
  • Overall Length
    126.5 mm
  • Overall Width
    30.2 mm
Concealed Hinge 110 ° 55.0 mm 80.5 mm Steel

10281154

Price Range
R 2 111,7758 - R 1 042,6919

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    3.0 mm
  • Overall Leaf Length
    55.0 mm
  • Overall Length
    102.0 mm
  • Overall Width
    80.5 mm
  • Colour
    Natural
Concealed Hinge 180 ° 41.0 mm 21.0 mm Steel

10281192

Price Range
R 251,1605 - R 124,0355

Stock Levels
Request the lead time here
Attributes
  • Offset Distance
    15.0 mm
  • Overall Leaf Length
    41.0 mm
  • Overall Length
    82.0 mm
  • Overall Width
    21.0 mm
  • Colour
    Natural
Concealed Hinge 120 ° 67.8 mm 23.5 mm Steel

10273852

Price Range
R 242,1503 - R 118,0228

Stock Levels
Request the lead time here
Attributes
  • Offset Distance
    17.5 mm
  • Overall Leaf Length
    67.8 mm
  • Overall Length
    126.0 mm
  • Overall Width
    23.5 mm
  • Colour
    Natural
Concealed Hinge 90 ° 118.9 mm 35.6 mm ABS

10102190

Price Range
R 564,8296 - R 278,5494

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    20.2 mm
  • Overall Length
    118.9 mm
  • Overall Width
    35.6 mm
  • Colour
    Black
  • Commodity Code
    3926909790
Concealed Hinge 120 ° 36.0 mm 22.5 mm Stainless Steel

10550205


Stock Levels
Request the lead time here
Attributes
  • Offset Distance
    18.0 mm
  • Overall Leaf Length
    36.0 mm
  • Overall Width
    22.5 mm
  • Colour
    Natural
  • Mounting Method
    Screw;Weld
Concealed Hinge 180 ° 41.0 mm 21.0 mm Steel

10281208

Price Range
R 251,1605 - R 124,0355

Stock Levels
Request the lead time here
Attributes
  • Offset Distance
    15.0 mm
  • Overall Leaf Length
    41.0 mm
  • Overall Length
    82.0 mm
  • Overall Width
    21.0 mm
  • Colour
    Natural
Concealed Hinge 120 ° 67.8 mm 23.5 mm Steel

10273869

Price Range
R 246,6554 - R 133,5234

Stock Levels
Request the lead time here
Attributes
  • Offset Distance
    20.5 mm
  • Overall Leaf Length
    67.8 mm
  • Overall Length
    126.0 mm
  • Overall Width
    23.5 mm
  • Colour
    Natural
Concealed Hinge 120 ° 67.8 mm 23.5 mm Steel

10273876

Price Range
R 264,6758 - R 143,0575

Stock Levels
Request the lead time here
Attributes
  • Offset Distance
    23.9 mm
  • Overall Leaf Length
    67.8 mm
  • Overall Length
    126.0 mm
  • Overall Width
    23.5 mm
  • Colour
    Natural
Concealed Hinge 90 ° 104.5 mm 44.0 mm Stainless Steel

10299975

Price Range
R 1 068,277 - R 688,3464

Stock Levels
18 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Offset Distance
    6.0 mm
  • Overall Leaf Length
    104.5 mm
  • Overall Length
    106.0 mm
  • Overall Width
    44.0 mm
  • Colour
    Natural
Concealed Hinge 180 ° 41.0 mm 21.0 mm Stainless Steel

10281222

Price Range
R 337,8841 - R 167,0004

Stock Levels
Request the lead time here
Attributes
  • Offset Distance
    15.0 mm
  • Overall Leaf Length
    41.0 mm
  • Overall Length
    82.0 mm
  • Overall Width
    21.0 mm
  • Colour
    Natural
Concealed Hinge 180 ° 100.0 mm 50.5 mm Steel

10281161

Price Range
R 238,7715 - R 94,3414

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    14.0 mm
  • Overall Leaf Length
    100.0 mm
  • Overall Length
    100.0 mm
  • Overall Width
    50.5 mm
Concealed Hinge 180 ° 41.0 mm 21.0 mm Steel

10281185

Price Range
R 231,4506 - R 114,5014

Stock Levels
Request the lead time here
Attributes
  • Offset Distance
    15.0 mm
  • Overall Leaf Length
    41.0 mm
  • Overall Length
    82.0 mm
  • Overall Width
    21.0 mm
  • Colour
    Natural
Spring Hinges 150 ° 112.0 mm 52.0 mm Steel

10299982

Price Range
R 451,0753 - R 290,344

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    112.0 mm
  • Overall Width
    52.0 mm
  • Finish
    Nickel Plated
  • Commodity Code
    7326909890
Concealed Hinge 180 ° 240.0 mm 40.0 mm Stainless Steel

10299869

Price Range
R 2 170,3424 - R 1 350,9969

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    240.0 mm
  • Overall Width
    40.0 mm
  • Finish
    Raw
  • Mounting Method
    Weld
Concealed Hinge 90 ° 44.0 mm 29.0 mm Steel

10352854


Stock Levels
Request the lead time here
Attributes
  • Offset Distance
    18.0 mm
  • Overall Leaf Length
    44.0 mm
  • Overall Length
    44 mm
  • Overall Width
    29.0 mm
  • Colour
    Silver
Concealed Hinge 100 ° 40.0 mm 15.0 mm Steel

10352496

Price Range
R 212,8617 - R 92,8183

Stock Levels
Request the lead time here
Attributes
  • Offset Distance
    16.0 mm
  • Overall Leaf Length
    40.0 mm
  • Overall Length
    80 mm
  • Overall Width
    15.0 mm
  • Colour
    Silver
Concealed Hinge 90 ° 45.0 mm 28.0 mm Stainless Steel

20080020

Price Range
R 266,3065 - R 171,197

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    45.0 mm
  • Overall Length
    107.0 mm
  • Overall Width
    28.0 mm
  • Colour
    Grey
  • Mounting Method
    Screw