Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The range of Screw on Concealed Hinges are suitable for heavy duty applications.They are mounted with screws and have a removable pin to allow the lifting of the door from the frame for easy access.Various materials and rotation angles are provided to suit many applications.
Series Code :SR5468
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Mounting Orientation | Latch Material | Overall Leaf Length | Overall Width | View | |
|---|---|---|---|---|---|---|---|
| R 584,3479 - R 1 261,4341 | 8 In stock - Delivery conditions may apply, visit our FAQs |
Left Handed
|
Steel
|
1.87 in
47.5 mm
|
1.193 in
30.3 mm
|
||
| R 124,0355 - R 251,1605 | Request the lead time here |
Right & Left handed
|
Steel
|
1.614 in
41.0 mm
|
0.827 in
21.0 mm
|
||
| R 876,5218 - R 1 892,1512 | Request the lead time here |
Right & Left handed
|
Steel
|
1.87 in
47.5 mm
|
2.307 in
58.6 mm
|
||
| R 114,5014 - R 231,4506 | Request the lead time here |
Right & Left handed
|
Steel
|
1.614 in
41.0 mm
|
0.827 in
21.0 mm
|
||
| R 290,344 - R 451,0753 | Request the lead time here |
|
Steel
|
|
2.047 in
52.0 mm
|
||
| R 1 350,9969 - R 2 170,3424 | Request the lead time here |
Right & Left handed
|
Stainless Steel
|
|
1.575 in
40.0 mm
|
||
| R 1 042,6919 - R 2 111,7758 | Request the lead time here |
Right & Left handed
|
Steel
|
2.165 in
55.0 mm
|
3.169 in
80.5 mm
|
||
| R 584,3479 - R 1 261,4341 | Request the lead time here |
Opposite Hand
|
Steel
|
1.87 in
47.5 mm
|
1.189 in
30.2 mm
|
||
| R 94,3414 - R 238,7715 | Request the lead time here |
Right & Left handed
|
Steel
|
3.937 in
100.0 mm
|
1.988 in
50.5 mm
|
||
| R 143,0575 - R 264,6758 | Request the lead time here |
Right & Left handed
|
Steel
|
2.669 in
67.8 mm
|
0.925 in
23.5 mm
|
||
| R 167,0004 - R 337,8841 | Request the lead time here |
Right & Left handed
|
Stainless Steel
|
1.614 in
41.0 mm
|
0.827 in
21.0 mm
|
||
| R 688,3464 - R 1 068,277 | 18 In stock - Delivery conditions may apply, visit our FAQs |
Right & Left handed
|
Stainless Steel
|
4.114 in
104.5 mm
|
1.732 in
44.0 mm
|
||
| R 124,0355 - R 251,1605 | Request the lead time here |
Right & Left handed
|
Steel
|
1.614 in
41.0 mm
|
0.827 in
21.0 mm
|
||
| R 133,5234 - R 246,6554 | Request the lead time here |
Right & Left handed
|
Steel
|
2.669 in
67.8 mm
|
0.925 in
23.5 mm
|
||
| R 118,0228 - R 242,1503 | Request the lead time here |
Right & Left handed
|
Steel
|
2.669 in
67.8 mm
|
0.925 in
23.5 mm
|
||
| R 278,5494 - R 564,8296 | Request the lead time here |
|
|
|
1.402 in
35.6 mm
|
||
| Request the lead time here |
Right & Left handed
|
Stainless Steel
|
1.417 in
36.0 mm
|
0.886 in
22.5 mm
|
|||
| R 113,1984 - R 176,0862 | Request the lead time here |
Universal
|
Steel
|
3.543 in
90.0 mm
|
1.102 in
28.0 mm
|
||
| R 317,3316 - R 621,1437 | Request the lead time here |
|
|
2.559 in
65.0 mm
|
1.535 in
39.0 mm
|
||
| R 171,197 - R 266,3065 | Request the lead time here |
Right & Left handed
|
Stainless Steel
|
1.772 in
45.0 mm
|
1.102 in
28.0 mm