Menu Search

Conical Springs

In stock

Conical spring are helical compression springs with a design that allows for various spring rates while maintaining a compact size. They are designed to provide a nearly constant spring rate and a solid height lower than standard springs. They effectively absorb shock and prevent bending or buckling.

Their construction allows the smaller diameter coils to nest within the larger diameter coils when compressed, enabling the length of the spring to reduce to nearly one wire diameter in height.

Typically used when space efficiency is required by industries such as Automotive, Aerospace, Electronics and Industrial Machinery to provice Shock Absorption, Load Stabilization, Position Control and Vibration Dampening. Material: Stainless Steel Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
100 results
Product SKUs information
Essentra Part Number Price range Availability Load at Solid Height Minimum Outside Diameter Spring Rate Load at 50% Load Overall Length Wire Diameter Maximum Outside Diameter View
R 48,7394 - R 58,9747 Request the lead time here
8.7 mm
7.29 N
0.8 mm
15.2 mm
R 49,2126 - R 59,5472 Request the lead time here
7.9 mm
15.83 N
1.0 mm
15.2 mm
R 49,456 - R 59,8418 Request the lead time here
8.7 mm
9.07 N
0.9 mm
18.3 mm
R 49,9362 - R 60,4228 Request the lead time here
7.1 mm
14.72 N
1.0 mm
18.3 mm
R 49,9362 - R 60,4228 Request the lead time here
8.7 mm
25.49 N
1.2 mm
18.3 mm
R 52,107 - R 63,0495 Request the lead time here
13.1 mm
13.34 N
1.1 mm
21.2 mm
R 49,2126 - R 59,5472 Request the lead time here
7.1 mm
8.01 N
0.8 mm
15.2 mm
R 49,9362 - R 60,4228 Request the lead time here
9.5 mm
9.74 N
1.0 mm
18.3 mm
R 49,456 - R 59,8418 Request the lead time here
7.9 mm
37.10 N
1.4 mm
18.3 mm
R 52,107 - R 63,0495 Request the lead time here
9.5 mm
16.68 N
1.1 mm
21.6 mm
R 52,107 - R 63,0495 Request the lead time here
9.5 mm
39.41 N
1.5 mm
21.6 mm
R 53,0398 - R 64,1782 Request the lead time here
11.1 mm
17.26 N
1.2 mm
24.8 mm
R 53,5548 - R 64,8013 Request the lead time here
11.1 mm
32.92 N
1.5 mm
24.8 mm
R 53,5548 - R 64,8013 Request the lead time here
11.1 mm
74.95 N
1.9 mm
24.8 mm
R 49,2126 - R 59,5472 Request the lead time here
6.4 mm
18.10 N
1.0 mm
15.2 mm
R 53,5548 - R 64,8013 Request the lead time here
11.1 mm
38.21 N
1.6 mm
24.8 mm
R 49,2126 - R 59,5472 Request the lead time here
5.5 mm
20.28 N
1.0 mm
15.2 mm
R 52,107 - R 63,0495 Request the lead time here
8.7 mm
31.94 N
1.4 mm
21.6 mm
R 49,9362 - R 60,4228 Request the lead time here
8.7 mm
15.30 N
1.1 mm
18.3 mm
R 53,5548 - R 64,8013 10 In stock - Delivery conditions may apply, visit our FAQs
14.2 mm
14.63 N
1.2 mm
24.8 mm
  • of 5
Conical Spring 15.2 mm (OD) 15.9 mm (L) 0.92 Nmm

10634875

Price Range
R 58,9747 - R 48,7394

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    7.29 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    8.7 mm
  • Wire Diameter
    0.8 mm
  • Full Material
    302 Stainless Steel
Conical Spring 15.2 mm (OD) 9.5 mm (L) 3.32 Nmm

10633823

Price Range
R 59,5472 - R 49,2126

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    15.83 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    7.9 mm
  • Wire Diameter
    1.0 mm
  • Full Material
    302 Stainless Steel
Conical Spring 18.3 mm (OD) 31.8 mm (L) 0.57 Nmm

10442258

Price Range
R 59,8418 - R 49,456

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    9.07 N
  • Maximum Outside Diameter
    18.3 mm
  • Minimum Outside Diameter
    8.7 mm
  • Wire Diameter
    0.9 mm
  • Full Material
    302 Stainless Steel
Conical Spring 18.3 mm (OD) 25.4 mm (L) 1.16 Nmm

10442333

Price Range
R 60,4228 - R 49,9362

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    14.72 N
  • Maximum Outside Diameter
    18.3 mm
  • Minimum Outside Diameter
    7.1 mm
  • Wire Diameter
    1.0 mm
  • Full Material
    302 Stainless Steel
Conical Spring 18.3 mm (OD) 12.7 mm (L) 4.01 Nmm

10442418

Price Range
R 60,4228 - R 49,9362

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    25.49 N
  • Maximum Outside Diameter
    18.3 mm
  • Minimum Outside Diameter
    8.7 mm
  • Wire Diameter
    1.2 mm
  • Full Material
    302 Stainless Steel
Conical Spring 21.2 mm (OD) 19.0 mm (L) 1.40 Nmm

10442487

Price Range
R 63,0495 - R 52,107

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    13.34 N
  • Maximum Outside Diameter
    21.2 mm
  • Minimum Outside Diameter
    13.1 mm
  • Wire Diameter
    1.1 mm
  • Full Material
    302 Stainless Steel
Conical Spring 15.2 mm (OD) 19.1 mm (L) 0.84 Nmm

10442142

Price Range
R 59,5472 - R 49,2126

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    8.01 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    7.1 mm
  • Wire Diameter
    0.8 mm
  • Full Material
    302 Stainless Steel
Conical Spring 18.3 mm (OD) 19.1 mm (L) 1.02 Nmm

10442272

Price Range
R 60,4228 - R 49,9362

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    9.74 N
  • Maximum Outside Diameter
    18.3 mm
  • Minimum Outside Diameter
    9.5 mm
  • Wire Diameter
    1.0 mm
  • Full Material
    302 Stainless Steel
Conical Spring 18.3 mm (OD) 9.5 mm (L) 7.79 Nmm

10442432

Price Range
R 59,8418 - R 49,456

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    37.10 N
  • Maximum Outside Diameter
    18.3 mm
  • Minimum Outside Diameter
    7.9 mm
  • Wire Diameter
    1.4 mm
  • Full Material
    302 Stainless Steel
Conical Spring 21.6 mm (OD) 31.8 mm (L) 1.05 Nmm

10442500

Price Range
R 63,0495 - R 52,107

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    16.68 N
  • Maximum Outside Diameter
    21.6 mm
  • Minimum Outside Diameter
    9.5 mm
  • Wire Diameter
    1.1 mm
  • Full Material
    302 Stainless Steel
Conical Spring 21.6 mm (OD) 15.9 mm (L) 4.97 Nmm

10442586

Price Range
R 63,0495 - R 52,107

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    39.41 N
  • Maximum Outside Diameter
    21.6 mm
  • Minimum Outside Diameter
    9.5 mm
  • Wire Diameter
    1.5 mm
  • Full Material
    302 Stainless Steel
Conical Spring 24.8 mm (OD) 38.1 mm (L) 0.91 Nmm

10422502

Price Range
R 64,1782 - R 53,0398

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    17.26 N
  • Maximum Outside Diameter
    24.8 mm
  • Minimum Outside Diameter
    11.1 mm
  • Wire Diameter
    1.2 mm
  • Full Material
    302 Stainless Steel
Conical Spring 24.8 mm (OD) 25.4 mm (L) 2.59 Nmm

10442692

Price Range
R 64,8013 - R 53,5548

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    32.92 N
  • Maximum Outside Diameter
    24.8 mm
  • Minimum Outside Diameter
    11.1 mm
  • Wire Diameter
    1.5 mm
  • Full Material
    302 Stainless Steel
Conical Spring 24.8 mm (OD) 1.9 mm (L) 9.44 Nmm

10442760

Price Range
R 64,8013 - R 53,5548

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    74.95 N
  • Maximum Outside Diameter
    24.8 mm
  • Minimum Outside Diameter
    11.1 mm
  • Wire Diameter
    1.9 mm
  • Full Material
    302 Stainless Steel
Conical Spring 15.2 mm (OD) 12.7 mm (L) 2.85 Nmm

10442203

Price Range
R 59,5472 - R 49,2126

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    18.10 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    6.4 mm
  • Wire Diameter
    1.0 mm
  • Full Material
    302 Stainless Steel
Conical Spring 24.8 mm (OD) 19.1 mm (L) 4.01 Nmm

10442715

Price Range
R 64,8013 - R 53,5548

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    38.21 N
  • Maximum Outside Diameter
    24.8 mm
  • Minimum Outside Diameter
    11.1 mm
  • Wire Diameter
    1.6 mm
  • Full Material
    302 Stainless Steel
Conical Spring 15.2 mm (OD) 15.9 mm (L) 2.55 Nmm

10442210

Price Range
R 59,5472 - R 49,2126

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    20.28 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    5.5 mm
  • Wire Diameter
    1.0 mm
  • Full Material
    302 Stainless Steel
Conical Spring 21.6 mm (OD) 19.1 mm (L) 3.35 Nmm

10442562

Price Range
R 63,0495 - R 52,107

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    31.94 N
  • Maximum Outside Diameter
    21.6 mm
  • Minimum Outside Diameter
    8.7 mm
  • Wire Diameter
    1.4 mm
  • Full Material
    302 Stainless Steel
Conical Spring 18.3 mm (OD) 19.1 mm (L) 1.61 Nmm

10442357

Price Range
R 60,4228 - R 49,9362

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    15.30 N
  • Maximum Outside Diameter
    18.3 mm
  • Minimum Outside Diameter
    8.7 mm
  • Wire Diameter
    1.1 mm
  • Full Material
    302 Stainless Steel
Conical Spring 24.8 mm (OD) 25.4 mm (L) 1.15 Nmm

10442630

Price Range
R 64,8013 - R 53,5548

Stock Levels
10 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Load at 50% Load
    14.63 N
  • Maximum Outside Diameter
    24.8 mm
  • Minimum Outside Diameter
    14.2 mm
  • Wire Diameter
    1.2 mm
  • Full Material
    302 Stainless Steel