Menu Search

Continuous Hinges - Metal

In stock

Our range of Continuous Hinges are available in a host of sizes to suit your project requirements. These hinges are a more visually pleasing alternative to Butt Hinges. The hinge fits along the full length of a door, lid or other hinged application, and evenly distribute a load. They provide a seamless and hard-wearing opening.

Commonly used for piano lids - these durable hinges can be used in any number of light, medium and heavy duty industries, including, patio doors, shed, commercial and engineering applications, cabinets and other enclosures, furniture making, sheet metal and other metal fabrications.

The range includes Steel and AISI 304 Stainless Steel options. These continuous hinges come in drilled or non drilled options. Also available are Aluminium 6082 T5 options that features an aluminium profile with a small stainless steel pin diameter. This hinge comes non drilled with a weld on design, and features a choice of anodised or raw finishes.

  • Can be riveted, screwed or welded in position.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
66 results
Product SKUs information
Essentra Part Number Price range Availability Leaf Thickness Overall Length Material Hinge Type Overall Width View
R 2 471,6255 - R 5 543,058 Request the lead time here
1.3 mm
915.0 mm
Aluminium
Undrilled Hinge
44.5 mm
R 643,1632 - R 945,8281 Request the lead time here
1.2 mm
1020.0 mm
Stainless Steel
Undrilled Hinge
40.0 mm
R 180,1048 - R 249,2798 Request the lead time here
1.2 mm
1020.0 mm
Steel
Undrilled Hinge
40.0 mm
R 150,67 - R 150,67 Request the lead time here
0.9 mm
1020.0 mm
Steel
Undrilled Hinge
38.0 mm
R 136,7398 - R 298,133 Request the lead time here
0.8 mm
1020.0 mm
Steel
Drilled Hinge
25.0 mm
R 166,1381 - R 358,643 Request the lead time here
1.2 mm
1016.0 mm
Steel
Drilled Hinge
32.0 mm
  • of 4
Piano Hinge Undrilled Hinge 1.3 mm 44.5 mm 915.0 mm

10207826

Price Range
R 5 543,058 - R 2 471,6255

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.3 mm
  • Overall Length
    915.0 mm
  • Overall Width
    44.5 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    7616999099
Piano Hinge Undrilled Hinge 1.2 mm 40.0 mm 1020.0 mm

10207000

Price Range
R 945,8281 - R 643,1632

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.2 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    40.0 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    8302100090
Piano Hinge Undrilled Hinge 1.2 mm 40.0 mm 1020.0 mm

10206843

Price Range
R 249,2798 - R 180,1048

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.2 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    40.0 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    7326909890
Piano Hinge Undrilled Hinge 0.9 mm 38.0 mm 1020.0 mm

10389911

Price Range
R 150,67 - R 150,67

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    0.9 mm
  • Overall Length
    1020.0 mm
  • Overall Thickness
    0.9 mm
  • Overall Width
    38.0 mm
  • Hinge Type
    Undrilled Hinge
Piano Hinge Drilled Hinge 0.8 mm 25.0 mm 1020.0 mm

10206782

Price Range
R 298,133 - R 136,7398

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    0.8 mm
  • Overall Length
    1020.0 mm
  • Overall Width
    25.0 mm
  • Hinge Type
    Drilled Hinge
  • Commodity Code
    7326909890
Piano Hinge Drilled Hinge 1.2 mm 32.0 mm 1016.0 mm

10389966

Price Range
R 358,643 - R 166,1381

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.2 mm
  • Overall Length
    1016.0 mm
  • Overall Width
    32.0 mm
  • Hinge Type
    Drilled Hinge
  • Commodity Code
    8302100090