Menu Search

Corner Protectors

In stock

Corner Protectors are designed to protect sharp, delicate corners during transit and storage. The design ensures a secure, snug fit that is easy to install and remove by simply pushing it into place. Commonly used in industrial, commercial and residential settings.

  • Used to cover sharp or delicate corners against damage during transit and storage.
  • It is simple to install and remove by pushing it.
  • Commonly used in industrial, commercial, and residential settings.
Material: LDPE, PP Colour: White, Black Series Code: SR1041

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
55 results
Product SKUs information
Essentra Part Number Price range Availability T L Colour t Material Type View
R 2,9986 - R 8,1092 Request the lead time here
20.0 mm
55.0 mm
Black
LDPE - PIR
3
R 1,8453 - R 2,103 Request the lead time here
4.0 mm
45.0 mm
Black
LDPE - PIR
3
R 4,1673 - R 4,7438 Request the lead time here
47.0 mm
55.0 mm
Black
LDPE - PIR
3
10101544 R 5,6435 - R 6,4516 Request the lead time here
34.0 mm
70.0 mm
Black
LDPE - PIR
6
R 2,3066 - R 2,6249 892 In stock - Delivery conditions may apply, visit our FAQs
12.0 mm
45.0 mm
Black
LDPE - PIR
3
R 2,7525 - R 8,1092 Request the lead time here
15.0 mm
55.0 mm
Black
LDPE - PIR
3
R 4,9977 - R 5,7242 Request the lead time here
30.0 mm
45.0 mm
White
LDPE - PIR
4
R 6,72 - R 7,2738 Request the lead time here
40.0 mm
45.0 mm
White
LDPE - PIR
4
R 3,6906 - R 4,2378 Request the lead time here
38.0 mm
55.0 mm
Black
LDPE - PIR
3
R 3,4138 - R 3,8741 Request the lead time here
30.0 mm
55.0 mm
Black
LDPE - PIR
3
R 3,2907 - R 3,7792 Request the lead time here
20.0 mm
45.0 mm
White
LDPE - PIR
4
R 1,9222 - R 5,3104 1000 In stock - Delivery conditions may apply, visit our FAQs
6.0 mm
45.0 mm
Black
LDPE - PIR
3
R 3,383 - R 8,1092 Request the lead time here
28.0 mm
55.0 mm
Black
LDPE - PIR
3
R 3,137 - R 3,5736 Request the lead time here
22.0 mm
55.0 mm
Black
LDPE - PIR
3
R 2,0605 - R 8,1092 Request the lead time here
10.0 mm
45.0 mm
Black
LDPE - PIR
3
R 3,969 - R 3,969 1598 In stock - Delivery conditions may apply, visit our FAQs
22.0 mm
45.0 mm
White
LDPE - PIR
2
R 3,3061 - R 3,795 Request the lead time here
25.0 mm
55.0 mm
Black
LDPE - PIR
3
R 2,5932 - R 2,5932 Request the lead time here
1.2 mm
45.0 mm
White
0.8 mm
LDPE - PIR
1
R 4,0955 - R 4,0955 1570 In stock - Delivery conditions may apply, visit our FAQs
3.0 mm
32.0 mm
White
2.0 mm
LDPE - PIR
1
R 3,9212 - R 8,1092 Request the lead time here
40.0 mm
55.0 mm
Black
LDPE - PIR
3
  • of 3
Corner Protector 3 20.0 mm LDPE - PIR Black

10081921

Price Range
R 8,1092 - R 2,9986

Stock Levels
Request the lead time here
Attributes
  • L
    55.0 mm
  • T
    20.0 mm
  • Type
    3
  • Style
    Standard Protector
  • Colour
    Black
Corner Protector 3 4.0 mm LDPE - PIR Black

10081853

Price Range
R 2,103 - R 1,8453

Stock Levels
Request the lead time here
Attributes
  • L
    45.0 mm
  • T
    4.0 mm
  • Type
    3
  • Style
    Standard Protector
  • Colour
    Black
Corner Protector 3 47.0 mm LDPE - PIR Black

10082010

Price Range
R 4,7438 - R 4,1673

Stock Levels
Request the lead time here
Attributes
  • L
    55.0 mm
  • T
    47.0 mm
  • Type
    3
  • Style
    Standard Protector
  • Colour
    Black
Corner Protector 6 34.0 mm LDPE - PIR Black

10101544

Price Range
R 6,4516 - R 5,6435

Stock Levels
Request the lead time here
Attributes
  • L
    70.0 mm
  • T
    34.0 mm
  • Type
    6
  • Style
    Open Protector
  • Colour
    Black
Corner Protector 3 12.0 mm LDPE - PIR Black

10081891

Price Range
R 2,6249 - R 2,3066

Stock Levels
892 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • L
    45.0 mm
  • T
    12.0 mm
  • Type
    3
  • Style
    Standard Protector
  • Colour
    Black
Corner Protector 3 15.0 mm LDPE - PIR Black

10081907

Price Range
R 8,1092 - R 2,7525

Stock Levels
Request the lead time here
Attributes
  • L
    55.0 mm
  • T
    15.0 mm
  • Type
    3
  • Style
    Standard Protector
  • Colour
    Black
Corner Protector 4 30.0 mm LDPE - PIR White

10102282

Price Range
R 5,7242 - R 4,9977

Stock Levels
Request the lead time here
Attributes
  • L
    45.0 mm
  • T
    30.0 mm
  • Type
    4
  • Style
    Heavy Duty Protector
  • Colour
    White
Corner Protector 4 40.0 mm LDPE - PIR White

10494424

Price Range
R 7,2738 - R 6,72

Stock Levels
Request the lead time here
Attributes
  • L
    45.0 mm
  • T
    40.0 mm
  • Type
    4
  • Style
    Heavy Duty Protector
  • Colour
    White
Corner Protector 3 38.0 mm LDPE - PIR Black

10081990

Price Range
R 4,2378 - R 3,6906

Stock Levels
Request the lead time here
Attributes
  • L
    55.0 mm
  • T
    38.0 mm
  • Type
    3
  • Style
    Standard Protector
  • Colour
    Black
Corner Protector 3 30.0 mm LDPE - PIR Black

10081976

Price Range
R 3,8741 - R 3,4138

Stock Levels
Request the lead time here
Attributes
  • L
    55.0 mm
  • T
    30.0 mm
  • Type
    3
  • Style
    Standard Protector
  • Colour
    Black
Corner Protector 4 20.0 mm LDPE - PIR White

10074558

Price Range
R 3,7792 - R 3,2907

Stock Levels
Request the lead time here
Attributes
  • L
    45.0 mm
  • T
    20.0 mm
  • Type
    4
  • Style
    Heavy Duty Protector
  • Colour
    White
Corner Protector 3 6.0 mm LDPE - PIR Black

10081860

Price Range
R 5,3104 - R 1,9222

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • L
    45.0 mm
  • T
    6.0 mm
  • Type
    3
  • Style
    Standard Protector
  • Colour
    Black
Corner Protector 3 28.0 mm LDPE - PIR Black

10081969

Price Range
R 8,1092 - R 3,383

Stock Levels
Request the lead time here
Attributes
  • L
    55.0 mm
  • T
    28.0 mm
  • Type
    3
  • Style
    Standard Protector
  • Colour
    Black
Corner Protector 3 22.0 mm LDPE - PIR Black

10081938

Price Range
R 3,5736 - R 3,137

Stock Levels
Request the lead time here
Attributes
  • L
    55.0 mm
  • T
    22.0 mm
  • Type
    3
  • Style
    Standard Protector
  • Colour
    Black
Corner Protector 3 10.0 mm LDPE - PIR Black

10081884

Price Range
R 8,1092 - R 2,0605

Stock Levels
Request the lead time here
Attributes
  • L
    45.0 mm
  • T
    10.0 mm
  • Type
    3
  • Style
    Standard Protector
  • Colour
    Black
Corner Protector 2 22.0 mm LDPE - PIR White

10104569

Price Range
R 3,969 - R 3,969

Stock Levels
1598 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • L
    45.0 mm
  • T
    22.0 mm
  • Type
    2
  • Style
    3 Way Corner Protector
  • Colour
    White
Corner Protector 3 25.0 mm LDPE - PIR Black

10081952

Price Range
R 3,795 - R 3,3061

Stock Levels
Request the lead time here
Attributes
  • L
    55.0 mm
  • T
    25.0 mm
  • Type
    3
  • Style
    Standard Protector
  • Colour
    Black
Corner Protector 1 1.2 mm LDPE - PIR White

10084564

Price Range
R 2,5932 - R 2,5932

Stock Levels
Request the lead time here
Attributes
  • L
    45.0 mm
  • T
    1.2 mm
  • t
    0.8 mm
  • Type
    1
  • Style
    Standard Protector
Corner Protector 1 3.0 mm LDPE - PIR White

10070130

Price Range
R 4,0955 - R 4,0955

Stock Levels
1570 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • L
    32.0 mm
  • T
    3.0 mm
  • t
    2.0 mm
  • Type
    1
  • Style
    Standard Protector
Corner Protector 3 40.0 mm LDPE - PIR Black

10082003

Price Range
R 8,1092 - R 3,9212

Stock Levels
Request the lead time here
Attributes
  • L
    55.0 mm
  • T
    40.0 mm
  • Type
    3
  • Style
    Standard Protector
  • Colour
    Black