Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Corner Protectors are designed to protect sharp, delicate corners during transit and storage. The design ensures a secure, snug fit that is easy to install and remove by simply pushing it into place. Commonly used in industrial, commercial and residential settings.
Material: LDPE, PP Colour: White, Black Series Code: SR1041
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | T | L | Colour | t | Material | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 2,9986 - R 8,1092 | Request the lead time here |
0.787 in
20.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| R 1,8453 - R 2,103 | Request the lead time here |
0.157 in
4.0 mm
|
1.772 in
45.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| R 4,1673 - R 4,7438 | Request the lead time here |
1.85 in
47.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| 10101544 | R 5,6435 - R 6,4516 | Request the lead time here |
1.339 in
34.0 mm
|
2.756 in
70.0 mm
|
Black
|
|
LDPE - PIR
|
6
|
|
| R 2,3066 - R 2,6249 | 892 In stock - Delivery conditions may apply, visit our FAQs |
0.472 in
12.0 mm
|
1.772 in
45.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| R 2,7525 - R 8,1092 | Request the lead time here |
0.591 in
15.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| R 4,9977 - R 5,7242 | Request the lead time here |
1.181 in
30.0 mm
|
1.772 in
45.0 mm
|
White
|
|
LDPE - PIR
|
4
|
||
| R 6,72 - R 7,2738 | Request the lead time here |
1.575 in
40.0 mm
|
1.772 in
45.0 mm
|
White
|
|
LDPE - PIR
|
4
|
||
| R 3,6906 - R 4,2378 | Request the lead time here |
1.496 in
38.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| R 3,4138 - R 3,8741 | Request the lead time here |
1.181 in
30.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| R 3,2907 - R 3,7792 | Request the lead time here |
0.787 in
20.0 mm
|
1.772 in
45.0 mm
|
White
|
|
LDPE - PIR
|
4
|
||
| R 1,9222 - R 5,3104 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
0.236 in
6.0 mm
|
1.772 in
45.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| R 3,383 - R 8,1092 | Request the lead time here |
1.102 in
28.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| R 3,137 - R 3,5736 | Request the lead time here |
0.866 in
22.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| R 2,0605 - R 8,1092 | Request the lead time here |
0.394 in
10.0 mm
|
1.772 in
45.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| R 3,969 - R 3,969 | 1598 In stock - Delivery conditions may apply, visit our FAQs |
0.866 in
22.0 mm
|
1.772 in
45.0 mm
|
White
|
|
LDPE - PIR
|
2
|
||
| R 3,3061 - R 3,795 | Request the lead time here |
0.984 in
25.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| R 2,5932 - R 2,5932 | Request the lead time here |
0.047 in
1.2 mm
|
1.772 in
45.0 mm
|
White
|
0.031 in
0.8 mm
|
LDPE - PIR
|
1
|
||
| R 4,0955 - R 4,0955 | 1570 In stock - Delivery conditions may apply, visit our FAQs |
0.118 in
3.0 mm
|
1.26 in
32.0 mm
|
White
|
0.079 in
2.0 mm
|
LDPE - PIR
|
1
|
||
| R 3,9212 - R 8,1092 | Request the lead time here |
1.575 in
40.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE - PIR
|
3