Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Cover Caps are used to conceal and protect exposed screw or bolt heads, while providing an attractive finish. Caps and washers are supplied separately.
Material: HDPE, Brass, PA66, PA, Nylon or HDPE, LDPE Colour: Yellow, Silver, Natural, Black, Grey, Beige, White, Brown, Green, Blue, Violet, Red, Pink Series Code: SR1811, SR1889
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | H | D | Component Type | Full Material | Type | View | |
---|---|---|---|---|---|---|---|---|---|
R 2,7449 - R 3,769 | Request the lead time here |
Black
|
0.157 in
4.0 mm
|
0.421 in
10.7 mm
|
Cap
|
Polyamide 66
|
k6
|
||
R 1,5787 - R 2,5031 | Request the lead time here |
Black
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
Cap
|
High Density Polyethylene
|
k5
|
||
R 1,1492 - R 1,8205 | 2250 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
0.413 in
10.5 mm
|
0.374 in
9.5 mm
|
Washer
|
High Density Polyethylene
|
r5
|
||
Request the lead time here |
Grey
|
0.472 in
12.0 mm
|
0.74 in
18.8 mm
|
Cap
|
Polyamide 66
|
k2
|
|||
R 1,1193 - R 1,5644 | Request the lead time here |
White
|
0.232 in
5.9 mm
|
0.425 in
10.8 mm
|
Cap
|
Polyamide 66
|
k1
|
||
R 2,5743 - R 3,5841 | Request the lead time here |
White
|
0.425 in
10.8 mm
|
0.74 in
18.8 mm
|
Cap
|
Polyamide 66
|
k3
|
||
Request the lead time here |
Silver
|
0.244 in
6.2 mm
|
0.205 in
5.2 mm
|
Metal Screw Cap
|
Brass
|
k3
|
|||
R 1,6356 - R 2,5743 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
0.335 in
8.5 mm
|
0.583 in
14.8 mm
|
Cap
|
Polyamide 66
|
k3
|
||
R 1,1193 - R 1,5644 | 400 In stock - Delivery conditions may apply, visit our FAQs |
Grey
|
0.232 in
5.9 mm
|
0.425 in
10.8 mm
|
Cap
|
Polyamide 66
|
k1
|
||
R 0,95 - R 1,3227 | 48500 In stock - Delivery conditions may apply, visit our FAQs |
White
|
0.169 in
4.3 mm
|
|
Cap
|
Low Density Polyethylene
|
1
|
||
R 0,95 - R 1,3227 | Request the lead time here |
Black
|
0.169 in
4.3 mm
|
|
Cap
|
Low Density Polyethylene
|
1
|
||
Request the lead time here |
Grey
|
0.61 in
15.5 mm
|
0.945 in
24.0 mm
|
Cap
|
Polyamide 66
|
k2
|
|||
R 1,6356 - R 2,2756 | Request the lead time here |
Grey
|
0.354 in
9.0 mm
|
0.583 in
14.8 mm
|
Cap
|
Polyamide 66
|
k2
|
||
Request the lead time here |
Grey
|
0.276 in
7.0 mm
|
0.504 in
12.8 mm
|
Cap
|
Polyamide 66
|
k3
|
|||
Request the lead time here |
Silver
|
0.244 in
6.2 mm
|
0.205 in
5.2 mm
|
Metal Screw Cap
|
Brass
|
k3
|
|||
R 38,8811 - R 78,3979 | Request the lead time here |
Silver
|
0.228 in
5.8 mm
|
0.177 in
4.5 mm
|
Metal Screw Cap
|
Brass
|
k3
|
||
R 1,8062 - R 2,5174 | 500 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
0.402 in
10.2 mm
|
0.74 in
18.8 mm
|
Cap
|
Polyamide 66
|
k1
|
||
R 1,4933 - R 2,0765 | 3000 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
0.295 in
7.5 mm
|
0.583 in
14.8 mm
|
Cap
|
Polyamide 66
|
k1
|
||
R 1,3497 - R 1,8773 | Request the lead time here |
Grey
|
0.236 in
6.0 mm
|
0.425 in
10.8 mm
|
Cap
|
Polyamide 66
|
k2
|
||
R 1,3497 - R 1,8773 | 2500 In stock - Delivery conditions may apply, visit our FAQs |
Grey
|
0.256 in
6.5 mm
|
0.504 in
12.8 mm
|
Cap
|
Polyamide 66
|
k1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue