Menu Search

Crossed Roller Rail Sets

In production

These Crossed Roller Rail Sets are linear motion systems that provide applications with positioning and smooth guiding. Its design, which consists of two parallel rails with crossed roller bearings, allows for high-precision linear motion and outstanding load-carrying capability.

They evenly distribute loads, resulting in minimum deflection and great repeatability, allowing for precise motion control. Because of their small shape, they are perfect for applications where space is restricted or a compact design is required.

It comes in four rails, each with two roller cages and eight head bolts. They are corrosion-resistant and can withstand temperatures from -40 C to +80C. Used in applications such as industrial automotive, medical equipment, machine tools and defence.

  • It is perfect for applications where space is restricted or a compact design is required.
  • It can withstand temperatures from -40 C to +80C.
  • It comes in four rails, each with two roller cages and eight head bolts.
Material: Steel Series Code: SRL1000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
73 results
Product SKUs information
Essentra Part Number Price range Availability d2 w1 d1 h1 +0|-0.3 Stroke max d3 l1 View
R 4 832,9285 - R 6 443,9047 Request the lead time here
7.5
11.0
4.3
22.0
292.0
M5
360.0
R 2 120,4357 - R 2 827,1754 Request the lead time here
3.0
4.0
1.65
8.5
53.0
M2
70.0
R 9 289,7241 - R 12 386,1543 Request the lead time here
10.5
22.0
6.8
44.0
394.0
M8
500.0
R 1 702,6789 - R 2 270,2385 Request the lead time here
9.5
15.0
5.3
31.0
80.0
M6
100.0
R 3 449,1496 - R 4 598,7939 Request the lead time here
6.0
8.0
3.3
18.0
204.0
M4
250.0
R 2 928,4169 - R 3 904,4113 Request the lead time here
4.4
6.0
2.55
12.0
106.0
M3
135.0
R 1 413,696 - R 1 884,7836 Request the lead time here
6.0
8.0
3.3
18.0
74.0
M4
100.0
R 2 120,4357 - R 2 827,1754 Request the lead time here
4.4
6.0
2.55
12.0
86.0
M3
105.0
R 2 490,7152 - R 3 321,0259 Request the lead time here
3.0
4.0
1.65
8.5
61.0
M2
80.0
R 1 252,1865 - R 1 669,5098 Request the lead time here
4.4
6.0
2.55
12.0
24.0
M3
30.0
R 1 312,8881 - R 1 750,3729 Request the lead time here
4.4
6.0
2.55
12.0
30.0
M3
45.0
R 2 490,7152 - R 3 321,0259 Request the lead time here
4.4
6.0
2.55
12.0
100.0
M3
120.0
R 2 549,0321 - R 3 398,6372 Request the lead time here
7.5
11.0
4.3
22.0
154.0
M5
200.0
R 7 068,0468 - R 9 424,1347 Request the lead time here
9.5
15.0
5.3
31.0
412.0
M6
500.0
R 2 270,2385 - R 3 026,8401 Request the lead time here
6.0
8.0
3.3
18.0
144.0
M4
175.0
R 4 745,9952 - R 6 327,9213 Request the lead time here
4.4
6.0
2.55
12.0
148.0
M3
180.0
R 1 575,2056 - R 2 100,2741 Request the lead time here
4.4
6.0
2.55
12.0
44.0
M3
60.0
R 1 736,4983 - R 2 315,3311 Request the lead time here
3.0
4.0
1.65
8.5
37.0
M2
50.0
R 2 012,9072 - R 2 683,8763 Request the lead time here
3.0
4.0
1.65
8.5
45.0
M2
60.0
R 3 020,1196 - R 4 026,6816 Request the lead time here
9.5
15.0
5.3
31.0
200.0
M6
250.0
  • of 4
Crossed Roller Rail Set 360.0 M5 11.0 Steel

20162207

Price Range
R 6 443,9047 - R 4 832,9285

Stock Levels
Request the lead time here
Attributes
  • l1
    360.0
  • Stroke max
    292.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 70.0 M2 4.0 Steel

20161941

Price Range
R 2 827,1754 - R 2 120,4357

Stock Levels
Request the lead time here
Attributes
  • l1
    70.0
  • Stroke max
    53.0
  • w1
    4.0
  • d1
    1.65
  • d2
    3.0
Crossed Roller Rail Set 500.0 M8 22.0 Steel

20162375

Price Range
R 12 386,1543 - R 9 289,7241

Stock Levels
Request the lead time here
Attributes
  • l1
    500.0
  • Stroke max
    394.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 100.0 M6 15.0 Steel

20162238

Price Range
R 2 270,2385 - R 1 702,6789

Stock Levels
Request the lead time here
Attributes
  • l1
    100.0
  • Stroke max
    80.0
  • w1
    15.0
  • d1
    5.3
  • d2
    9.5
Crossed Roller Rail Set 250.0 M4 8.0 Steel

20162146

Price Range
R 4 598,7939 - R 3 449,1496

Stock Levels
Request the lead time here
Attributes
  • l1
    250.0
  • Stroke max
    204.0
  • w1
    8.0
  • d1
    3.3
  • d2
    6.0
Crossed Roller Rail Set 135.0 M3 6.0 Steel

20162030

Price Range
R 3 904,4113 - R 2 928,4169

Stock Levels
Request the lead time here
Attributes
  • l1
    135.0
  • Stroke max
    106.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 100.0 M4 8.0 Steel

20162085

Price Range
R 1 884,7836 - R 1 413,696

Stock Levels
Request the lead time here
Attributes
  • l1
    100.0
  • Stroke max
    74.0
  • w1
    8.0
  • d1
    3.3
  • d2
    6.0
Crossed Roller Rail Set 105.0 M3 6.0 Steel

20162016

Price Range
R 2 827,1754 - R 2 120,4357

Stock Levels
Request the lead time here
Attributes
  • l1
    105.0
  • Stroke max
    86.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 80.0 M2 4.0 Steel

20161958

Price Range
R 3 321,0259 - R 2 490,7152

Stock Levels
Request the lead time here
Attributes
  • l1
    80.0
  • Stroke max
    61.0
  • w1
    4.0
  • d1
    1.65
  • d2
    3.0
Crossed Roller Rail Set 30.0 M3 6.0 Steel

20161965

Price Range
R 1 669,5098 - R 1 252,1865

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • Stroke max
    24.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 45.0 M3 6.0 Steel

20161972

Price Range
R 1 750,3729 - R 1 312,8881

Stock Levels
Request the lead time here
Attributes
  • l1
    45.0
  • Stroke max
    30.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 120.0 M3 6.0 Steel

20162023

Price Range
R 3 321,0259 - R 2 490,7152

Stock Levels
Request the lead time here
Attributes
  • l1
    120.0
  • Stroke max
    100.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 200.0 M5 11.0 Steel

20161880

Price Range
R 3 398,6372 - R 2 549,0321

Stock Levels
Request the lead time here
Attributes
  • l1
    200.0
  • Stroke max
    154.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 500.0 M6 15.0 Steel

20162313

Price Range
R 9 424,1347 - R 7 068,0468

Stock Levels
Request the lead time here
Attributes
  • l1
    500.0
  • Stroke max
    412.0
  • w1
    15.0
  • d1
    5.3
  • d2
    9.5
Crossed Roller Rail Set 175.0 M4 8.0 Steel

20162115

Price Range
R 3 026,8401 - R 2 270,2385

Stock Levels
Request the lead time here
Attributes
  • l1
    175.0
  • Stroke max
    144.0
  • w1
    8.0
  • d1
    3.3
  • d2
    6.0
Crossed Roller Rail Set 180.0 M3 6.0 Steel

20162054

Price Range
R 6 327,9213 - R 4 745,9952

Stock Levels
Request the lead time here
Attributes
  • l1
    180.0
  • Stroke max
    148.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 60.0 M3 6.0 Steel

20161989

Price Range
R 2 100,2741 - R 1 575,2056

Stock Levels
Request the lead time here
Attributes
  • l1
    60.0
  • Stroke max
    44.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 50.0 M2 4.0 Steel

20161927

Price Range
R 2 315,3311 - R 1 736,4983

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • Stroke max
    37.0
  • w1
    4.0
  • d1
    1.65
  • d2
    3.0
Crossed Roller Rail Set 60.0 M2 4.0 Steel

20161934

Price Range
R 2 683,8763 - R 2 012,9072

Stock Levels
Request the lead time here
Attributes
  • l1
    60.0
  • Stroke max
    45.0
  • w1
    4.0
  • d1
    1.65
  • d2
    3.0
Crossed Roller Rail Set 250.0 M6 15.0 Steel

20162269

Price Range
R 4 026,6816 - R 3 020,1196

Stock Levels
Request the lead time here
Attributes
  • l1
    250.0
  • Stroke max
    200.0
  • w1
    15.0
  • d1
    5.3
  • d2
    9.5