Menu Search

Crossed Roller Rail Sets

In production

These Crossed Roller Rail Sets are linear motion systems that provide applications with positioning and smooth guiding. Its design, which consists of two parallel rails with crossed roller bearings, allows for high-precision linear motion and outstanding load-carrying capability.

They evenly distribute loads, resulting in minimum deflection and great repeatability, allowing for precise motion control. Because of their small shape, they are perfect for applications where space is restricted or a compact design is required.

It comes in four rails, each with two roller cages and eight head bolts. They are corrosion-resistant and can withstand temperatures from -40 C to +80C. Used in applications such as industrial automotive, medical equipment, machine tools and defence.

  • It is perfect for applications where space is restricted or a compact design is required.
  • It can withstand temperatures from -40 C to +80C.
  • It comes in four rails, each with two roller cages and eight head bolts.
Material: Steel Series Code: SRL1000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
73 results
Product SKUs information
Essentra Part Number Price range Availability d2 w1 d1 h1 +0|-0.3 Stroke max d3 l1 View
R 3 699,5436 - R 4 932,6525 Request the lead time here
7.5
11.0
4.3
22.0
230.0
M5
280.0
R 25 849,3279 - R 34 465,6983 Request the lead time here
13.5
28.0
8.5
58.0
640.0
M10
800.0
R 7 068,0468 - R 9 424,1347 Request the lead time here
13.5
28.0
8.5
58.0
216.0
M10
300.0
R 24 738,7061 - R 32 984,7969 Request the lead time here
10.5
22.0
6.8
44.0
746.0
M8
900.0
R 9 289,7241 - R 12 386,1543 Request the lead time here
10.5
22.0
6.8
44.0
394.0
M8
500.0
R 6 372,1468 - R 8 496,0512 Request the lead time here
9.5
15.0
5.3
31.0
366.0
M6
450.0
R 6 664,1646 - R 8 885,6251 Request the lead time here
10.5
22.0
6.8
44.0
306.0
M8
400.0
R 5 429,5382 - R 7 239,312 Request the lead time here
7.5
11.0
4.3
22.0
354.0
M5
440.0
R 29 080,3855 - R 38 773,7751 Request the lead time here
13.5
28.0
8.5
58.0
732.0
M10
900.0
R 4 832,9285 - R 6 443,9047 Request the lead time here
7.5
11.0
4.3
22.0
292.0
M5
360.0
R 2 120,4357 - R 2 827,1754 Request the lead time here
9.5
15.0
5.3
31.0
108.0
M6
150.0
R 14 944,0749 - R 19 925,5055 Request the lead time here
10.5
22.0
6.8
44.0
570.0
M8
700.0
R 12 587,987 - R 16 783,9827 Request the lead time here
13.5
28.0
8.5
58.0
400.0
M10
500.0
R 30 619,6038 - R 40 826,1384 Request the lead time here
10.5
22.0
6.8
44.0
894.0
M8
1100.0
R 2 549,0321 - R 3 398,6372 Request the lead time here
7.5
11.0
4.3
22.0
154.0
M5
200.0
R 1 956,7583 - R 2 609,0833 Request the lead time here
7.5
11.0
4.3
22.0
92.0
M5
120.0
R 1 575,2056 - R 2 100,2741 Request the lead time here
4.4
6.0
2.55
12.0
44.0
M3
60.0
R 2 019,6277 - R 2 692,7647 Request the lead time here
4.4
6.0
2.55
12.0
72.0
M3
90.0
R 1 736,4983 - R 2 315,3311 Request the lead time here
4.4
6.0
2.55
12.0
58.0
M3
75.0
R 3 449,1496 - R 4 598,7939 Request the lead time here
6.0
8.0
3.3
18.0
204.0
M4
250.0
  • of 4
Crossed Roller Rail Set 280.0 M5 11.0 Steel

20162467

Price Range
R 4 932,6525 - R 3 699,5436

Stock Levels
Request the lead time here
Attributes
  • l1
    280.0
  • Stroke max
    230.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 800.0 M10 28.0 Steel

20174095

Price Range
R 34 465,6983 - R 25 849,3279

Stock Levels
Request the lead time here
Attributes
  • l1
    800.0
  • Stroke max
    640.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 300.0 M10 28.0 Steel

20162405

Price Range
R 9 424,1347 - R 7 068,0468

Stock Levels
Request the lead time here
Attributes
  • l1
    300.0
  • Stroke max
    216.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 900.0 M8 22.0 Steel

20174064

Price Range
R 32 984,7969 - R 24 738,7061

Stock Levels
Request the lead time here
Attributes
  • l1
    900.0
  • Stroke max
    746.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 500.0 M8 22.0 Steel

20162375

Price Range
R 12 386,1543 - R 9 289,7241

Stock Levels
Request the lead time here
Attributes
  • l1
    500.0
  • Stroke max
    394.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 450.0 M6 15.0 Steel

20162306

Price Range
R 8 496,0512 - R 6 372,1468

Stock Levels
Request the lead time here
Attributes
  • l1
    450.0
  • Stroke max
    366.0
  • w1
    15.0
  • d1
    5.3
  • d2
    9.5
Crossed Roller Rail Set 400.0 M8 22.0 Steel

20162368

Price Range
R 8 885,6251 - R 6 664,1646

Stock Levels
Request the lead time here
Attributes
  • l1
    400.0
  • Stroke max
    306.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 440.0 M5 11.0 Steel

20162450

Price Range
R 7 239,312 - R 5 429,5382

Stock Levels
Request the lead time here
Attributes
  • l1
    440.0
  • Stroke max
    354.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 900.0 M10 28.0 Steel

20174101

Price Range
R 38 773,7751 - R 29 080,3855

Stock Levels
Request the lead time here
Attributes
  • l1
    900.0
  • Stroke max
    732.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 360.0 M5 11.0 Steel

20162207

Price Range
R 6 443,9047 - R 4 832,9285

Stock Levels
Request the lead time here
Attributes
  • l1
    360.0
  • Stroke max
    292.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 150.0 M6 15.0 Steel

20162245

Price Range
R 2 827,1754 - R 2 120,4357

Stock Levels
Request the lead time here
Attributes
  • l1
    150.0
  • Stroke max
    108.0
  • w1
    15.0
  • d1
    5.3
  • d2
    9.5
Crossed Roller Rail Set 700.0 M8 22.0 Steel

20174040

Price Range
R 19 925,5055 - R 14 944,0749

Stock Levels
Request the lead time here
Attributes
  • l1
    700.0
  • Stroke max
    570.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 500.0 M10 28.0 Steel

20162429

Price Range
R 16 783,9827 - R 12 587,987

Stock Levels
Request the lead time here
Attributes
  • l1
    500.0
  • Stroke max
    400.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 1100.0 M8 22.0 Steel

20159337

Price Range
R 40 826,1384 - R 30 619,6038

Stock Levels
Request the lead time here
Attributes
  • l1
    1100.0
  • Stroke max
    894.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 200.0 M5 11.0 Steel

20161880

Price Range
R 3 398,6372 - R 2 549,0321

Stock Levels
Request the lead time here
Attributes
  • l1
    200.0
  • Stroke max
    154.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 120.0 M5 11.0 Steel

20159313

Price Range
R 2 609,0833 - R 1 956,7583

Stock Levels
Request the lead time here
Attributes
  • l1
    120.0
  • Stroke max
    92.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 60.0 M3 6.0 Steel

20161989

Price Range
R 2 100,2741 - R 1 575,2056

Stock Levels
Request the lead time here
Attributes
  • l1
    60.0
  • Stroke max
    44.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 90.0 M3 6.0 Steel

20162009

Price Range
R 2 692,7647 - R 2 019,6277

Stock Levels
Request the lead time here
Attributes
  • l1
    90.0
  • Stroke max
    72.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 75.0 M3 6.0 Steel

20161996

Price Range
R 2 315,3311 - R 1 736,4983

Stock Levels
Request the lead time here
Attributes
  • l1
    75.0
  • Stroke max
    58.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 250.0 M4 8.0 Steel

20162146

Price Range
R 4 598,7939 - R 3 449,1496

Stock Levels
Request the lead time here
Attributes
  • l1
    250.0
  • Stroke max
    204.0
  • w1
    8.0
  • d1
    3.3
  • d2
    6.0