Menu Search

Crossed Roller Rail Sets

In production

These Crossed Roller Rail Sets are linear motion systems that provide applications with positioning and smooth guiding. Its design, which consists of two parallel rails with crossed roller bearings, allows for high-precision linear motion and outstanding load-carrying capability.

They evenly distribute loads, resulting in minimum deflection and great repeatability, allowing for precise motion control. Because of their small shape, they are perfect for applications where space is restricted or a compact design is required.

It comes in four rails, each with two roller cages and eight head bolts. They are corrosion-resistant and can withstand temperatures from -40 C to +80C. Used in applications such as industrial automotive, medical equipment, machine tools and defence.

  • It is perfect for applications where space is restricted or a compact design is required.
  • It can withstand temperatures from -40 C to +80C.
  • It comes in four rails, each with two roller cages and eight head bolts.
Material: Steel Series Code: SRL1000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
73 results
Product SKUs information
Essentra Part Number Price range Availability d2 w1 d1 h1 +0|-0.3 Stroke max d3 l1 View
R 10 711,1771 - R 14 281,4957 Request the lead time here
10.5
22.0
6.8
44.0
482.0
M8
600.0
R 1 995,8935 - R 2 661,265 Request the lead time here
7.5
11.0
4.3
22.0
92.0
M5
120.0
R 3 080,5221 - R 4 107,2153 Request the lead time here
9.5
15.0
5.3
31.0
200.0
M6
250.0
R 1 736,7325 - R 2 315,6433 Request the lead time here
9.5
15.0
5.3
31.0
80.0
M6
100.0
R 2 315,6433 - R 3 087,377 Request the lead time here
6.0
8.0
3.3
18.0
144.0
M4
175.0
R 4 840,9151 - R 6 454,4798 Request the lead time here
4.4
6.0
2.55
12.0
148.0
M3
180.0
R 1 277,2303 - R 1 702,90 Request the lead time here
4.4
6.0
2.55
12.0
24.0
M3
30.0
R 1 792,8988 - R 2 390,3843 Request the lead time here
6.0
8.0
3.3
18.0
104.0
M4
125.0
R 4 929,5871 - R 6 572,7828 Request the lead time here
7.5
11.0
4.3
22.0
292.0
M5
360.0
R 2 600,0128 - R 3 466,61 Request the lead time here
7.5
11.0
4.3
22.0
154.0
M5
200.0
R 7 209,4078 - R 9 612,6175 Request the lead time here
9.5
15.0
5.3
31.0
412.0
M6
500.0
R 3 104,1827 - R 4 138,8365 Request the lead time here
6.0
8.0
3.3
18.0
184.0
M4
225.0
R 2 540,5296 - R 3 387,4465 Request the lead time here
4.4
6.0
2.55
12.0
100.0
M3
120.0
R 1 606,7097 - R 2 142,2796 Request the lead time here
3.0
4.0
1.65
8.5
29.0
M2
40.0
R 31 231,9959 - R 41 642,6612 Request the lead time here
10.5
22.0
6.8
44.0
894.0
M8
1100.0
R 1 606,7097 - R 2 142,2796 Request the lead time here
4.4
6.0
2.55
12.0
44.0
M3
60.0
R 40 991,2207 - R 54 654,8872 Request the lead time here
13.5
28.0
8.5
58.0
916.0
M10
1100.0
R 34 502,6873 - R 46 003,5093 Request the lead time here
13.5
28.0
8.5
58.0
824.0
M10
1000.0
R 1 339,1459 - R 1 785,3804 Request the lead time here
3.0
4.0
1.65
8.5
21.0
M2
30.0
R 4 119,8196 - R 5 493,019 Request the lead time here
4.4
6.0
2.55
12.0
134.0
M3
165.0
  • of 4
Crossed Roller Rail Set 600.0 M8 22.0 Steel

20162382

Price Range
R 14 281,4957 - R 10 711,1771

Stock Levels
Request the lead time here
Attributes
  • l1
    600.0
  • Stroke max
    482.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 120.0 M5 11.0 Steel

20159313

Price Range
R 2 661,265 - R 1 995,8935

Stock Levels
Request the lead time here
Attributes
  • l1
    120.0
  • Stroke max
    92.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 250.0 M6 15.0 Steel

20162269

Price Range
R 4 107,2153 - R 3 080,5221

Stock Levels
Request the lead time here
Attributes
  • l1
    250.0
  • Stroke max
    200.0
  • w1
    15.0
  • d1
    5.3
  • d2
    9.5
Crossed Roller Rail Set 100.0 M6 15.0 Steel

20162238

Price Range
R 2 315,6433 - R 1 736,7325

Stock Levels
Request the lead time here
Attributes
  • l1
    100.0
  • Stroke max
    80.0
  • w1
    15.0
  • d1
    5.3
  • d2
    9.5
Crossed Roller Rail Set 175.0 M4 8.0 Steel

20162115

Price Range
R 3 087,377 - R 2 315,6433

Stock Levels
Request the lead time here
Attributes
  • l1
    175.0
  • Stroke max
    144.0
  • w1
    8.0
  • d1
    3.3
  • d2
    6.0
Crossed Roller Rail Set 180.0 M3 6.0 Steel

20162054

Price Range
R 6 454,4798 - R 4 840,9151

Stock Levels
Request the lead time here
Attributes
  • l1
    180.0
  • Stroke max
    148.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 30.0 M3 6.0 Steel

20161965

Price Range
R 1 702,90 - R 1 277,2303

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • Stroke max
    24.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 125.0 M4 8.0 Steel

20162092

Price Range
R 2 390,3843 - R 1 792,8988

Stock Levels
Request the lead time here
Attributes
  • l1
    125.0
  • Stroke max
    104.0
  • w1
    8.0
  • d1
    3.3
  • d2
    6.0
Crossed Roller Rail Set 360.0 M5 11.0 Steel

20162207

Price Range
R 6 572,7828 - R 4 929,5871

Stock Levels
Request the lead time here
Attributes
  • l1
    360.0
  • Stroke max
    292.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 200.0 M5 11.0 Steel

20161880

Price Range
R 3 466,61 - R 2 600,0128

Stock Levels
Request the lead time here
Attributes
  • l1
    200.0
  • Stroke max
    154.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 500.0 M6 15.0 Steel

20162313

Price Range
R 9 612,6175 - R 7 209,4078

Stock Levels
Request the lead time here
Attributes
  • l1
    500.0
  • Stroke max
    412.0
  • w1
    15.0
  • d1
    5.3
  • d2
    9.5
Crossed Roller Rail Set 225.0 M4 8.0 Steel

20162139

Price Range
R 4 138,8365 - R 3 104,1827

Stock Levels
Request the lead time here
Attributes
  • l1
    225.0
  • Stroke max
    184.0
  • w1
    8.0
  • d1
    3.3
  • d2
    6.0
Crossed Roller Rail Set 120.0 M3 6.0 Steel

20162023

Price Range
R 3 387,4465 - R 2 540,5296

Stock Levels
Request the lead time here
Attributes
  • l1
    120.0
  • Stroke max
    100.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 40.0 M2 4.0 Steel

20161910

Price Range
R 2 142,2796 - R 1 606,7097

Stock Levels
Request the lead time here
Attributes
  • l1
    40.0
  • Stroke max
    29.0
  • w1
    4.0
  • d1
    1.65
  • d2
    3.0
Crossed Roller Rail Set 1100.0 M8 22.0 Steel

20159337

Price Range
R 41 642,6612 - R 31 231,9959

Stock Levels
Request the lead time here
Attributes
  • l1
    1100.0
  • Stroke max
    894.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 60.0 M3 6.0 Steel

20161989

Price Range
R 2 142,2796 - R 1 606,7097

Stock Levels
Request the lead time here
Attributes
  • l1
    60.0
  • Stroke max
    44.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 1100.0 M10 28.0 Steel

20174118

Price Range
R 54 654,8872 - R 40 991,2207

Stock Levels
Request the lead time here
Attributes
  • l1
    1100.0
  • Stroke max
    916.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 1000.0 M10 28.0 Steel

20159290

Price Range
R 46 003,5093 - R 34 502,6873

Stock Levels
Request the lead time here
Attributes
  • l1
    1000.0
  • Stroke max
    824.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 30.0 M2 4.0 Steel

20161903

Price Range
R 1 785,3804 - R 1 339,1459

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • Stroke max
    21.0
  • w1
    4.0
  • d1
    1.65
  • d2
    3.0
Crossed Roller Rail Set 165.0 M3 6.0 Steel

20174033

Price Range
R 5 493,019 - R 4 119,8196

Stock Levels
Request the lead time here
Attributes
  • l1
    165.0
  • Stroke max
    134.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4