Menu Search

DKO Side Release Plugs

In production

DKO Side Release Plugs protect DKO-compression fittings during transit, storage and processing by preventing damage and contamination. The flexible end fits securely into the DKO swivel nut. A side pull tab allows for easy removal.

  • Protects DKO-compression fittings during transit, storage, and processing from damage and contaminants.
  • The flexible end fits snugly into the DKO swivel nut, and the side pull tab allows easy removal.
  • Commonly used to meet the needs of industries such as automotive, manufacturing, and machinery.
Material: LDPE Colour: Red, Yellow Series Code: SR1121

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
22 results
Product SKUs information
Essentra Part Number Price range Availability d Thread Size HD Colour TL Compatible DKO Fittings (All) Thread Standard View
R 0,5969 - R 0,5969 Request the lead time here
21.8 mm
M22 x 1.5
29.0 mm
Red
31.0 mm
Metric Threads
R 0,5647 - R 0,5647 Request the lead time here
13.8 mm
M14 x 1.5
19.0 mm
Red
19.5 mm
Metric Threads
R 0,8751 - R 0,8751 Request the lead time here
25.8 mm
M26 x 1.5
32.0 mm
Red
31.0 mm
Metric Threads
R 0,7305 - R 0,7305 Request the lead time here
19.8 mm
M20 x 1.5
27.0 mm
Red
26.0 mm
Metric Threads
R 0,6311 - R 0,6311 Request the lead time here
17.8 mm
M18 x 1.5
25.0 mm
Red
25.0 mm
Metric Threads
R 0,7748 - R 0,7748 Request the lead time here
23.8 mm
M24 x 1.5
30.0 mm
Red
31.0 mm
Metric Threads
Request the lead time here
35.5 mm
M36 x 2
39.7 mm
Red
34.2 mm
Metric Threads
Request the lead time here
29.2 mm
M30 x 2
34.5 mm
Red
31.3 mm
Metric Threads
R 3,4976 - R 4,0307 Request the lead time here
51.5 mm
M52 x 2
59.0 mm
Yellow
44.5 mm
Metric Threads
R 1,2645 - R 1,53 Request the lead time here
25.8 mm
M26 x 1.5
32.0 mm
Yellow
31.0 mm
Metric Threads
R 1,9086 - R 1,9086 Request the lead time here
41.2 mm
M42 x 2
49.1 mm
Yellow
39.5 mm
Metric Threads
R 1,1714 - R 3,5444 Request the lead time here
17.8 mm
M18 x 1.5
25.0 mm
Yellow
25.0 mm
Metric Threads
R 2,8062 - R 3,3955 Request the lead time here
44.2 mm
M45 x 2
49.2 mm
Yellow
39.6 mm
Metric Threads
R 0,5021 - R 1,3305 Request the lead time here
13.8 mm
M14 x 1.5
19.0 mm
Yellow
19.5 mm
Metric Threads
R 1,511 - R 1,8283 Request the lead time here
35.5 mm
M36 x 2
39.7 mm
Yellow
34.2 mm
Metric Threads
R 1,307 - R 1,5657 Request the lead time here
23.8 mm
M24 x 1.5
30.0 mm
Yellow
31.0 mm
Metric Threads
R 1,5004 - R 1,8155 Request the lead time here
29.2 mm
M30 x 2
34.5 mm
Yellow
31.3 mm
Metric Threads
R 0,5258 - R 0,6999 Request the lead time here
11.8 mm
M12 x 1.5
16.0 mm
Yellow
18.0 mm
Metric Threads
R 0,8425 - R 1,1214 Request the lead time here
15.8 mm
M16 x 1.5
21.5 mm
Yellow
23.0 mm
Metric Threads
R 1,5285 - R 3,8646 Request the lead time here
21.8 mm
M22 x 1.5
29.0 mm
Yellow
31.0 mm
Metric Threads
  • of 2
Compression Fit Plug M22 x 1.5 29.0 mm 7.5 mm Red LDPE

10140673

Price Range
R 0,5969 - R 0,5969

Stock Levels
Request the lead time here
Attributes
  • d
    21.8 mm
  • HD
    29.0 mm
  • TL
    31.0 mm
  • Thread Size
    M22 x 1.5
  • Thread Standard
    Metric Threads
Compression Fit Plug M14 x 1.5 19.0 mm 7.0 mm Red LDPE

10140642

Price Range
R 0,5647 - R 0,5647

Stock Levels
Request the lead time here
Attributes
  • d
    13.8 mm
  • HD
    19.0 mm
  • TL
    19.5 mm
  • Thread Size
    M14 x 1.5
  • Thread Standard
    Metric Threads
Compression Fit Plug M26 x 1.5 32.0 mm 8.0 mm Red LDPE

10140697

Price Range
R 0,8751 - R 0,8751

Stock Levels
Request the lead time here
Attributes
  • d
    25.8 mm
  • HD
    32.0 mm
  • TL
    31.0 mm
  • Thread Size
    M26 x 1.5
  • Thread Standard
    Metric Threads
Compression Fit Plug M20 x 1.5 27.0 mm 7.5 mm Red LDPE

10140666

Price Range
R 0,7305 - R 0,7305

Stock Levels
Request the lead time here
Attributes
  • d
    19.8 mm
  • HD
    27.0 mm
  • TL
    26.0 mm
  • Thread Size
    M20 x 1.5
  • Thread Standard
    Metric Threads
Compression Fit Plug M18 x 1.5 25.0 mm 7.0 mm Red LDPE

10140659

Price Range
R 0,6311 - R 0,6311

Stock Levels
Request the lead time here
Attributes
  • d
    17.8 mm
  • HD
    25.0 mm
  • TL
    25.0 mm
  • Thread Size
    M18 x 1.5
  • Thread Standard
    Metric Threads
Compression Fit Plug M24 x 1.5 30.0 mm 7.5 mm Red LDPE

10140680

Price Range
R 0,7748 - R 0,7748

Stock Levels
Request the lead time here
Attributes
  • d
    23.8 mm
  • HD
    30.0 mm
  • TL
    31.0 mm
  • Thread Size
    M24 x 1.5
  • Thread Standard
    Metric Threads
Compression Fit Plug M36 x 2 39.7 mm 10.0 mm Red LDPE

10140710


Stock Levels
Request the lead time here
Attributes
  • d
    35.5 mm
  • HD
    39.7 mm
  • TL
    34.2 mm
  • Thread Size
    M36 x 2
  • Thread Standard
    Metric Threads
Compression Fit Plug M30 x 2 34.5 mm 10.0 mm Red LDPE

10140703


Stock Levels
Request the lead time here
Attributes
  • d
    29.2 mm
  • HD
    34.5 mm
  • TL
    31.3 mm
  • Thread Size
    M30 x 2
  • Thread Standard
    Metric Threads
Compression Fit Plug M52 x 2 59.0 mm 10.0 mm Yellow LDPE

10104774

Price Range
R 4,0307 - R 3,4976

Stock Levels
Request the lead time here
Attributes
  • d
    51.5 mm
  • HD
    59.0 mm
  • TL
    44.5 mm
  • Thread Size
    M52 x 2
  • Thread Standard
    Metric Threads
Compression Fit Plug M26 x 1.5 32.0 mm 8.0 mm Yellow LDPE

10104729

Price Range
R 1,53 - R 1,2645

Stock Levels
Request the lead time here
Attributes
  • d
    25.8 mm
  • HD
    32.0 mm
  • TL
    31.0 mm
  • Thread Size
    M26 x 1.5
  • Thread Standard
    Metric Threads
Compression Fit Plug M42 x 2 49.1 mm 10.0 mm Yellow LDPE

10104750

Price Range
R 1,9086 - R 1,9086

Stock Levels
Request the lead time here
Attributes
  • d
    41.2 mm
  • HD
    49.1 mm
  • TL
    39.5 mm
  • Thread Size
    M42 x 2
  • Thread Standard
    Metric Threads
Compression Fit Plug M18 x 1.5 25.0 mm 7.0 mm Yellow LDPE

10104682

Price Range
R 3,5444 - R 1,1714

Stock Levels
Request the lead time here
Attributes
  • d
    17.8 mm
  • HD
    25.0 mm
  • TL
    25.0 mm
  • Thread Size
    M18 x 1.5
  • Thread Standard
    Metric Threads
Compression Fit Plug M45 x 2 49.2 mm 10.0 mm Yellow LDPE

10104767

Price Range
R 3,3955 - R 2,8062

Stock Levels
Request the lead time here
Attributes
  • d
    44.2 mm
  • HD
    49.2 mm
  • TL
    39.6 mm
  • Thread Size
    M45 x 2
  • Thread Standard
    Metric Threads
Compression Fit Plug M14 x 1.5 19.0 mm 7.0 mm Yellow LDPE

10104668

Price Range
R 1,3305 - R 0,5021

Stock Levels
Request the lead time here
Attributes
  • d
    13.8 mm
  • HD
    19.0 mm
  • TL
    19.5 mm
  • Thread Size
    M14 x 1.5
  • Thread Standard
    Metric Threads
Compression Fit Plug M36 x 2 39.7 mm 10.0 mm Yellow LDPE

10104743

Price Range
R 1,8283 - R 1,511

Stock Levels
Request the lead time here
Attributes
  • d
    35.5 mm
  • HD
    39.7 mm
  • TL
    34.2 mm
  • Thread Size
    M36 x 2
  • Thread Standard
    Metric Threads
Compression Fit Plug M24 x 1.5 30.0 mm 7.5 mm Yellow LDPE

10104712

Price Range
R 1,5657 - R 1,307

Stock Levels
Request the lead time here
Attributes
  • d
    23.8 mm
  • HD
    30.0 mm
  • TL
    31.0 mm
  • Thread Size
    M24 x 1.5
  • Thread Standard
    Metric Threads
Compression Fit Plug M30 x 2 34.5 mm 10.0 mm Yellow LDPE

10104736

Price Range
R 1,8155 - R 1,5004

Stock Levels
Request the lead time here
Attributes
  • d
    29.2 mm
  • HD
    34.5 mm
  • TL
    31.3 mm
  • Thread Size
    M30 x 2
  • Thread Standard
    Metric Threads
Compression Fit Plug M12 x 1.5 16.0 mm 7.0 mm Yellow LDPE

10104651

Price Range
R 0,6999 - R 0,5258

Stock Levels
Request the lead time here
Attributes
  • d
    11.8 mm
  • HD
    16.0 mm
  • TL
    18.0 mm
  • Thread Size
    M12 x 1.5
  • Thread Standard
    Metric Threads
Compression Fit Plug M16 x 1.5 21.5 mm 7.0 mm Yellow LDPE

10104675

Price Range
R 1,1214 - R 0,8425

Stock Levels
Request the lead time here
Attributes
  • d
    15.8 mm
  • HD
    21.5 mm
  • TL
    23.0 mm
  • Thread Size
    M16 x 1.5
  • Thread Standard
    Metric Threads
Compression Fit Plug M22 x 1.5 29.0 mm 7.5 mm Yellow LDPE

10104705

Price Range
R 3,8646 - R 1,5285

Stock Levels
Request the lead time here
Attributes
  • d
    21.8 mm
  • HD
    29.0 mm
  • TL
    31.0 mm
  • Thread Size
    M22 x 1.5
  • Thread Standard
    Metric Threads