DKO Side Release Plugs protect DKO-compression fittings during transit, storage and processing by preventing damage and contamination. The flexible end fits securely into the DKO swivel nut. A side pull tab allows for easy removal.
Material: LDPE Colour: Red, Yellow Series Code: SR1121
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d | Thread Size | HD | Colour | TL | Compatible DKO Fittings (All) | Thread Standard | View | |
---|---|---|---|---|---|---|---|---|---|---|
R 0,5647 - R 0,5647 | Request the lead time here |
0.543 in
13.8 mm
|
M14 x 1.5
|
0.748 in
19.0 mm
|
Red
|
0.768 in
19.5 mm
|
|
Metric Threads
|
||
R 0,5969 - R 0,5969 | Request the lead time here |
0.858 in
21.8 mm
|
M22 x 1.5
|
1.142 in
29.0 mm
|
Red
|
1.22 in
31.0 mm
|
|
Metric Threads
|
||
Request the lead time here |
1.15 in
29.2 mm
|
M30 x 2
|
1.358 in
34.5 mm
|
Red
|
1.232 in
31.3 mm
|
|
Metric Threads
|
|||
R 0,5258 - R 0,6999 | Request the lead time here |
0.465 in
11.8 mm
|
M12 x 1.5
|
0.63 in
16.0 mm
|
Yellow
|
0.709 in
18.0 mm
|
|
Metric Threads
|
||
R 1,5004 - R 1,8155 | Request the lead time here |
1.15 in
29.2 mm
|
M30 x 2
|
1.358 in
34.5 mm
|
Yellow
|
1.232 in
31.3 mm
|
|
Metric Threads
|
||
R 1,307 - R 1,5657 | Request the lead time here |
0.937 in
23.8 mm
|
M24 x 1.5
|
1.181 in
30.0 mm
|
Yellow
|
1.22 in
31.0 mm
|
|
Metric Threads
|
||
R 1,511 - R 1,8283 | Request the lead time here |
1.398 in
35.5 mm
|
M36 x 2
|
1.563 in
39.7 mm
|
Yellow
|
1.346 in
34.2 mm
|
|
Metric Threads
|
||
R 3,4976 - R 4,0307 | Request the lead time here |
2.028 in
51.5 mm
|
M52 x 2
|
2.323 in
59.0 mm
|
Yellow
|
1.752 in
44.5 mm
|
|
Metric Threads
|
||
R 1,5285 - R 3,8646 | Request the lead time here |
0.858 in
21.8 mm
|
M22 x 1.5
|
1.142 in
29.0 mm
|
Yellow
|
1.22 in
31.0 mm
|
|
Metric Threads
|
||
R 1,2287 - R 3,7266 | Request the lead time here |
0.78 in
19.8 mm
|
M20 x 1.5
|
1.063 in
27.0 mm
|
Yellow
|
1.024 in
26.0 mm
|
|
Metric Threads
|
||
R 1,2645 - R 1,53 | Request the lead time here |
1.016 in
25.8 mm
|
M26 x 1.5
|
1.26 in
32.0 mm
|
Yellow
|
1.22 in
31.0 mm
|
|
Metric Threads
|
||
R 1,1714 - R 3,5444 | Request the lead time here |
0.701 in
17.8 mm
|
M18 x 1.5
|
0.984 in
25.0 mm
|
Yellow
|
0.984 in
25.0 mm
|
|
Metric Threads
|
||
R 0,8425 - R 1,1214 | Request the lead time here |
0.622 in
15.8 mm
|
M16 x 1.5
|
0.846 in
21.5 mm
|
Yellow
|
0.906 in
23.0 mm
|
|
Metric Threads
|
||
R 1,9086 - R 1,9086 | Request the lead time here |
1.622 in
41.2 mm
|
M42 x 2
|
1.933 in
49.1 mm
|
Yellow
|
1.555 in
39.5 mm
|
|
Metric Threads
|
||
R 0,5021 - R 1,3305 | Request the lead time here |
0.543 in
13.8 mm
|
M14 x 1.5
|
0.748 in
19.0 mm
|
Yellow
|
0.768 in
19.5 mm
|
|
Metric Threads
|
||
R 2,8062 - R 3,3955 | Request the lead time here |
1.74 in
44.2 mm
|
M45 x 2
|
1.937 in
49.2 mm
|
Yellow
|
1.559 in
39.6 mm
|
|
Metric Threads
|
||
R 1,3076 - R 1,3076 | Request the lead time here |
1.622 in
41.2 mm
|
M42 x 2
|
1.933 in
49.1 mm
|
Red
|
1.555 in
39.5 mm
|
|
Metric Threads
|
||
R 0,7748 - R 0,7748 | Request the lead time here |
0.937 in
23.8 mm
|
M24 x 1.5
|
1.181 in
30.0 mm
|
Red
|
1.22 in
31.0 mm
|
|
Metric Threads
|
||
R 0,6311 - R 0,6311 | Request the lead time here |
0.701 in
17.8 mm
|
M18 x 1.5
|
0.984 in
25.0 mm
|
Red
|
0.984 in
25.0 mm
|
|
Metric Threads
|
||
R 0,7305 - R 0,7305 | Request the lead time here |
0.78 in
19.8 mm
|
M20 x 1.5
|
1.063 in
27.0 mm
|
Red
|
1.024 in
26.0 mm
|
|
Metric Threads
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue