Menu Search

Domed Blanking Plugs

In stock

These Domed Blanking Plugs are suitable for sealing sheet metal panel cavities. They are designed to seal off gaps in equipment or machinery, in the sheet metal sector, as a safeguard against sharp edges. They also act as a secure barrier that prevents dust, dirt, moisture, and other contaminants from entering.

The domed form offers a nice and clean finish and helps to deflect impacts, lowering the chance of damage to the plug or the equipment that is inserted into. They are corrosion resistant and provide electrical insulation.

Simple to install; they are made to fit tightly into the opening that they are sealing, ensuring a snug and secure fit. They come in a large offering to suit many hole diameters and panel thicknesses, and can be used in industries that include manufacturing, construction, and electronics.

  • Provides corrosion resistantance and electrical insulation.
  • Acts as a barrier that prevents dust, dirt, moisture, and other contaminants from entering.
  • Fits tightly into the opening they are sealing, ensuring a secure fit.
Material: Nylon 6, PA, Nylon 6/6, Nylon, HDPE, Copolyester Colour: Black, White, Grey, Natural, Clear Material Flammability Standard: UL94 V-2, Series Code: SR1086, SRTFLA, SR1740, SRF0001

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
149 results
Product SKUs information
Essentra Part Number Price range Availability HD D Colour Material H Type View
R 1,6432 - R 1,8758 2100 In stock - Delivery conditions may apply, visit our FAQs
12.7 mm
14.6 mm
Black
PA
10.3 mm
1
R 1,4307 - R 1,6277 Request the lead time here
8.0 mm
9.5 mm
White
Nylon
8.0 mm
1
R 4,5807 - R 18,8546 160 In stock - Delivery conditions may apply, visit our FAQs
30.1 mm
33.3 mm
Black
Nylon
14.3 mm
R 7,5238 - R 16,5836 Request the lead time here
38.0 mm
White
PA
11.5 mm
1
R 3,7405 - R 6,8553 Request the lead time here
19.0 mm
White
PA
10.3 mm
1
R 2,7023 - R 4,2952 Request the lead time here
6.4 mm
White
PA
8.0 mm
1
R 6,0304 - R 13,3124 Request the lead time here
32.0 mm
White
PA
11.5 mm
1
R 2,8445 - R 4,537 Request the lead time here
9.5 mm
White
PA
10.3 mm
1
R 4,6081 - R 8,4198 Request the lead time here
25.4 mm
White
PA
11.5 mm
1
R 2,8946 - R 3,1315 1250 In stock - Delivery conditions may apply, visit our FAQs
20.6 mm
22.6 mm
Black
Nylon
10.6 mm
R 2,4724 - R 2,8059 4906 In stock - Delivery conditions may apply, visit our FAQs
19.1 mm
23.2 mm
Black
Nylon 6
10.3 mm
R 0,9638 - R 1,1662 Request the lead time here
12.7 mm
14.7 mm
Black
Nylon 6
6.4 mm
1
R 1,1051 - R 1,3372 Request the lead time here
15.9 mm
18.2 mm
Black
Nylon 6
6.4 mm
1
R 3,0604 - R 4,1857 Request the lead time here
22.2 mm
25.8 mm
Grey
Nylon 6
11.5 mm
1
R 0,8725 - R 1,0558 Request the lead time here
6.4 mm
7.9 mm
White
Nylon 6
7.9 mm
1
R 1,5464 - R 1,8712 6000 In stock - Delivery conditions may apply, visit our FAQs
20.6 mm
22.6 mm
Black
Nylon 6
10.3 mm
1
R 1,1067 - R 1,3391 2290 In stock - Delivery conditions may apply, visit our FAQs
15.9 mm
18.2 mm
Black
Nylon 6
10.3 mm
1
R 27,4906 - R 33,9391 20 In stock - Delivery conditions may apply, visit our FAQs
101.6 mm
105.6 mm
Black
Nylon 6
19.4 mm
1
R 1,7761 - R 2,0258 Request the lead time here
22.2 mm
25.8 mm
Black
Nylon 6
6.4 mm
1
R 0,8335 - R 1,0085 4000 In stock - Delivery conditions may apply, visit our FAQs
9.5 mm
11.9 mm
Black
Nylon 6
10.3 mm
1
  • of 8
Blanking Plug 12.7 mm 14.6 mm 3.2 mm PA Black

10102657

Price Range
R 1,8758 - R 1,6432

Stock Levels
2100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    14.6 mm
  • d1
    12.7 mm
  • H
    10.3 mm
  • HD
    12.7 mm
  • Colour
    Black
Blanking Plug 8.0 mm 9.5 mm 1.6 mm PA White

10103319

Price Range
R 1,6277 - R 1,4307

Stock Levels
Request the lead time here
Attributes
  • D
    9.5 mm
  • d1
    8.0 mm
  • H
    8.0 mm
  • HD
    8.0 mm
  • Colour
    White
Blanking Plug 33.3 mm PA Black

10261743

Price Range
R 18,8546 - R 4,5807

Stock Levels
160 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    33.3 mm
  • d1
    30.1 mm
  • H
    14.3 mm
  • HD
    30.1 mm
  • Colour
    Black
Blanking Plug 38.0 mm 42.7 mm 3.2 mm PA White

10355602

Price Range
R 16,5836 - R 7,5238

Stock Levels
Request the lead time here
Attributes
  • d1
    38.0 mm
  • H
    11.5 mm
  • HD
    38.0 mm
  • Colour
    White
  • Material
    PA
Blanking Plug 19.0 mm 23.2 mm 3.2 mm PA White

10355565

Price Range
R 6,8553 - R 3,7405

Stock Levels
Request the lead time here
Attributes
  • d1
    19.0 mm
  • H
    10.3 mm
  • HD
    19.0 mm
  • Colour
    White
  • Material
    PA
Blanking Plug 6.4 mm 7.9 mm 1.6 mm PA White

10355480

Price Range
R 4,2952 - R 2,7023

Stock Levels
Request the lead time here
Attributes
  • d1
    6.4 mm
  • H
    8.0 mm
  • HD
    6.4 mm
  • Colour
    White
  • Material
    PA
Blanking Plug 32.0 mm 34.9 mm 3.2 mm PA White

10355596

Price Range
R 13,3124 - R 6,0304

Stock Levels
Request the lead time here
Attributes
  • d1
    32.0 mm
  • H
    11.5 mm
  • HD
    32.0 mm
  • Colour
    White
  • Material
    PA
Blanking Plug 9.5 mm 12.0 mm 3.2 mm PA White

10355503

Price Range
R 4,537 - R 2,8445

Stock Levels
Request the lead time here
Attributes
  • d1
    9.5 mm
  • H
    10.3 mm
  • HD
    9.5 mm
  • Colour
    White
  • Material
    PA
Blanking Plug 25.4 mm 30.5 mm 3.2 mm PA White

10355589

Price Range
R 8,4198 - R 4,6081

Stock Levels
Request the lead time here
Attributes
  • d1
    25.4 mm
  • H
    11.5 mm
  • HD
    25.4 mm
  • Colour
    White
  • Material
    PA
Blanking Plug 22.6 mm PA Black

10102688

Price Range
R 3,1315 - R 2,8946

Stock Levels
1250 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    22.6 mm
  • d1
    20.6 mm
  • H
    10.6 mm
  • HD
    20.6 mm
  • Colour
    Black
Blanking Plug 23.2 mm PA Black

10308905

Price Range
R 2,8059 - R 2,4724

Stock Levels
4906 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    23.2 mm
  • d1
    19.1 mm
  • H
    10.3 mm
  • HD
    19.1 mm
  • Colour
    Black
Blanking Plug 14.7 mm 12.7 mm 1.6 mm PA Black

10407509

Price Range
R 1,1662 - R 0,9638

Stock Levels
Request the lead time here
Attributes
  • D
    14.7 mm
  • d1
    12.7 mm
  • H
    6.4 mm
  • HD
    12.7 mm
  • Colour
    Black
Blanking Plug 18.2 mm 15.9 mm 1.6 mm PA Black

10407516

Price Range
R 1,3372 - R 1,1051

Stock Levels
Request the lead time here
Attributes
  • D
    18.2 mm
  • d1
    15.9 mm
  • H
    6.4 mm
  • HD
    15.9 mm
  • Colour
    Black
Blanking Plug 25.8 mm 22.2 mm 3.2 mm PA Grey

10407738

Price Range
R 4,1857 - R 3,0604

Stock Levels
Request the lead time here
Attributes
  • D
    25.8 mm
  • d1
    22.2 mm
  • H
    11.5 mm
  • HD
    22.2 mm
  • Colour
    Grey
Blanking Plug 7.9 mm 6.4 mm 1.6 mm PA White

10407554

Price Range
R 1,0558 - R 0,8725

Stock Levels
Request the lead time here
Attributes
  • D
    7.9 mm
  • d1
    6.4 mm
  • H
    7.9 mm
  • HD
    6.4 mm
  • Colour
    White
Blanking Plug 22.6 mm 20.6 mm 3.2 mm PA Black

10407707

Price Range
R 1,8712 - R 1,5464

Stock Levels
6000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    22.6 mm
  • d1
    20.6 mm
  • H
    10.3 mm
  • HD
    20.6 mm
  • Colour
    Black
Blanking Plug 18.2 mm 15.9 mm 3.2 mm PA Black

10407660

Price Range
R 1,3391 - R 1,1067

Stock Levels
2290 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    18.2 mm
  • d1
    15.9 mm
  • H
    10.3 mm
  • HD
    15.9 mm
  • Colour
    Black
Blanking Plug 105.6 mm 101.6 mm 6.4 mm PA Black

10407851

Price Range
R 33,9391 - R 27,4906

Stock Levels
20 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    105.6 mm
  • d1
    101.6 mm
  • H
    19.4 mm
  • HD
    101.6 mm
  • Colour
    Black
Blanking Plug 25.8 mm 22.2 mm 1.6 mm PA Black

10407530

Price Range
R 2,0258 - R 1,7761

Stock Levels
Request the lead time here
Attributes
  • D
    25.8 mm
  • d1
    22.2 mm
  • H
    6.4 mm
  • HD
    22.2 mm
  • Colour
    Black
Blanking Plug 11.9 mm 9.5 mm 3.2 mm PA Black

10407585

Price Range
R 1,0085 - R 0,8335

Stock Levels
4000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    11.9 mm
  • d1
    9.5 mm
  • H
    10.3 mm
  • HD
    9.5 mm
  • Colour
    Black