These Domed Blanking Plugs are suitable for sealing sheet metal panel cavities. They are designed to seal off gaps in equipment or machinery, in the sheet metal sector, as a safeguard against sharp edges. They also act as a secure barrier that prevents dust, dirt, moisture, and other contaminants from entering.
The domed form offers a nice and clean finish and helps to deflect impacts, lowering the chance of damage to the plug or the equipment that is inserted into. They are corrosion resistant and provide electrical insulation.
Simple to install; they are made to fit tightly into the opening that they are sealing, ensuring a snug and secure fit. They come in a large offering to suit many hole diameters and panel thicknesses, and can be used in industries that include manufacturing, construction, and electronics.
Material: Nylon 6, PA, Nylon 6/6, Nylon, HDPE, Copolyester Colour: Black, White, Grey, Natural, Clear Material Flammability Standard: UL94 V-2, Series Code: SR1086, SRTFLA, SR1740, SRF0001
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | HD | D | Colour | Material | H | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 1,6432 - R 1,8758 | 2100 In stock - Delivery conditions may apply, visit our FAQs |
0.5 in
12.7 mm
|
0.575 in
14.6 mm
|
Black
|
PA
|
0.406 in
10.3 mm
|
1
|
||
| R 1,4307 - R 1,6277 | Request the lead time here |
0.315 in
8.0 mm
|
0.374 in
9.5 mm
|
White
|
Nylon
|
0.315 in
8.0 mm
|
1
|
||
| R 4,5807 - R 18,8546 | 160 In stock - Delivery conditions may apply, visit our FAQs |
1.185 in
30.1 mm
|
1.311 in
33.3 mm
|
Black
|
Nylon
|
0.563 in
14.3 mm
|
|
||
| R 7,5238 - R 16,5836 | Request the lead time here |
1.496 in
38.0 mm
|
|
White
|
PA
|
0.453 in
11.5 mm
|
1
|
||
| R 3,7405 - R 6,8553 | Request the lead time here |
0.748 in
19.0 mm
|
|
White
|
PA
|
0.406 in
10.3 mm
|
1
|
||
| R 2,7023 - R 4,2952 | Request the lead time here |
0.252 in
6.4 mm
|
|
White
|
PA
|
0.315 in
8.0 mm
|
1
|
||
| R 6,0304 - R 13,3124 | Request the lead time here |
1.26 in
32.0 mm
|
|
White
|
PA
|
0.453 in
11.5 mm
|
1
|
||
| R 2,8445 - R 4,537 | Request the lead time here |
0.374 in
9.5 mm
|
|
White
|
PA
|
0.406 in
10.3 mm
|
1
|
||
| R 4,6081 - R 8,4198 | Request the lead time here |
1 in
25.4 mm
|
|
White
|
PA
|
0.453 in
11.5 mm
|
1
|
||
| R 2,8946 - R 3,1315 | 1250 In stock - Delivery conditions may apply, visit our FAQs |
0.811 in
20.6 mm
|
0.89 in
22.6 mm
|
Black
|
Nylon
|
0.417 in
10.6 mm
|
|
||
| R 2,4724 - R 2,8059 | 4906 In stock - Delivery conditions may apply, visit our FAQs |
0.752 in
19.1 mm
|
0.913 in
23.2 mm
|
Black
|
Nylon 6
|
0.406 in
10.3 mm
|
|
||
| R 0,9638 - R 1,1662 | Request the lead time here |
0.5 in
12.7 mm
|
0.579 in
14.7 mm
|
Black
|
Nylon 6
|
0.252 in
6.4 mm
|
1
|
||
| R 1,1051 - R 1,3372 | Request the lead time here |
0.626 in
15.9 mm
|
0.717 in
18.2 mm
|
Black
|
Nylon 6
|
0.252 in
6.4 mm
|
1
|
||
| R 3,0604 - R 4,1857 | Request the lead time here |
0.874 in
22.2 mm
|
1.016 in
25.8 mm
|
Grey
|
Nylon 6
|
0.453 in
11.5 mm
|
1
|
||
| R 0,8725 - R 1,0558 | Request the lead time here |
0.252 in
6.4 mm
|
0.311 in
7.9 mm
|
White
|
Nylon 6
|
0.311 in
7.9 mm
|
1
|
||
| R 1,5464 - R 1,8712 | 6000 In stock - Delivery conditions may apply, visit our FAQs |
0.811 in
20.6 mm
|
0.89 in
22.6 mm
|
Black
|
Nylon 6
|
0.406 in
10.3 mm
|
1
|
||
| R 1,1067 - R 1,3391 | 2290 In stock - Delivery conditions may apply, visit our FAQs |
0.626 in
15.9 mm
|
0.717 in
18.2 mm
|
Black
|
Nylon 6
|
0.406 in
10.3 mm
|
1
|
||
| R 27,4906 - R 33,9391 | 20 In stock - Delivery conditions may apply, visit our FAQs |
4 in
101.6 mm
|
4.157 in
105.6 mm
|
Black
|
Nylon 6
|
0.764 in
19.4 mm
|
1
|
||
| R 1,7761 - R 2,0258 | Request the lead time here |
0.874 in
22.2 mm
|
1.016 in
25.8 mm
|
Black
|
Nylon 6
|
0.252 in
6.4 mm
|
1
|
||
| R 0,8335 - R 1,0085 | 4000 In stock - Delivery conditions may apply, visit our FAQs |
0.374 in
9.5 mm
|
0.469 in
11.9 mm
|
Black
|
Nylon 6
|
0.406 in
10.3 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue