Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Domed Blanking Plugs are suitable for sealing sheet metal panel cavities. They are designed to seal off gaps in equipment or machinery, in the sheet metal sector, as a safeguard against sharp edges. They also act as a secure barrier that prevents dust, dirt, moisture, and other contaminants from entering.
The domed form offers a nice and clean finish and helps to deflect impacts, lowering the chance of damage to the plug or the equipment that is inserted into. They are corrosion resistant and provide electrical insulation.
Simple to install; they are made to fit tightly into the opening that they are sealing, ensuring a snug and secure fit. They come in a large offering to suit many hole diameters and panel thicknesses, and can be used in industries that include manufacturing, construction, and electronics.
Material: Nylon 6, PA, Nylon 6/6, Nylon, HDPE, Copolyester Colour: Black, White, Grey, Natural, Clear Material Flammability Standard: UL94 V-2, Series Code: SR1086, SRTFLA, SR1740, SRF0001
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | HD | D | Colour | Material | H | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 1,4307 - R 1,6277 | 18000 In stock - Delivery conditions may apply, visit our FAQs |
0.252 in
6.4 mm
|
0.315 in
8.0 mm
|
Black
|
PA
|
0.315 in
8.0 mm
|
1
|
||
| R 3,181 - R 3,4416 | 3000 In stock - Delivery conditions may apply, visit our FAQs |
1 in
25.4 mm
|
1.201 in
30.5 mm
|
Black
|
Nylon
|
0.453 in
11.5 mm
|
|
||
| R 2,8946 - R 3,1315 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
0.811 in
20.6 mm
|
0.89 in
22.6 mm
|
White
|
Nylon
|
0.417 in
10.6 mm
|
|
||
| 59 In stock - Delivery conditions may apply, visit our FAQs |
|
|
Black
|
PA
|
|
|
|||
| R 1,8844 - R 2,1703 | Request the lead time here |
0.626 in
15.9 mm
|
0.717 in
18.2 mm
|
Black
|
PA
|
0.406 in
10.3 mm
|
1
|
||
| R 1,8844 - R 2,1703 | 500 In stock - Delivery conditions may apply, visit our FAQs |
0.5 in
12.7 mm
|
0.575 in
14.6 mm
|
White
|
Nylon
|
0.406 in
10.3 mm
|
1
|
||
| R 1,6583 - R 2,5114 | Request the lead time here |
0.374 in
9.5 mm
|
0.469 in
11.9 mm
|
Black
|
Nylon
|
0.252 in
6.4 mm
|
|
||
| R 2,9156 - R 4,6508 | Request the lead time here |
0.5 in
12.7 mm
|
|
White
|
PA
|
0.406 in
10.3 mm
|
1
|
||
| R 7,5238 - R 16,5836 | Request the lead time here |
1.496 in
38.0 mm
|
|
White
|
PA
|
0.453 in
11.5 mm
|
1
|
||
| Request the lead time here |
|
|
Black
|
PA
|
|
|
|||
| R 6,139 - R 22,7121 | Request the lead time here |
1.5 in
38.1 mm
|
1.669 in
42.4 mm
|
Black
|
Nylon
|
0.563 in
14.3 mm
|
|
||
| R 2,7449 - R 4,3521 | Request the lead time here |
0.315 in
8.0 mm
|
|
White
|
PA
|
0.315 in
8.0 mm
|
1
|
||
| R 4,7535 - R 5,8685 | 1005 In stock - Delivery conditions may apply, visit our FAQs |
0.28 in
7.1 mm
|
0.433 in
11.0 mm
|
Black
|
Nylon
|
0.276 in
7.0 mm
|
|
||
| R 1,6583 - R 2,5424 | Request the lead time here |
0.5 in
12.7 mm
|
0.563 in
14.3 mm
|
Black
|
Nylon
|
0.252 in
6.4 mm
|
|
||
| R 1,5679 - R 1,7828 | 1400 In stock - Delivery conditions may apply, visit our FAQs |
0.374 in
9.5 mm
|
0.472 in
12.0 mm
|
White
|
Nylon
|
0.394 in
10.0 mm
|
1
|
||
| R 5,5344 - R 20,5326 | Request the lead time here |
1.374 in
34.9 mm
|
1.5 in
38.1 mm
|
Black
|
Nylon
|
0.563 in
14.3 mm
|
|
||
| R 1,8844 - R 2,1703 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
0.626 in
15.9 mm
|
0.717 in
18.2 mm
|
White
|
Nylon
|
0.406 in
10.3 mm
|
1
|
||
| R 1,8844 - R 2,1703 | 3190 In stock - Delivery conditions may apply, visit our FAQs |
0.563 in
14.3 mm
|
0.657 in
16.7 mm
|
Black
|
PA
|
0.406 in
10.3 mm
|
1
|
||
| R 1,4307 - R 1,6277 | 500 In stock - Delivery conditions may apply, visit our FAQs |
0.374 in
9.5 mm
|
0.472 in
12.0 mm
|
Black
|
PA
|
0.394 in
10.0 mm
|
1
|
||
| R 4,5807 - R 18,8546 | 160 In stock - Delivery conditions may apply, visit our FAQs |
1.185 in
30.1 mm
|
1.311 in
33.3 mm
|
Black
|
Nylon
|
0.563 in
14.3 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue