Menu Search

Domed Blanking Plugs

In stock

These Domed Blanking Plugs are suitable for sealing sheet metal panel cavities. They are designed to seal off gaps in equipment or machinery, in the sheet metal sector, as a safeguard against sharp edges. They also act as a secure barrier that prevents dust, dirt, moisture, and other contaminants from entering.

The domed form offers a nice and clean finish and helps to deflect impacts, lowering the chance of damage to the plug or the equipment that is inserted into. They are corrosion resistant and provide electrical insulation.

Simple to install; they are made to fit tightly into the opening that they are sealing, ensuring a snug and secure fit. They come in a large offering to suit many hole diameters and panel thicknesses, and can be used in industries that include manufacturing, construction, and electronics.

  • Provides corrosion resistantance and electrical insulation.
  • Acts as a barrier that prevents dust, dirt, moisture, and other contaminants from entering.
  • Fits tightly into the opening they are sealing, ensuring a secure fit.
Material: Nylon 6, PA, Nylon 6/6, Nylon, HDPE, Copolyester Colour: Black, White, Grey, Natural, Clear Material Flammability Standard: UL94 V-2, Series Code: SR1086, SRTFLA, SR1740, SRF0001

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
161 results
Product SKUs information
Essentra Part Number Price range Availability HD D Colour Material H Type View
Request the lead time here
25.5 mm
28.0 mm
Black
Nylon
12.7 mm
1
R 1,8091 - R 2,961 Request the lead time here
14.3 mm
16.7 mm
Black
Nylon
10.3 mm
Request the lead time here
White
PA
Request the lead time here
Black
PA
R 5,4273 - R 12,8982 1300 In stock - Delivery conditions may apply, visit our FAQs
38.0 mm
42.7 mm
Black
Nylon
11.8 mm
1
R 5,4273 - R 12,8982 110 In stock - Delivery conditions may apply, visit our FAQs
35.0 mm
38.0 mm
Black
Nylon
11.5 mm
R 1,8091 - R 2,961 Request the lead time here
19.1 mm
21.4 mm
Black
Nylon
6.4 mm
R 6,6636 - R 16,6499 450 In stock - Delivery conditions may apply, visit our FAQs
45.0 mm
48.4 mm
Black
Nylon
11.5 mm
R 2,8946 - R 7,1932 Request the lead time here
22.2 mm
28.6 mm
Black
Nylon
11.5 mm
R 3,3921 - R 8,4955 2800 In stock - Delivery conditions may apply, visit our FAQs
27.8 mm
31.0 mm
Black
Nylon
11.8 mm
Request the lead time here
White
PA
10021095 R 4,1308 - R 10,3248 Request the lead time here
32.0 mm
34.9 mm
Black
Nylon
11.5 mm
R 11,2549 - R 36,8785 Request the lead time here
34.9 mm
38.1 mm
White
Nylon
14.3 mm
R 3,0883 - R 4,5216 Request the lead time here
16.0 mm
20.0 mm
Black
Nylon
8.0 mm
R 1,5679 - R 2,4029 1000 In stock - Delivery conditions may apply, visit our FAQs
6.40 mm
7.9 mm
Black
Nylon
7.9 mm
100 In stock - Delivery conditions may apply, visit our FAQs
White
PA
R 2,382 - R 4,7903 Request the lead time here
22.2 mm
24.6 mm
Black
Nylon
6.4 mm
R 5,6119 - R 15,084 Request the lead time here
22.2 mm
25.8 mm
White
Nylon
14.3 mm
R 12,1076 - R 40,3197 Request the lead time here
38.1 mm
42.4 mm
White
Nylon
14.3 mm
Request the lead time here
White
PA
  • of 9
Blanking Plug 25.5 mm 28.0 mm Nylon Black

10163054


Stock Levels
Request the lead time here
Attributes
  • D
    28.0 mm
  • d1
    25.5 mm
  • H
    12.7 mm
  • HD
    25.5 mm
  • Colour
    Black
Blanking Plug 16.7 mm PA Black

10112175

Price Range
R 2,961 - R 1,8091

Stock Levels
Request the lead time here
Attributes
  • D
    16.7 mm
  • d1
    14.3 mm
  • H
    10.3 mm
  • HD
    14.3 mm
  • Colour
    Black
Blanking Plug 44.5 mm 48.4 mm 6.4 mm PA White

10261903


Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Blanking Plug 32.0 mm 35.3 mm 2.5 mm PA Black

10261835


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3923509000
Blanking Plug 38.0 mm 42.7 mm 3.2 mm PA Black

10021163

Price Range
R 12,8982 - R 5,4273

Stock Levels
1300 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    42.7 mm
  • d1
    38.0 mm
  • H
    11.8 mm
  • HD
    38.0 mm
  • Colour
    Black
Blanking Plug 38.0 mm PA Black

10021101

Price Range
R 12,8982 - R 5,4273

Stock Levels
110 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    38.0 mm
  • d1
    35.0 mm
  • H
    11.5 mm
  • HD
    35.0 mm
  • Colour
    Black
Blanking Plug 21.4 mm PA Black

10021064

Price Range
R 2,961 - R 1,8091

Stock Levels
Request the lead time here
Attributes
  • D
    21.4 mm
  • d1
    19.1 mm
  • H
    6.4 mm
  • HD
    19.1 mm
  • Colour
    Black
Blanking Plug 48.4 mm PA Black

10021118

Price Range
R 16,6499 - R 6,6636

Stock Levels
450 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    48.4 mm
  • d1
    45.0 mm
  • H
    11.5 mm
  • HD
    45.0 mm
  • Colour
    Black
Blanking Plug 28.6 mm PA Black

10021149

Price Range
R 7,1932 - R 2,8946

Stock Levels
Request the lead time here
Attributes
  • D
    28.6 mm
  • d1
    22.2 mm
  • H
    11.5 mm
  • HD
    22.2 mm
  • Colour
    Black
Blanking Plug 31.0 mm PA Black

10021170

Price Range
R 8,4955 - R 3,3921

Stock Levels
2800 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    31.0 mm
  • d1
    27.8 mm
  • H
    11.8 mm
  • HD
    27.8 mm
  • Colour
    Black
Blanking Plug 19.1 mm 23.4 mm 6.4 mm PA White

10261859


Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3923509000
Blanking Plug 34.9 mm PA Black

10021095

Price Range
R 10,3248 - R 4,1308

Stock Levels
Request the lead time here
Attributes
  • D
    34.9 mm
  • d1
    32.0 mm
  • H
    11.5 mm
  • HD
    32.0 mm
  • Colour
    Black
Blanking Plug 38.1 mm PA White

10261880

Price Range
R 36,8785 - R 11,2549

Stock Levels
Request the lead time here
Attributes
  • D
    38.1 mm
  • d1
    34.9 mm
  • H
    14.3 mm
  • HD
    34.9 mm
  • Colour
    White
Blanking Plug 20.0 mm PA Black

10163023

Price Range
R 4,5216 - R 3,0883

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • d1
    16.0 mm
  • H
    8.0 mm
  • HD
    16.0 mm
  • Colour
    Black
Blanking Plug 7.9 mm PA Black

10112144

Price Range
R 2,4029 - R 1,5679

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    7.9 mm
  • d1
    6.40 mm
  • H
    7.9 mm
  • HD
    6.40 mm
  • Colour
    Black
Blanking Plug 12.7 mm 14.7 mm 6.4 mm PA White

10261842


Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    White
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Blanking Plug 24.6 mm PA Black

10021088

Price Range
R 4,7903 - R 2,382

Stock Levels
Request the lead time here
Attributes
  • D
    24.6 mm
  • d1
    22.2 mm
  • H
    6.4 mm
  • HD
    22.2 mm
  • Colour
    Black
Blanking Plug 25.8 mm PA White

10261866

Price Range
R 15,084 - R 5,6119

Stock Levels
Request the lead time here
Attributes
  • D
    25.8 mm
  • d1
    22.2 mm
  • H
    14.3 mm
  • HD
    22.2 mm
  • Colour
    White
Blanking Plug 42.4 mm PA White

10261897

Price Range
R 40,3197 - R 12,1076

Stock Levels
Request the lead time here
Attributes
  • D
    42.4 mm
  • d1
    38.1 mm
  • H
    14.3 mm
  • HD
    38.1 mm
  • Colour
    White
Blanking Plug 30.1 mm 33.3 mm 6.4 mm PA White

10261873


Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3923509000