Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).
Series Code :SR2719 ,SR2727
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|
R 2,4805 - R 2,756 | Request the lead time here |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.626 in
15.9 mm
|
||
R 2,8421 - R 3,158 | Request the lead time here |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.949 in
24.1 mm
|
||
R 1,9379 - R 2,1531 | Request the lead time here |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.126 in
3.2 mm
|
||
R 2,6305 - R 2,9227 | Request the lead time here |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.752 in
19.1 mm
|
||
R 2,6574 - R 2,9527 | Request the lead time here |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.819 in
20.8 mm
|
||
R 2,0571 - R 2,2856 | Request the lead time here |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
R 2,0929 - R 2,3255 | Request the lead time here |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
R 1,8871 - R 2,4837 | Request the lead time here |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
R 3,5603 - R 3,956 | Request the lead time here |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.72 in
18.3 mm
|
||
R 1,8732 - R 2,4698 | Request the lead time here |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.437 in
11.1 mm
|
||
R 1,5531 - R 2,0805 | Request the lead time here |
0.157 in
4.0 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.126 in
3.2 mm
|
||
R 2,082 - R 2,3133 | Request the lead time here |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.311 in
7.9 mm
|
||
R 1,9981 - R 2,6364 | Request the lead time here |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.874 in
22.2 mm
|
||
R 2,234 - R 2,758 | Request the lead time here |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
1 in
25.4 mm
|
||
R 2,9566 - R 3,265 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.078 - 0.142 in
2 - 3.6 mm
|
0.874 in
22.2 mm
|
||
R 3,4001 - R 3,7548 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.078 - 0.142 in
2 - 3.6 mm
|
0.374 in
9.5 mm
|
||
R 3,4001 - R 3,7548 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.078 - 0.142 in
2 - 3.6 mm
|
1.374 in
34.9 mm
|
||
R 2,9566 - R 3,265 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.078 - 0.142 in
2 - 3.6 mm
|
0.374 in
9.5 mm
|
||
R 2,9566 - R 3,265 | 700 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.078 - 0.142 in
2 - 3.6 mm
|
1.248 in
31.7 mm
|
||
R 2,9566 - R 3,265 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.078 - 0.142 in
2 - 3.6 mm
|
1.374 in
34.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue