Menu Search

Extension Springs

In production

Extension springs are helical coil springs designed to absorb energy while resisting pulling forces. The further they are stretched, the more force is generate, making them ideal for bringing two components together.

Common applications include Throttle Turn Mechanisms in Automotive, Trampolines, Fitness Equipment and Vibration Dampening Systems.

It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both extended and non-extended states. Material: Stainless Steel, Carbon Steel Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
198 results
Product SKUs information
Essentra Part Number Price range Availability Loaded Length Spring Rate Initial Tension Overall Length Material Load at Load Length Outside Diameter View
R 45,4692 - R 55,0177 Request the lead time here
1.48 N
88.9 mm
Stainless Steel
16.30 N
R 46,1703 - R 55,866 Request the lead time here
6.30 N
50.8 mm
Stainless Steel
69.66 N
R 49,2188 - R 59,5547 Request the lead time here
6.30 N
127.0 mm
Stainless Steel
69.66 N
R 81,3092 - R 98,3841 Request the lead time here
10.28 N
114.3 mm
Stainless Steel
114.19 N
R 86,3836 - R 104,5241 Request the lead time here
23.22 N
101.6 mm
Stainless Steel
258.22 N
R 28,712 - R 34,7416 Request the lead time here
0.85 N
31.8 mm
Carbon Steel
9.21 N
R 28,712 - R 34,7416 Request the lead time here
2.22 N
15.8 mm
Carbon Steel
23.58 N
R 34,3281 - R 34,3281 Request the lead time here
2.22 N
44.5 mm
Carbon Steel
23.58 N
R 37,2058 - R 45,0191 Request the lead time here
2.22 N
114.3 mm
Carbon Steel
23.58 N
R 30,1785 - R 36,516 Request the lead time here
3.65 N
50.8 mm
Carbon Steel
40.30 N
R 30,1785 - R 36,516 Request the lead time here
6.23 N
34.8 mm
Carbon Steel
70.28 N
R 30,3218 - R 36,6894 Request the lead time here
1.78 N
31.8 mm
Carbon Steel
19.57 N
Request the lead time here
0.71 N
15.8 mm
Stainless Steel
7.67 N
R 33,8726 - R 40,9859 Request the lead time here
0.71 N
44.5 mm
Stainless Steel
7.67 N
R 33,8726 - R 40,9859 Request the lead time here
1.85 N
25.4 mm
Stainless Steel
19.64 N
R 34,2015 - R 41,3838 Request the lead time here
1.85 N
63.5 mm
Stainless Steel
19.64 N
R 31,9498 - R 38,6593 Request the lead time here
7.56 N
44.5 mm
Carbon Steel
83.63 N
R 36,5649 - R 44,2435 Request the lead time here
7.56 N
114.3 mm
Carbon Steel
83.63 N
R 55,3188 - R 66,9358 Request the lead time here
12.32 N
101.6 mm
Carbon Steel
137.09 N
R 71,1599 - R 86,1034 Request the lead time here
10.26 N
50.8 mm
Stainless Steel
114.20 N
  • of 10
Extension Spring 12.7 mm 0.06 Nmm Stainless Steel

10234600

Price Range
R 55,0177 - R 45,4692

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.48 N
  • Load at Load Length
    16.30 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    88.9 mm
  • Material
    Stainless Steel
Extension Spring 12.7 mm 2.16 Nmm Stainless Steel

10440063

Price Range
R 55,866 - R 46,1703

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    6.30 N
  • Load at Load Length
    69.66 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    50.8 mm
  • Material
    Stainless Steel
Extension Spring 12.7 mm 0.61 Nmm Stainless Steel

10234631

Price Range
R 59,5547 - R 49,2188

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    6.30 N
  • Load at Load Length
    69.66 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    127.0 mm
  • Material
    Stainless Steel
Extension Spring 19.1 mm 1.01 Nmm Stainless Steel

10641996

Price Range
R 98,3841 - R 81,3092

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    10.28 N
  • Load at Load Length
    114.19 N
  • Maximum Application Temperature
    230 °C
  • Overall Length
    114.3 mm
  • Material
    Stainless Steel
Extension Spring 19.1 mm 5.97 Nmm Stainless Steel

10635148

Price Range
R 104,5241 - R 86,3836

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    23.22 N
  • Load at Load Length
    258.22 N
  • Maximum Application Temperature
    230 °C
  • Overall Length
    101.6 mm
  • Material
    Stainless Steel
Extension Spring 6.1 mm 0.16 Nmm Carbon Steel

10439098

Price Range
R 34,7416 - R 28,712

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    0.85 N
  • Load at Load Length
    9.21 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    31.8 mm
  • Material
    Carbon Steel
Extension Spring 6.1 mm 3.99 Nmm Carbon Steel

10439159

Price Range
R 34,7416 - R 28,712

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    2.22 N
  • Load at Load Length
    23.58 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    15.8 mm
  • Material
    Carbon Steel
Extension Spring 6.1 mm 0.60 Nmm Carbon Steel

10335130

Price Range
R 34,3281 - R 34,3281

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    2.22 N
  • Load at Load Length
    23.58 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    44.5 mm
  • Material
    Carbon Steel
Extension Spring 6.1 mm 0.19 Nmm Carbon Steel

10439265

Price Range
R 45,0191 - R 37,2058

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    2.22 N
  • Load at Load Length
    23.58 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    114.3 mm
  • Material
    Carbon Steel
Extension Spring 10.6 mm 0.72 Nmm Carbon Steel

10419663

Price Range
R 36,516 - R 30,1785

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    3.65 N
  • Load at Load Length
    40.30 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    50.8 mm
  • Material
    Carbon Steel
Extension Spring 10.6 mm 4.12 Nmm Carbon Steel

10234525

Price Range
R 36,516 - R 30,1785

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    6.23 N
  • Load at Load Length
    70.28 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    34.8 mm
  • Material
    Carbon Steel
Extension Spring 12.7 mm 0.49 Nmm Carbon Steel

10439371

Price Range
R 36,6894 - R 30,3218

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.78 N
  • Load at Load Length
    19.57 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    31.8 mm
  • Material
    Carbon Steel
Extension Spring 6.1 mm 0.63 Nmm Stainless Steel

10335154


Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    0.71 N
  • Load at Load Length
    7.67 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    15.8 mm
  • Material
    Stainless Steel
Extension Spring 6.1 mm 0.09 Nmm Stainless Steel

10234563

Price Range
R 40,9859 - R 33,8726

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    0.71 N
  • Load at Load Length
    7.67 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    44.5 mm
  • Material
    Stainless Steel
Extension Spring 6.1 mm 1.09 Nmm Stainless Steel

10439715

Price Range
R 40,9859 - R 33,8726

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.85 N
  • Load at Load Length
    19.64 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    25.4 mm
  • Material
    Stainless Steel
Extension Spring 6.1 mm 0.32 Nmm Stainless Steel

10439753

Price Range
R 41,3838 - R 34,2015

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.85 N
  • Load at Load Length
    19.64 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    63.5 mm
  • Material
    Stainless Steel
Extension Spring 12.7 mm 3.27 Nmm Carbon Steel

10439494

Price Range
R 38,6593 - R 31,9498

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    7.56 N
  • Load at Load Length
    83.63 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    44.5 mm
  • Material
    Carbon Steel
Extension Spring 12.7 mm 0.84 Nmm Carbon Steel

10439555

Price Range
R 44,2435 - R 36,5649

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    7.56 N
  • Load at Load Length
    83.63 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    114.3 mm
  • Material
    Carbon Steel
Extension Spring 19.1 mm 1.44 Nmm Carbon Steel

10636688

Price Range
R 66,9358 - R 55,3188

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    12.32 N
  • Load at Load Length
    137.09 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    101.6 mm
  • Material
    Carbon Steel
Extension Spring 19.1 mm 4.95 Nmm Stainless Steel

10635100

Price Range
R 86,1034 - R 71,1599

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    10.26 N
  • Load at Load Length
    114.20 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    50.8 mm
  • Material
    Stainless Steel