Fan Guards and Filters prevent debris falling into the fan blades and accidental obstruction. Fan filters are available for the prevention of dust ingress.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Fan Size | View | |
|---|---|---|---|---|
| R 18,1214 - R 32,9278 | Request the lead time here |
56.1 mm
56.1 mm
|
||
| R 62,569 - R 62,569 | Request the lead time here |
120.0 mm
120.0 mm
|
||
| R 17,8199 - R 32,4472 | Request the lead time here |
37.1 mm
37.1 mm
|
||
| R 51,314 - R 51,314 | Request the lead time here |
92.0 mm
92.0 mm
|
||
| R 19,6742 - R 27,6413 | Request the lead time here |
83.5 mm
83.5 mm
|
||
| R 70,5219 - R 70,5219 | Request the lead time here |
80.0 mm
80.0 mm
|
||
| R 106,3615 - R 415,1778 | Request the lead time here |
182.0 mm
182.0 mm
|
||
| R 78,0872 - R 78,0872 | Request the lead time here |
92.0 mm
92.0 mm
|
||
| R 28,2755 - R 35,3307 | Request the lead time here |
92.0 mm
92.0 mm
|
||
| 10318553 | R 45,9819 - R 70,9405 | Request the lead time here |
60.0 mm
60.0 mm
|
|
| R 33,2998 - R 33,2998 | Request the lead time here |
40.0 mm
40.0 mm
|
||
| R 21,2421 - R 26,8197 | Request the lead time here |
95.8 mm
95.8 mm
|
||
| R 27,3027 - R 71,7727 | Request the lead time here |
122.0 mm
122.0 mm
|
||
| R 30,1626 - R 37,7026 | 48 In stock - Delivery conditions may apply, visit our FAQs |
120.0 mm
120.0 mm
|
||
| R 37,7202 - R 47,5934 | Request the lead time here |
80.0 mm
80.0 mm
|
||
| R 27,9255 - R 34,8811 | Request the lead time here |
80.0 mm
80.0 mm
|
||
| R 157,6608 - R 190,7696 | Request the lead time here |
151.9 mm
151.9 mm
|
||
| R 34,106 - R 34,106 | Request the lead time here |
60.0 mm
60.0 mm
|
||
| R 49,3288 - R 55,0347 | Request the lead time here |
60.0 mm
60.0 mm
|
||
| R 88,1485 - R 88,1485 | Request the lead time here |
120.0 mm
120.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue