Menu Search

Fan Mounts

In stock

Fan accessories provide protection and mounting for small DC and AC fans suitable for industrial and computing applications. Silicon Fan Mountings offer a simpler, faster installation method than conventional screw mounts. Fan Mounts have a high elongation rubber for easy fan mounting and component assembly and provides shock and vibration protection. They are ideal for the cooling of electronic applications with a protection solution and are simple to install whilst providing prevention of dust ingress and protection to the user from accidental damage and bodily harm.

Series Code :SRRCOFM

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
49 results
Product SKUs information
Essentra Part Number Price range Availability Material Fan Size Mounting Method View
10340448 R 2,1607 - R 3,1489 878 In stock - Delivery conditions may apply, visit our FAQs
Rubber
4.5 mm
Push In
Request the lead time here
30% Glass Fiber Polyamide 6.6
40.0 mm
Screw
Request the lead time here
30% Glass Fiber Polyamide 6.6
60.0 mm
Screw
Request the lead time here
30% Glass Fiber Polyamide 6.6
80.0 mm
Screw
Request the lead time here
30% Glass Fiber Polyamide 6.6
92.0 mm
Screw
Request the lead time here
30% Glass Fiber Polyamide 6.6
120.0 mm
Screw
10316801 R 14,4579 - R 23,7501 Request the lead time here
Steel
40.0 mm
Screw
10336120 R 173,5404 - R 542,7125 Request the lead time here
Steel
153.5 mm
Screw
R 18,3475 - R 30,1528 Request the lead time here
Steel
60.0 mm
Screw
R 46,7659 - R 58,9879 Request the lead time here
Glass-Filled Nylon 6/6
80.0 mm
Screw
R 136,8504 - R 136,8504 Request the lead time here
Steel
105.4 mm
Screw
R 50,9269 - R 64,2123 Request the lead time here
Glass-Filled Nylon 6/6
92.0 mm
Screw
R 65,499 - R 65,499 Request the lead time here
Glass-Filled Nylon 6/6
120.0 mm
Screw
R 60,1836 - R 179,984 Request the lead time here
Steel
120.0 mm
Screw
R 59,0529 - R 98,6206 Request the lead time here
ABS
162.0 mm
Screw
R 25,2976 - R 42,2372 Request the lead time here
ABS
92.0 mm
Screw
R 16,1012 - R 26,9747 Request the lead time here
ABS
40.0 mm
Screw
R 16,5535 - R 27,6336 Request the lead time here
ABS
60.0 mm
Screw
R 27,8002 - R 46,4229 Request the lead time here
ABS
120.0 mm
Screw
R 19,041 - R 26,4476 Request the lead time here
Steel
50.0 mm
Screw
  • of 3
Fan Mount 25.0 mm 83.5 mm Rubber Black

10340448

Price Range
R 3,1489 - R 2,1607

Stock Levels
878 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Silicone Rubber
  • Mounting Method
    Push In
  • Fan Size
    4.5 mm
  • Commodity Code
    3926909790
Filter Cover 40.0 mm 30% Glass Fiber Polyamide 6.6 Black

20618568


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Screw
  • Fan Size
    40.0 mm
  • Overall Thickness
    8.3 mm
  • Overall Width
    46.7 mm
Filter Cover 60.0 mm 30% Glass Fiber Polyamide 6.6 Black

10417126


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Screw
  • Fan Size
    60.0 mm
  • Overall Thickness
    12.5 mm
  • Overall Width
    65.0 mm
Filter Cover 80.0 mm 30% Glass Fiber Polyamide 6.6 Black

10412527


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Screw
  • Fan Size
    80.0 mm
  • Overall Thickness
    12.5 mm
  • Overall Width
    86.57 mm
Filter Cover 92.0 mm 30% Glass Fiber Polyamide 6.6 Black

20602406


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Screw
  • Fan Size
    92.0 mm
  • Overall Thickness
    12.5 mm
  • Overall Width
    96.9 mm
Filter Cover 120.0 mm 30% Glass Fiber Polyamide 6.6 Black

10560297


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Screw
  • Fan Size
    120.0 mm
  • Overall Thickness
    12.6 mm
  • Overall Width
    126.0 mm
Fan Guard Screw 40.0 mm 1.6 mm Steel

10316801

Price Range
R 23,7501 - R 14,4579

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Steel
  • Mounting Method
    Screw
  • Shape
    Circle
  • Distance Between Fixing Holes
    32.0 mm
  • Fan Size
    40.0 mm
Fan Guard Screw 153.5 mm Steel Chrome

10336120

Price Range
R 542,7125 - R 173,5404

Stock Levels
Request the lead time here
Attributes
  • Colour
    Chrome
  • Full Material
    C1008 Steel
  • Mounting Method
    Screw
  • Shape
    Circle
  • Distance Between Fixing Holes
    153.5 mm
Fan Guard Screw 60.0 mm 1.6 mm Steel

10316825

Price Range
R 30,1528 - R 18,3475

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Steel
  • Mounting Method
    Screw
  • Shape
    Circle
  • Distance Between Fixing Holes
    50.0 mm
  • Fan Size
    60.0 mm
Fan Guard Screw 80.0 mm Glass-Filled Nylon 6/6 Black

10317099

Price Range
R 58,9879 - R 46,7659

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    25% Glass Filled Polyamide 6.6
  • Mounting Method
    Screw
  • Shape
    Square
  • Distance Between Fixing Holes
    71.8 mm
Fan Guard Screw 105.4 mm Steel

10636633

Price Range
R 136,8504 - R 136,8504

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Mild Steel
  • Mounting Method
    Screw
  • Shape
    Round
  • Distance Between Fixing Holes
    105.4 mm
  • Fan Size
    105.4 mm
Fan Guard Screw 92.0 mm Glass-Filled Nylon 6/6 Black

10317105

Price Range
R 64,2123 - R 50,9269

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    25% Glass Filled Polyamide 6.6
  • Mounting Method
    Screw
  • Shape
    Square
  • Distance Between Fixing Holes
    82.4 mm
Fan Guard Screw 120.0 mm Glass-Filled Nylon 6/6 Black

10317112

Price Range
R 65,499 - R 65,499

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    25% Glass Filled Polyamide 6.6
  • Mounting Method
    Screw
  • Shape
    Square
  • Distance Between Fixing Holes
    105.5 mm
Fan Guard Screw 120.0 mm 2.0 mm Steel

10336113

Price Range
R 179,984 - R 60,1836

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Mild Steel
  • Mounting Method
    Screw
  • Shape
    Circle
  • Distance Between Fixing Holes
    120.0 mm
  • Fan Size
    120.0 mm
Fan Guard Screw 179.3 mm ABS Black

10631317

Price Range
R 98,6206 - R 59,0529

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Screw
  • Shape
    Round
  • Distance Between Fixing Holes
    162.0 mm
Fan Guard Screw 95.8 mm ABS Black

10642269

Price Range
R 42,2372 - R 25,2976

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Screw
  • Shape
    Square
  • Distance Between Fixing Holes
    82.6 mm
Fan Guard Screw 40.0 mm ABS Black

10336021

Price Range
R 26,9747 - R 16,1012

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Screw
  • Shape
    Square
  • Distance Between Fixing Holes
    32.0 mm
Fan Guard Screw 60.0 mm ABS Black

10642221

Price Range
R 27,6336 - R 16,5535

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Screw
  • Shape
    Square
  • Distance Between Fixing Holes
    50.0 mm
Fan Guard Screw 120.0 mm ABS Black

10628768

Price Range
R 46,4229 - R 27,8002

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Screw
  • Shape
    Square
  • Distance Between Fixing Holes
    104.9 mm
Fan Guard Screw 50.0 mm 1.6 mm Steel

10316818

Price Range
R 26,4476 - R 19,041

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Steel
  • Mounting Method
    Screw
  • Shape
    Circle
  • Distance Between Fixing Holes
    41.1 mm
  • Fan Size
    50.0 mm