Menu Search

Fibre Bend Limiting Tubing - Duplexer

In stock

Optical Fibre Bend Limiting Tubing provides the best protection for fibres, preventing difficulties like crushing, kinking, and micro bending while delivering a complete, self-managing solution for fibre routing.

The tubing design allows for precise bending control of optical fibres while minimizing signal loss, particularly in applications where cables or threads may be repeatedly bent or flexed, making it durable and flexible.

It gives a range of input adapters to cover OFBLT, fibre bundles, cable and patch cords. Used in applications such as manufacturing, and medical equipment.

  • Material: PA
  • Colour: Blue, Green, Black
  • Material Flammability Standard: UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Essentra Part Number Price range Availability Overall Length Colour Cable Type Overall Width Overall Height View
R 89,4667 - R 89,4667 Request the lead time here
49.6 mm
Blue
6.35 mm OFBLT
8.0 mm
R 65,9952 - R 65,9952 6318 In stock - Delivery conditions may apply, visit our FAQs
49.6 mm
Green
5.1 - 6.0 mm
8.0 mm
R 381,0706 - R 381,0706 Request the lead time here
49.6 mm
Blue
3.0 - 4.0 mm
8.0 mm
R 65,9952 - R 65,9952 80 In stock - Delivery conditions may apply, visit our FAQs
49.6 mm
Black
2.5 - 3.5 mm
8.0 mm
Optical Fibre Duplexer Blue

10315965

Price Range
R 89,4667 - R 89,4667

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Cable Type
    6.35 mm OFBLT
  • Diameter
    16.2 mm
  • Overall Height
    8.0 mm
  • Overall Length
    49.6 mm
Optical Fibre Duplexer Green

10315941

Price Range
R 65,9952 - R 65,9952

Stock Levels
6318 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Green
  • Cable Type
    5.1 - 6.0 mm
  • Diameter
    16.2 mm
  • Overall Height
    8.0 mm
  • Overall Length
    49.6 mm
Optical Fibre Duplexer Blue

10315934

Price Range
R 381,0706 - R 381,0706

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Cable Type
    3.0 - 4.0 mm
  • Diameter
    16.2 mm
  • Overall Height
    8.0 mm
  • Overall Length
    49.6 mm
Optical Fibre Duplexer Black

10315927

Price Range
R 65,9952 - R 65,9952

Stock Levels
80 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Cable Type
    2.5 - 3.5 mm
  • Diameter
    16.2 mm
  • Overall Height
    8.0 mm
  • Overall Length
    49.6 mm