Menu Search

Fibre Guides

In stock

These Fibre Guides, also known as optical or fibre optic guides, can accommodate many low-profile fibre reels for spooling surplus fibre onto a PCB board. It is an entirely modular, adaptable system that provides fibre optic cable management, support, and protection. The guide may be angled in all planes thanks to a unique spine.

Fibre may enter and depart at any point without snagging or kinking, minimising excessive bending or tension that might result in signal loss or cable damage. Angled and straight lugs along the guide keep the fibre from jumping out.

Stacking pillars and standoffs are also available, which may be utilised to stack numerous reels for compact spooling of many fibre lines. Simple to install in three different methods, using their adhesive pad, snap fitting it, or screwing it, all of which aid in keeping components in place. Widely used in telecommunications, data centres, networking infrastructure and other industries.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
37 results
Product SKUs information
Essentra Part Number Price range Availability Mounting Method Overall Width Type Overall Height View
R 62,0833 - R 62,0833 Request the lead time here
Adhesive Pad
44.6 mm
Corner
4.8 mm
R 44,6645 - R 50,2027 Request the lead time here
Snap Fit
44.6 mm
Corner
4.8 mm
R 57,9686 - R 57,9686 Request the lead time here
Adhesive Pad
40.0 mm
Straight
40.0 mm
R 62,9092 - R 62,9092 Request the lead time here
Adhesive Pad
40.0 mm
Corner
4.8 mm
R 57,6997 - R 57,6997 Request the lead time here
Snap Fit
40.0 mm
Corner
12.0 mm
R 57,9965 - R 57,9965 Request the lead time here
Adhesive Pad
40.0 mm
Corner
5.0 mm
R 91,3862 - R 115,2418 3290 In stock - Delivery conditions may apply, visit our FAQs
9.0 mm
Flexible
5.8 mm
R 176,4491 - R 176,4491 Request the lead time here
Adhesive Pad
40.0 mm
Corner
12.0 mm
R 62,9092 - R 62,9092 Request the lead time here
Snap Fit
44.6 mm
Corner
12.0 mm
R 4,8891 - R 8,8235 10597 In stock - Delivery conditions may apply, visit our FAQs
Snap Fit
8.0 mm
Flat
3.7 mm
R 45,9044 - R 51,5791 Request the lead time here
Snap Fit
49.6 mm
Corner
4.8 mm
R 44,2137 - R 49,6811 Request the lead time here
Snap Fit
40.0 mm
Straight
40.0 mm
R 59,1422 - R 59,1422 Request the lead time here
Snap Fit
40.0 mm
Corner
8.0 mm
R 65,4302 - R 65,4302 Request the lead time here
Snap Fit
40.0 mm
Corner
5.5 mm
R 40,2967 - R 45,2911 Request the lead time here
Adhesive
40.0 mm
Straight
40.0 mm
R 4,8891 - R 8,8235 767 In stock - Delivery conditions may apply, visit our FAQs
8.0 mm
Support Post
14.5 mm
R 4,8891 - R 8,8235 3559 In stock - Delivery conditions may apply, visit our FAQs
8.0 mm
Spacer
19.5 mm
R 40,2967 - R 45,2911 100 In stock - Delivery conditions may apply, visit our FAQs
Snap Fit
40.0 mm
Corner
5.0 mm
R 190,7705 - R 190,7705 Request the lead time here
Adhesive Pad
44.6 mm
Corner
12.0 mm
R 76,7602 - R 76,7602 Request the lead time here
Adhesive Pad
49.6 mm
Corner
12.0 mm
  • of 2
Fibre Guide Corner Adhesive Pad 30.0 mm PA

10312452

Price Range
R 62,0833 - R 62,0833

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Adhesive Pad
  • Includes
    Rivets
  • Type
    Corner
  • Full Material
    Polyamide 6
Fibre Guide Corner Snap Fit 35.0 mm PA

10312575

Price Range
R 50,2027 - R 44,6645

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Rivets
  • Type
    Corner
  • Full Material
    Polyamide 6
  • Material Flammability Standard
    UL94 V-2
Straight Fibre Guide 40.0 mm PA

10312704

Price Range
R 57,9686 - R 57,9686

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Rivets
  • Includes
    Adhesive Pad
  • Type
    Straight
  • Full Material
    Polyamide 6
Fibre Guide Corner Adhesive Pad 40.0 mm PA

10312469

Price Range
R 62,9092 - R 62,9092

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Adhesive Pad
  • Includes
    Rivets
  • Type
    Corner
  • Full Material
    Polyamide 6
Fibre Guide Corner Snap Fit 30.0 mm PA

10641552

Price Range
R 57,6997 - R 57,6997

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Rivets
  • Type
    Corner
  • Full Material
    Polyamide 6
  • Material Flammability Standard
    UL94 V-2
Fibre Guide Corner Adhesive Pad 30.0 mm PA

10432587

Price Range
R 57,9965 - R 57,9965

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Rivets
  • Includes
    Adhesive Pad
  • Type
    Corner
  • Full Material
    Polyamide 6
Fibre Guide Flexible 5.8 mm PA

10111451

Price Range
R 115,2418 - R 91,3862

Stock Levels
3290 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Type
    Flexible
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-0
  • Package Quantity
    100
Fibre Guide Corner Adhesive Pad 30.0 mm PA

10432532

Price Range
R 176,4491 - R 176,4491

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Rivets
  • Includes
    Adhesive Pad
  • Type
    Corner
  • Full Material
    Polyamide 6
Fibre Guide Corner Snap Fit 35.0 mm PA

10312599

Price Range
R 62,9092 - R 62,9092

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Rivets
  • Type
    Corner
  • Full Material
    Polyamide 6
  • Material Flammability Standard
    UL94 V-2
Fibre Guide Flat Snap Fit Style 1 PA

10111468

Price Range
R 8,8235 - R 4,8891

Stock Levels
10597 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Type
    Flat
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-0
  • Mounting Method
    Snap Fit
Fibre Guide Corner Snap Fit 40.0 mm PA

10312582

Price Range
R 51,5791 - R 45,9044

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Rivets
  • Type
    Corner
  • Full Material
    Polyamide 6
  • Material Flammability Standard
    UL94 V-2
Fibre Guide Straight Snap Fit PA

10312728

Price Range
R 49,6811 - R 44,2137

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Rivets
  • Type
    Straight
  • Full Material
    Polyamide 6
  • Material Flammability Standard
    UL94 V-2
Fibre Guide Corner Snap Fit 30.0 - 37.0 mm PA

10312612

Price Range
R 59,1422 - R 59,1422

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Rivets
  • Type
    Corner
  • Full Material
    Polyamide 6
  • Material Flammability Standard
    UL94 V-2
Fibre Guide Corner Snap Fit 30.0 - 37.0 mm PA

10312605

Price Range
R 65,4302 - R 65,4302

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Rivets
  • Type
    Corner
  • Full Material
    Polyamide 6
  • Material Flammability Standard
    UL94 V-2
Fibre Guide Straight 40.0 mm PA

10312711

Price Range
R 45,2911 - R 40,2967

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Adhesive Pad
  • Type
    Straight
  • Full Material
    Polyamide 6
  • Material Flammability Standard
    UL94 V-2
Fibre Guide Support Post 14.5 mm 8.0 mm PA

10111475

Price Range
R 8,8235 - R 4,8891

Stock Levels
767 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Type
    Support Post
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Fibre Guide Spacer 19.5 mm 8.0 mm PA

10111482

Price Range
R 8,8235 - R 4,8891

Stock Levels
3559 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Type
    Spacer
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Fibre Guide Corner Snap Fit 30.0 mm PA

10312568

Price Range
R 45,2911 - R 40,2967

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Includes
    Rivets
  • Type
    Corner
  • Full Material
    Polyamide 6
  • Material Flammability Standard
    UL94 V-2
Fibre Guide Corner Adhesive Pad 30.0 mm PA

10312476

Price Range
R 190,7705 - R 190,7705

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Adhesive Pad
  • Includes
    Rivets
  • Type
    Corner
  • Full Material
    Polyamide 6
Fibre Guide Corner Adhesive Pad 40.0 mm PA

10312483

Price Range
R 76,7602 - R 76,7602

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Adhesive Pad
  • Includes
    Rivets
  • Type
    Corner
  • Full Material
    Polyamide 6