Menu Search

Finishing Washers

In stock

Finishing Washers provide protection for cabinets and other applications from scratching and other damage that may occur. They also provide cover for misaligned holes that means the finished appearance of your assembly will be neat and tidy.

This high quality finish is couple with good thermal and electrical insulation properties. These washers are versatile and can also be used as glides, bumpers, feet and spacers.

  • Material: Nylon 6/6
  • Colours: Black, Natural and White
  • UL94 V2 Flame Rated


Series Code :SR1946

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
64 results
Product SKUs information
Essentra Part Number Price range Availability Colour Inside Diameter Outside Diameter Compatible Thread Sizes (All) Type Washer Type Screw Type View
R 0,95 - R 1,3227 Request the lead time here
Black
3.2 mm
8.5 mm
M3
1
Anti-Loss Washer
Countersunk Screw
R 1,8916 - R 2,6454 Request the lead time here
Black
4.3 mm
16.0 mm
M4
4
Anti-Loss Washer
Flat Screw
R 1,8062 - R 2,5174 Request the lead time here
Black
6.4 mm
15.0 mm
M6
1
Anti-Loss Washer
Countersunk Screw
R 1,1193 - R 1,5644 Request the lead time here
Black
3.2 mm
14.0 mm
M3
4
Anti-Loss Washer
Flat Screw
  • of 4
Finishing Washer 3.2 mm 8.5 mm 2.2 mm Nylon Black

10048733

Price Range
R 1,3227 - R 0,95

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Countersunk Screw
  • Compatible Thread Sizes (All)
    M3
Finishing Washer 4.3 mm 16.0 mm 3.5 mm Nylon Black

10049075

Price Range
R 2,6454 - R 1,8916

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Compatible Thread Sizes (All)
    M4
Finishing Washer 6.4 mm 15.0 mm Nylon Black

10048795

Price Range
R 2,5174 - R 1,8062

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Countersunk Screw
  • Compatible Thread Sizes (All)
    M6
Finishing Washer 3.2 mm 14.0 mm 2.8 mm Nylon Black

10049051

Price Range
R 1,5644 - R 1,1193

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Compatible Thread Sizes (All)
    M3