Menu Search

Flanged Bronze Nuts

In production

Flanged Bronze Nuts are an important part of lead screw assemblies, extensively employed in linear motion systems. It is intended for manual or motorised applications at low rotational speeds under load, and it has a smooth surface that reduces lead screw wear.

They are extremely durable and have an element of self lubrication. The bronze material also assures dependable performance, making them one of the most popular nut choices in lead screw assemblies.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread flanged bronze nuts as well as left-hand threaded.

  • Flanged Bronze Nuts are an important part of lead screw assemblies
  • It is intended for manual or motorised applications at low rotational speeds under load
  • Available as standard right-hand thread flanged bronze nuts as well as left-hand threaded.
Material: Bronze Series Code: SRL1331, SRL1332

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
78 results
Product SKUs information
Essentra Part Number Price range Availability l1 Thread Size d1 tol 7H l2 d2 tol. H9 No. of starts d3 tol. h11 View
R 1 237,957 - R 1 456,3172 Request the lead time here
46.0
TR26 x 10
26.0
14.0
38.0
2.0
62.0
R 1 416,5272 - R 1 770,756 Request the lead time here
44.0
TR24 x 5
24.0
12.0
32.0
1.0
55.0
R 1 364,3148 - R 1 604,9963 Request the lead time here
46.0
TR28 x 5
28.0
14.0
38.0
1.0
62.0
R 2 012,2139 - R 2 367,4133 Request the lead time here
54.0
TR32 x 6
32.0
16.0
45.0
1.0
70.0
R 760,2818 - R 1 013,5797 Request the lead time here
24.0
TR16 x 4
16.0
10.0
30.0
1.0
52.0
R 904,8848 - R 1 131,009 Request the lead time here
24.0
TR16 x 4
16.0
10.0
30.0
1.0
52.0
R 416,1461 - R 554,9261 Request the lead time here
15.0
TR10 x 2
10.0
6.0
20.0
1.0
35.0
R 11 691,8812 - R 12 990,9015 Request the lead time here
105.0
TR70 x 10
70.0
22.0
95.0
1.0
140.0
R 698,9469 - R 931,8645 Request the lead time here
35.0
TR12 x 3
12.0
12.0
28.0
1.0
48.0
R 1 029,1076 - R 1 286,4815 Request the lead time here
44.0
TR22 x 5
22.0
12.0
32.0
1.0
55.0
R 981,9417 - R 1 227,4757 Request the lead time here
44.0
TR20 x 4
20.0
12.0
32.0
1.0
55.0
R 472,6286 - R 630,2362 Request the lead time here
25.0
TR10 x 2
10.0
10.0
25.0
1.0
42.0
R 893,8212 - R 1 191,7617 Request the lead time here
35.0
TR18 x 4
18.0
12.0
28.0
1.0
48.0
R 1 014,7443 - R 1 268,4304 Request the lead time here
44.0
TR24 x 5
24.0
12.0
32.0
1.0
55.0
R 1 403,5226 - R 1 651,1916 Request the lead time here
46.0
TR28 x 10
28.0
14.0
38.0
2.0
62.0
R 200,5032 - R 235,829 Request the lead time here
54.0
TR36 x 6
36.0
16.0
45.0
1.0
70.0
R 8 132,318 - R 9 035,9703 Request the lead time here
65.0
TR40 x 14
40.0
16.0
80.0
2.0
140.0
R 8 037,404 - R 8 930,546 Request the lead time here
65.0
TR40 x 7
40.0
20.0
80.0
1.0
140.0
R 8 132,5121 - R 9 036,0382 Request the lead time here
65.0
TR40 x 7
40.0
20.0
80.0
1.0
140.0
R 904,8848 - R 1 131,009 Request the lead time here
24.0
TR16 x 8
16.0
12.0
30.0
2.0
52.0
  • of 4
Flanged Nut TR26 x 10 46.0 Bronze

20149581

Price Range
R 1 456,3172 - R 1 237,957

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 10
  • No. of starts
    2.0
  • d1 tol 7H
    26.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Flanged Nut TR24 x 5 44.0 Bronze

20146825

Price Range
R 1 770,756 - R 1 416,5272

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    24.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
Flanged Nut TR28 x 5 46.0 Bronze

20146863

Price Range
R 1 604,9963 - R 1 364,3148

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    28.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Flanged Nut TR32 x 6 54.0 Bronze

20146931

Price Range
R 2 367,4133 - R 2 012,2139

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    32.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
Flanged Nut TR16 x 4 24.0 Bronze

20147150

Price Range
R 1 013,5797 - R 760,2818

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Flanged Nut TR16 x 4 24.0 Bronze

20147167

Price Range
R 1 131,009 - R 904,8848

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Flanged Nut TR10 x 2 15.0 Bronze

20147099

Price Range
R 554,9261 - R 416,1461

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Left Hand
Flanged Nut TR70 x 10 105.0 Bronze

20147075

Price Range
R 12 990,9015 - R 11 691,8812

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR70 x 10
  • No. of starts
    1.0
  • d1 tol 7H
    70.0
  • Lead
    10.0
  • Thread Direction
    Left Hand
Flanged Nut TR12 x 3 35.0 Bronze

20146634

Price Range
R 931,8645 - R 698,9469

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
Flanged Nut TR22 x 5 44.0 Bronze

20146788

Price Range
R 1 286,4815 - R 1 029,1076

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    22.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Flanged Nut TR20 x 4 44.0 Bronze

20146740

Price Range
R 1 227,4757 - R 981,9417

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Flanged Nut TR10 x 2 25.0 Bronze

20146610

Price Range
R 630,2362 - R 472,6286

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Left Hand
Flanged Nut TR18 x 4 35.0 Bronze

20146726

Price Range
R 1 191,7617 - R 893,8212

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Flanged Nut TR24 x 5 44.0 Bronze

20146818

Price Range
R 1 268,4304 - R 1 014,7443

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    24.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Flanged Nut TR28 x 10 46.0 Bronze

20146856

Price Range
R 1 651,1916 - R 1 403,5226

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 10
  • No. of starts
    2.0
  • d1 tol 7H
    28.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Flanged Nut TR36 x 6 54.0 Bronze

20146955

Price Range
R 235,829 - R 200,5032

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Flanged Nut TR40 x 14 65.0 Bronze

20147303

Price Range
R 9 035,9703 - R 8 132,318

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 14
  • No. of starts
    2.0
  • d1 tol 7H
    40.0
  • Lead
    14.0
  • Thread Direction
    Right Hand
Flanged Nut TR40 x 7 65.0 Bronze

20147310

Price Range
R 8 930,546 - R 8 037,404

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
Flanged Nut TR40 x 7 65.0 Bronze

20147327

Price Range
R 9 036,0382 - R 8 132,5121

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
Flanged Nut TR16 x 8 24.0 Bronze

20147174

Price Range
R 1 131,009 - R 904,8848

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    16.0
  • Lead
    8.0
  • Thread Direction
    Right Hand