Menu Search

Flanged Bronze Nuts

In production

Flanged Bronze Nuts are an important part of lead screw assemblies, extensively employed in linear motion systems. It is intended for manual or motorised applications at low rotational speeds under load, and it has a smooth surface that reduces lead screw wear.

They are extremely durable and have an element of self lubrication. The bronze material also assures dependable performance, making them one of the most popular nut choices in lead screw assemblies.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread flanged bronze nuts as well as left-hand threaded.

  • Flanged Bronze Nuts are an important part of lead screw assemblies
  • It is intended for manual or motorised applications at low rotational speeds under load
  • Available as standard right-hand thread flanged bronze nuts as well as left-hand threaded.
Material: Bronze Series Code: SRL1331, SRL1332

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
78 results
Product SKUs information
Essentra Part Number Price range Availability l1 Thread Size d1 tol 7H l2 d2 tol. H9 No. of starts d3 tol. h11 View
R 1 860,0411 - R 2 188,2608 Request the lead time here
46.0
TR30 x 6
30.0
14.0
38.0
1.0
62.0
R 835,5918 - R 1 114,1225 Request the lead time here
35.0
TR18 x 8
18.0
12.0
28.0
2.0
48.0
R 1 416,5272 - R 1 770,756 Request the lead time here
44.0
TR24 x 5
24.0
12.0
32.0
1.0
55.0
R 1 029,1076 - R 1 286,4815 Request the lead time here
44.0
TR22 x 5
22.0
12.0
32.0
1.0
55.0
R 841,0266 - R 1 121,3041 Request the lead time here
35.0
TR16 x 4
16.0
12.0
28.0
1.0
48.0
R 1 178,563 - R 1 386,6361 Request the lead time here
46.0
TR26 x 5
26.0
14.0
38.0
1.0
62.0
R 777,7506 - R 1 036,8715 Request the lead time here
35.0
TR18 x 4
18.0
12.0
28.0
1.0
48.0
R 582,8762 - R 777,1683 Request the lead time here
35.0
TR14 x 3
14.0
12.0
28.0
1.0
48.0
R 1 312,8788 - R 1 641,0985 Request the lead time here
44.0
TR20 x 4
20.0
12.0
32.0
1.0
55.0
R 673,52 - R 898,0914 Request the lead time here
35.0
TR14 x 6
14.0
12.0
28.0
2.0
48.0
R 553,3734 - R 737,7665 Request the lead time here
35.0
TR12 x 6
12.0
12.0
28.0
2.0
48.0
R 693,9003 - R 925,2651 Request the lead time here
35.0
TR16 x 4
16.0
12.0
28.0
1.0
48.0
R 420,8044 - R 561,1373 Request the lead time here
25.0
TR10 x 2
10.0
10.0
25.0
1.0
42.0
R 1 913,2239 - R 2 250,9545 Request the lead time here
54.0
TR32 x 12
32.0
16.0
45.0
2.0
70.0
R 4 167,6722 - R 4 630,79 Request the lead time here
66.0
TR44 x 7
44.0
16.0
63.0
1.0
95.0
R 1 465,634 - R 1 724,3666 Request the lead time here
46.0
TR30 x 6
30.0
14.0
38.0
1.0
62.0
R 416,1461 - R 554,9261 Request the lead time here
15.0
TR10 x 2
10.0
6.0
20.0
1.0
35.0
R 1 364,3148 - R 1 604,9963 Request the lead time here
46.0
TR28 x 5
28.0
14.0
38.0
1.0
62.0
R 904,8848 - R 1 131,009 Request the lead time here
24.0
TR16 x 4
16.0
10.0
30.0
1.0
52.0
R 1 060,9396 - R 1 326,2716 Request the lead time here
44.0
TR24 x10
24.0
12.0
32.0
2.0
55.0
  • of 4
Flanged Nut TR30 x 6 46.0 Bronze

20146900

Price Range
R 2 188,2608 - R 1 860,0411

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
Flanged Nut TR18 x 8 35.0 Bronze

20146733

Price Range
R 1 114,1225 - R 835,5918

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    18.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Flanged Nut TR24 x 5 44.0 Bronze

20146825

Price Range
R 1 770,756 - R 1 416,5272

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    24.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
Flanged Nut TR22 x 5 44.0 Bronze

20146788

Price Range
R 1 286,4815 - R 1 029,1076

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    22.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Flanged Nut TR16 x 4 35.0 Bronze

20146696

Price Range
R 1 121,3041 - R 841,0266

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Flanged Nut TR26 x 5 46.0 Bronze

20146832

Price Range
R 1 386,6361 - R 1 178,563

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    26.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Flanged Nut TR18 x 4 35.0 Bronze

20146719

Price Range
R 1 036,8715 - R 777,7506

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Flanged Nut TR14 x 3 35.0 Bronze

20146658

Price Range
R 777,1683 - R 582,8762

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
Flanged Nut TR20 x 4 44.0 Bronze

20146757

Price Range
R 1 641,0985 - R 1 312,8788

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Flanged Nut TR14 x 6 35.0 Bronze

20146672

Price Range
R 898,0914 - R 673,52

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 6
  • No. of starts
    2.0
  • d1 tol 7H
    14.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Flanged Nut TR12 x 6 35.0 Bronze

20146641

Price Range
R 737,7665 - R 553,3734

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 6
  • No. of starts
    2.0
  • d1 tol 7H
    12.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Flanged Nut TR16 x 4 35.0 Bronze

20146689

Price Range
R 925,2651 - R 693,9003

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Flanged Nut TR10 x 2 25.0 Bronze

20146603

Price Range
R 561,1373 - R 420,8044

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Right Hand
Flanged Nut TR32 x 12 54.0 Bronze

20146917

Price Range
R 2 250,9545 - R 1 913,2239

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 12
  • No. of starts
    2.0
  • d1 tol 7H
    32.0
  • Lead
    12.0
  • Thread Direction
    Right Hand
Flanged Nut TR44 x 7 66.0 Bronze

20147006

Price Range
R 4 630,79 - R 4 167,6722

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR44 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    44.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
Flanged Nut TR30 x 6 46.0 Bronze

20146894

Price Range
R 1 724,3666 - R 1 465,634

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Flanged Nut TR10 x 2 15.0 Bronze

20147099

Price Range
R 554,9261 - R 416,1461

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Left Hand
Flanged Nut TR28 x 5 46.0 Bronze

20146863

Price Range
R 1 604,9963 - R 1 364,3148

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    28.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Flanged Nut TR16 x 4 24.0 Bronze

20147167

Price Range
R 1 131,009 - R 904,8848

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Flanged Nut TR24 x10 44.0 Bronze

20146801

Price Range
R 1 326,2716 - R 1 060,9396

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x10
  • No. of starts
    2.0
  • d1 tol 7H
    24.0
  • Lead
    10.0
  • Thread Direction
    Right Hand