Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.
For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.
Provides a snug and secure fit.
Material: TPE, LDPE Colour: Yellow, Natural Series Code: SRCTLTPE, SR1116
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | D | Colour | d1 | h1 | H | View | |
---|---|---|---|---|---|---|---|---|
R 6,3168 - R 6,3168 | Request the lead time here |
2.161 in
54.9 mm
|
Natural
|
1.894 in
48.1 mm
|
|
0.969 in
24.6 mm
|
||
R 3,769 - R 9,4408 | Request the lead time here |
1.591 in
40.4 mm
|
Natural
|
1.283 in
32.6 mm
|
|
0.689 in
17.5 mm
|
||
R 1,7035 - R 4,1573 | Request the lead time here |
0.661 in
16.8 mm
|
Natural
|
0.398 in
10.1 mm
|
|
0.382 in
9.7 mm
|
||
R 1,6885 - R 4,2511 | 6800 In stock - Delivery conditions may apply, visit our FAQs |
0.531 in
13.5 mm
|
Natural
|
0.386 in
9.8 mm
|
|
0.665 in
16.9 mm
|
||
R 6,5882 - R 6,9349 | Request the lead time here |
2.622 in
66.6 mm
|
Natural
|
2.37 in
60.2 mm
|
|
1.031 in
26.2 mm
|
||
R 2,2011 - R 5,5761 | 2099 In stock - Delivery conditions may apply, visit our FAQs |
1.004 in
25.5 mm
|
Natural
|
0.697 in
17.7 mm
|
|
0.472 in
12.0 mm
|
||
R 2,4272 - R 6,1282 | Request the lead time here |
1.091 in
27.7 mm
|
Natural
|
0.835 in
21.2 mm
|
|
0.72 in
18.3 mm
|
||
R 2,1106 - R 5,2891 | Request the lead time here |
0.925 in
23.5 mm
|
Natural
|
0.618 in
15.7 mm
|
|
0.472 in
12.0 mm
|
||
R 1,8845 - R 4,7535 | Request the lead time here |
0.941 in
23.9 mm
|
Natural
|
0.669 in
17.0 mm
|
|
0.531 in
13.5 mm
|
||
R 2,3669 - R 5,9074 | Request the lead time here |
1.083 in
27.5 mm
|
Natural
|
0.776 in
19.7 mm
|
|
0.555 in
14.1 mm
|
||
R 2,0503 - R 5,1621 | Request the lead time here |
0.846 in
21.5 mm
|
Natural
|
0.539 in
13.7 mm
|
|
0.472 in
12.0 mm
|
||
R 2,7136 - R 6,846 | Request the lead time here |
1.311 in
33.3 mm
|
Natural
|
1.043 in
26.5 mm
|
|
0.752 in
19.1 mm
|
||
R 3,0001 - R 7,5637 | Request the lead time here |
1.161 in
29.5 mm
|
Natural
|
0.854 in
21.7 mm
|
|
0.555 in
14.1 mm
|
||
R 1,8091 - R 4,5382 | Request the lead time here |
0.811 in
20.6 mm
|
Natural
|
0.531 in
13.5 mm
|
|
0.531 in
13.5 mm
|
||
R 5,8495 - R 5,8495 | Request the lead time here |
1.941 in
49.3 mm
|
Natural
|
1.654 in
42.0 mm
|
|
0.969 in
24.6 mm
|
||
R 3,5428 - R 3,5428 | Request the lead time here |
1.559 in
39.6 mm
|
Natural
|
1.311 in
33.3 mm
|
|
0.929 in
23.6 mm
|
||
R 2,0051 - R 5,0517 | Request the lead time here |
0.768 in
19.5 mm
|
Natural
|
0.465 in
11.8 mm
|
|
0.472 in
12.0 mm
|
||
R 5,6082 - R 14,0785 | Request the lead time here |
1.752 in
44.5 mm
|
Natural
|
1.48 in
37.6 mm
|
|
0.748 in
19.0 mm
|
||
R 1,7891 - R 2,7831 | Request the lead time here |
0.996 in
25.3 mm
|
Yellow
|
0.827 in
21.0 mm
|
|
0.787 in
20.0 mm
|
||
R 1,1862 - R 1,8453 | Request the lead time here |
0.717 in
18.2 mm
|
Yellow
|
0.551 in
14.0 mm
|
|
0.591 in
15.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue