Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.
For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.
Provides a snug and secure fit.
Material: TPE, LDPE Colour: Yellow, Natural Series Code: SRCTLTPE, SR1116
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | D | Colour | d1 | h1 | H | View | |
---|---|---|---|---|---|---|---|---|
R 3,2174 - R 5,0048 | Request the lead time here |
1.575 in
40.0 mm
|
Yellow
|
1.417 in
36.0 mm
|
|
0.984 in
25.0 mm
|
||
R 2,7042 - R 4,2066 | Request the lead time here |
1.417 in
36.0 mm
|
Yellow
|
1.26 in
32.0 mm
|
0.079 in
2.0 mm
|
0.866 in
22.0 mm
|
||
R 4,3958 - R 6,838 | Request the lead time here |
1.732 in
44.0 mm
|
Yellow
|
1.575 in
40.0 mm
|
0.079 in
2.0 mm
|
1.181 in
30.0 mm
|
||
R 5,2992 - R 8,2432 | Request the lead time here |
1.835 in
46.6 mm
|
Yellow
|
1.622 in
41.2 mm
|
0.079 in
2.0 mm
|
1.181 in
30.0 mm
|
||
R 2,2789 - R 3,5449 | Request the lead time here |
1.22 in
31.0 mm
|
Yellow
|
1.063 in
27.0 mm
|
|
0.787 in
20.0 mm
|
||
R 1,4321 - R 2,2277 | Request the lead time here |
0.756 in
19.2 mm
|
Yellow
|
0.591 in
15.0 mm
|
|
0.591 in
15.0 mm
|
||
R 1,9257 - R 2,9956 | Request the lead time here |
1.016 in
25.8 mm
|
Yellow
|
0.89 in
22.6 mm
|
|
1.024 in
26.0 mm
|
||
R 1,4321 - R 2,2277 | Request the lead time here |
0.783 in
19.9 mm
|
Yellow
|
0.63 in
16.0 mm
|
|
0.591 in
15.0 mm
|
||
R 1,1355 - R 1,7664 | Request the lead time here |
0.795 in
20.2 mm
|
Yellow
|
0.618 in
15.7 mm
|
|
0.472 in
12.0 mm
|
||
R 2,0038 - R 3,117 | Request the lead time here |
1.094 in
27.8 mm
|
Yellow
|
0.906 in
23.0 mm
|
|
0.787 in
20.0 mm
|
||
R 0,5326 - R 0,8285 | Request the lead time here |
0.531 in
13.5 mm
|
Yellow
|
0.366 in
9.3 mm
|
|
0.394 in
10.0 mm
|
||
R 2,232 - R 3,4721 | Request the lead time here |
1.181 in
30.0 mm
|
Yellow
|
1.024 in
26.0 mm
|
|
0.787 in
20.0 mm
|
||
R 1,7891 - R 2,7831 | Request the lead time here |
0.996 in
25.3 mm
|
Yellow
|
0.827 in
21.0 mm
|
|
0.787 in
20.0 mm
|
||
R 1,4243 - R 2,2156 | Request the lead time here |
0.87 in
22.1 mm
|
Yellow
|
0.701 in
17.8 mm
|
|
1.024 in
26.0 mm
|
||
R 2,3276 - R 3,6208 | Request the lead time here |
1.28 in
32.5 mm
|
Yellow
|
1.102 in
28.0 mm
|
|
0.787 in
20.0 mm
|
||
R 1,1355 - R 1,7664 | Request the lead time here |
0.685 in
17.4 mm
|
Yellow
|
0.512 in
13.0 mm
|
|
0.787 in
20.0 mm
|
||
R 0,6555 - R 1,0197 | Request the lead time here |
0.571 in
14.5 mm
|
Yellow
|
0.433 in
11.0 mm
|
|
0.394 in
10.0 mm
|
||
R 0,6302 - R 0,9803 | Request the lead time here |
0.559 in
14.2 mm
|
Yellow
|
0.394 in
10.0 mm
|
|
0.394 in
10.0 mm
|
||
R 1,4828 - R 2,3066 | Request the lead time here |
0.858 in
21.8 mm
|
Yellow
|
0.709 in
18.0 mm
|
|
0.591 in
15.0 mm
|
||
R 0,7297 - R 1,1351 | Request the lead time here |
0.661 in
16.8 mm
|
Yellow
|
0.5 in
12.7 mm
|
|
0.394 in
10.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue