Menu Search

Flanged Caps

In stock

Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.

For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.

Provides a snug and secure fit.

  • Designed to cover and protect threads.
  • Protects from damage, dirt, and moisture.
  • Used in the automotive and engineering industries.
Material: TPE, LDPE Colour: Yellow, Natural Series Code: SRCTLTPE, SR1116

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
59 results
Product SKUs information
Essentra Part Number Price range Availability D Colour d1 h1 H View
R 2,0503 - R 5,1621 Request the lead time here
21.5 mm
Natural
13.7 mm
12.0 mm
R 2,0051 - R 5,0517 Request the lead time here
19.5 mm
Natural
11.8 mm
12.0 mm
R 1,8845 - R 4,7535 Request the lead time here
23.9 mm
Natural
17.0 mm
13.5 mm
R 3,0001 - R 7,5637 Request the lead time here
29.5 mm
Natural
21.7 mm
14.1 mm
R 1,6885 - R 4,2511 6800 In stock - Delivery conditions may apply, visit our FAQs
13.5 mm
Natural
9.8 mm
16.9 mm
R 5,8495 - R 5,8495 Request the lead time here
49.3 mm
Natural
42.0 mm
24.6 mm
R 3,769 - R 9,4408 Request the lead time here
40.4 mm
Natural
32.6 mm
17.5 mm
R 1,7035 - R 4,1573 Request the lead time here
16.8 mm
Natural
10.1 mm
9.7 mm
R 6,5882 - R 6,9349 Request the lead time here
66.6 mm
Natural
60.2 mm
26.2 mm
R 2,3669 - R 5,9074 Request the lead time here
27.5 mm
Natural
19.7 mm
14.1 mm
R 2,1106 - R 5,2891 Request the lead time here
23.5 mm
Natural
15.7 mm
12.0 mm
R 2,4272 - R 6,1282 Request the lead time here
27.7 mm
Natural
21.2 mm
18.3 mm
R 1,8091 - R 4,5382 Request the lead time here
20.6 mm
Natural
13.5 mm
13.5 mm
R 2,7136 - R 6,846 Request the lead time here
33.3 mm
Natural
26.5 mm
19.1 mm
R 2,2011 - R 5,5761 2099 In stock - Delivery conditions may apply, visit our FAQs
25.5 mm
Natural
17.7 mm
12.0 mm
R 3,5428 - R 3,5428 Request the lead time here
39.6 mm
Natural
33.3 mm
23.6 mm
R 6,3168 - R 6,3168 Request the lead time here
54.9 mm
Natural
48.1 mm
24.6 mm
R 5,6082 - R 14,0785 Request the lead time here
44.5 mm
Natural
37.6 mm
19.0 mm
R 2,7042 - R 4,2066 Request the lead time here
36.0 mm
Yellow
32.0 mm
2.0 mm
22.0 mm
R 1,4828 - R 2,3066 Request the lead time here
21.8 mm
Yellow
18.0 mm
15.0 mm
  • of 3
Flanged Cap 13.7 mm 12.0 mm LDPE Natural

10154076

Price Range
R 5,1621 - R 2,0503

Stock Levels
Request the lead time here
Attributes
  • D
    21.5 mm
  • d1
    13.7 mm
  • H
    12.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
Flanged Cap 11.8 mm 12.0 mm LDPE Natural

10154069

Price Range
R 5,0517 - R 2,0051

Stock Levels
Request the lead time here
Attributes
  • D
    19.5 mm
  • d1
    11.8 mm
  • H
    12.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
Flanged Cap 17.0 mm 13.5 mm LDPE Natural

10154168

Price Range
R 4,7535 - R 1,8845

Stock Levels
Request the lead time here
Attributes
  • D
    23.9 mm
  • d1
    17.0 mm
  • H
    13.5 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
Flanged Cap 21.7 mm 14.1 mm LDPE Natural

10154113

Price Range
R 7,5637 - R 3,0001

Stock Levels
Request the lead time here
Attributes
  • D
    29.5 mm
  • d1
    21.7 mm
  • H
    14.1 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
Flanged Cap 9.8 mm 16.9 mm LDPE Natural

10154052

Price Range
R 4,2511 - R 1,6885

Stock Levels
6800 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    13.5 mm
  • d1
    9.8 mm
  • H
    16.9 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
Flanged Cap 42.0 mm 24.6 mm LDPE Natural

10154205

Price Range
R 5,8495 - R 5,8495

Stock Levels
Request the lead time here
Attributes
  • D
    49.3 mm
  • d1
    42.0 mm
  • H
    24.6 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
Flanged Cap 32.6 mm 17.5 mm LDPE Natural

10154120

Price Range
R 9,4408 - R 3,769

Stock Levels
Request the lead time here
Attributes
  • D
    40.4 mm
  • d1
    32.6 mm
  • H
    17.5 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
Flanged Cap 10.1 mm 9.7 mm LDPE Natural

10154144

Price Range
R 4,1573 - R 1,7035

Stock Levels
Request the lead time here
Attributes
  • D
    16.8 mm
  • d1
    10.1 mm
  • H
    9.7 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
Flanged Cap 60.2 mm 26.2 mm LDPE Natural

10154229

Price Range
R 6,9349 - R 6,5882

Stock Levels
Request the lead time here
Attributes
  • D
    66.6 mm
  • d1
    60.2 mm
  • H
    26.2 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
Flanged Cap 19.7 mm 14.1 mm LDPE Natural

10154106

Price Range
R 5,9074 - R 2,3669

Stock Levels
Request the lead time here
Attributes
  • D
    27.5 mm
  • d1
    19.7 mm
  • H
    14.1 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
Flanged Cap 15.7 mm 12.0 mm LDPE Natural

10154083

Price Range
R 5,2891 - R 2,1106

Stock Levels
Request the lead time here
Attributes
  • D
    23.5 mm
  • d1
    15.7 mm
  • H
    12.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
Flanged Cap 21.2 mm 18.3 mm LDPE Natural

10154175

Price Range
R 6,1282 - R 2,4272

Stock Levels
Request the lead time here
Attributes
  • D
    27.7 mm
  • d1
    21.2 mm
  • H
    18.3 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
Flanged Cap 13.5 mm 13.5 mm LDPE Natural

10154151

Price Range
R 4,5382 - R 1,8091

Stock Levels
Request the lead time here
Attributes
  • D
    20.6 mm
  • d1
    13.5 mm
  • H
    13.5 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
Flanged Cap 26.5 mm 19.1 mm LDPE Natural

10154182

Price Range
R 6,846 - R 2,7136

Stock Levels
Request the lead time here
Attributes
  • D
    33.3 mm
  • d1
    26.5 mm
  • H
    19.1 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
Flanged Cap 17.7 mm 12.0 mm LDPE Natural

10154090

Price Range
R 5,5761 - R 2,2011

Stock Levels
2099 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    25.5 mm
  • d1
    17.7 mm
  • H
    12.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
Flanged Cap 33.3 mm 23.6 mm LDPE Natural

10154199

Price Range
R 3,5428 - R 3,5428

Stock Levels
Request the lead time here
Attributes
  • D
    39.6 mm
  • d1
    33.3 mm
  • H
    23.6 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
Flanged Cap 48.1 mm 24.6 mm LDPE Natural

10154212

Price Range
R 6,3168 - R 6,3168

Stock Levels
Request the lead time here
Attributes
  • D
    54.9 mm
  • d1
    48.1 mm
  • H
    24.6 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
Flanged Cap 37.6 mm 19.0 mm LDPE Natural

10154137

Price Range
R 14,0785 - R 5,6082

Stock Levels
Request the lead time here
Attributes
  • D
    44.5 mm
  • d1
    37.6 mm
  • H
    19.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
Flanged Cap 32.0 mm 36.0 mm TPE Yellow

20572006

Price Range
R 4,2066 - R 2,7042

Stock Levels
Request the lead time here
Attributes
  • D
    36.0 mm
  • d1
    32.0 mm
  • H
    22.0 mm
  • h1
    2.0 mm
  • Full Material
    Thermoplastic Elastomer (SEBS)
Flanged Cap 18.0 mm 21.8 mm TPE Yellow

20571863

Price Range
R 2,3066 - R 1,4828

Stock Levels
Request the lead time here
Attributes
  • D
    21.8 mm
  • d1
    18.0 mm
  • H
    15.0 mm
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow