Menu Search

Flanged Caps

In stock

Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.

For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.

Provides a snug and secure fit.

  • Designed to cover and protect threads.
  • Protects from damage, dirt, and moisture.
  • Used in the automotive and engineering industries.
Material: TPE, LDPE Colour: Yellow, Natural Series Code: SRCTLTPE, SR1116

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
59 results
Product SKUs information
Essentra Part Number Price range Availability D Colour d1 h1 H View
R 0,6302 - R 0,9803 Request the lead time here
14.2 mm
Yellow
10.0 mm
10.0 mm
R 1,5296 - R 2,3795 Request the lead time here
23.2 mm
Yellow
19.0 mm
20.0 mm
R 4,3958 - R 6,838 Request the lead time here
44.0 mm
Yellow
40.0 mm
2.0 mm
30.0 mm
R 1,7891 - R 2,7831 Request the lead time here
25.2 mm
Yellow
20.7 mm
20.0 mm
R 0,7297 - R 1,1351 Request the lead time here
16.0 mm
Yellow
12.0 mm
10.0 mm
R 2,4954 - R 3,8818 Request the lead time here
34.0 mm
Yellow
30.0 mm
20.0 mm
R 0,7297 - R 1,1351 Request the lead time here
16.8 mm
Yellow
12.7 mm
10.0 mm
R 2,232 - R 3,4721 Request the lead time here
30.0 mm
Yellow
26.0 mm
20.0 mm
R 2,7042 - R 4,2066 Request the lead time here
36.0 mm
Yellow
32.0 mm
2.0 mm
22.0 mm
R 0,5326 - R 0,8285 Request the lead time here
13.5 mm
Yellow
9.3 mm
10.0 mm
R 1,4243 - R 2,2156 Request the lead time here
22.1 mm
Yellow
17.8 mm
26.0 mm
R 1,9257 - R 2,9956 Request the lead time here
25.8 mm
Yellow
22.6 mm
26.0 mm
R 1,3813 - R 2,1488 Request the lead time here
21.2 mm
Yellow
17.0 mm
20.0 mm
R 0,4838 - R 0,7527 Request the lead time here
9.0 mm
Yellow
5.0 mm
13.0 mm
R 0,6555 - R 1,0197 Request the lead time here
14.5 mm
Yellow
11.0 mm
10.0 mm
R 2,232 - R 3,4721 Request the lead time here
31.2 mm
Yellow
26.0 mm
20.0 mm
R 5,2992 - R 8,2432 Request the lead time here
46.6 mm
Yellow
41.2 mm
2.0 mm
30.0 mm
R 1,4828 - R 2,3066 Request the lead time here
21.8 mm
Yellow
18.0 mm
15.0 mm
R 5,9372 - R 9,2357 Request the lead time here
52.6 mm
Yellow
47.3 mm
2.0 mm
30.0 mm
  • of 3
Flanged Cap 10.0 mm 14.2 mm TPE Yellow

20571764

Price Range
R 0,9803 - R 0,6302

Stock Levels
Request the lead time here
Attributes
  • D
    14.2 mm
  • d1
    10.0 mm
  • H
    10.0 mm
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
Flanged Cap 19.0 mm 23.2 mm TPE Yellow

20571870

Price Range
R 2,3795 - R 1,5296

Stock Levels
Request the lead time here
Attributes
  • D
    23.2 mm
  • d1
    19.0 mm
  • H
    20.0 mm
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
Flanged Cap 40.0 mm 44.0 mm TPE Yellow

20572037

Price Range
R 6,838 - R 4,3958

Stock Levels
Request the lead time here
Attributes
  • D
    44.0 mm
  • d1
    40.0 mm
  • H
    30.0 mm
  • h1
    2.0 mm
  • Full Material
    Thermoplastic Elastomer (SEBS)
Flanged Cap 20.7 mm 25.2 mm TPE Yellow

20572075

Price Range
R 2,7831 - R 1,7891

Stock Levels
Request the lead time here
Attributes
  • D
    25.2 mm
  • d1
    20.7 mm
  • H
    20.0 mm
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
Flanged Cap 12.0 mm 16.0 mm TPE Yellow

20571795

Price Range
R 1,1351 - R 0,7297

Stock Levels
Request the lead time here
Attributes
  • D
    16.0 mm
  • d1
    12.0 mm
  • H
    10.0 mm
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
Flanged Cap 30.0 mm 34.0 mm TPE Yellow

20571993

Price Range
R 3,8818 - R 2,4954

Stock Levels
Request the lead time here
Attributes
  • D
    34.0 mm
  • d1
    30.0 mm
  • H
    20.0 mm
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
Flanged Cap 12.7 mm 16.8 mm TPE Yellow

20572051

Price Range
R 1,1351 - R 0,7297

Stock Levels
Request the lead time here
Attributes
  • D
    16.8 mm
  • d1
    12.7 mm
  • H
    10.0 mm
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
Flanged Cap 26.0 mm 30.0 mm TPE Yellow

20571955

Price Range
R 3,4721 - R 2,232

Stock Levels
Request the lead time here
Attributes
  • D
    30.0 mm
  • d1
    26.0 mm
  • H
    20.0 mm
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
Flanged Cap 32.0 mm 36.0 mm TPE Yellow

20572006

Price Range
R 4,2066 - R 2,7042

Stock Levels
Request the lead time here
Attributes
  • D
    36.0 mm
  • d1
    32.0 mm
  • H
    22.0 mm
  • h1
    2.0 mm
  • Full Material
    Thermoplastic Elastomer (SEBS)
Flanged Cap 9.3 mm 13.5 mm TPE Yellow

20572044

Price Range
R 0,8285 - R 0,5326

Stock Levels
Request the lead time here
Attributes
  • D
    13.5 mm
  • d1
    9.3 mm
  • H
    10.0 mm
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
Flanged Cap 17.8 mm 22.1 mm TPE Yellow

20571856

Price Range
R 2,2156 - R 1,4243

Stock Levels
Request the lead time here
Attributes
  • D
    22.1 mm
  • d1
    17.8 mm
  • H
    26.0 mm
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
Flanged Cap 22.6 mm 25.8 mm TPE Yellow

20571917

Price Range
R 2,9956 - R 1,9257

Stock Levels
Request the lead time here
Attributes
  • D
    25.8 mm
  • d1
    22.6 mm
  • H
    26.0 mm
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
Flanged Cap 17.0 mm 21.2 mm TPE Yellow

20571849

Price Range
R 2,1488 - R 1,3813

Stock Levels
Request the lead time here
Attributes
  • D
    21.2 mm
  • d1
    17.0 mm
  • H
    20.0 mm
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
Flanged Cap 5.0 mm 9.0 mm TPE Yellow

20571719

Price Range
R 0,7527 - R 0,4838

Stock Levels
Request the lead time here
Attributes
  • D
    9.0 mm
  • d1
    5.0 mm
  • H
    13.0 mm
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
Flanged Cap 11.0 mm 14.5 mm TPE Yellow

20571771

Price Range
R 1,0197 - R 0,6555

Stock Levels
Request the lead time here
Attributes
  • D
    14.5 mm
  • d1
    11.0 mm
  • H
    10.0 mm
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
Flanged Cap 26.0 mm 31.2 mm TPE Yellow

20572082

Price Range
R 3,4721 - R 2,232

Stock Levels
Request the lead time here
Attributes
  • D
    31.2 mm
  • d1
    26.0 mm
  • H
    20.0 mm
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
Flanged Cap 41.2 mm 46.6 mm TPE Yellow

20572105

Price Range
R 8,2432 - R 5,2992

Stock Levels
Request the lead time here
Attributes
  • D
    46.6 mm
  • d1
    41.2 mm
  • H
    30.0 mm
  • h1
    2.0 mm
  • Full Material
    Thermoplastic Elastomer (SEBS)
Flanged Cap 18.0 mm 21.8 mm TPE Yellow

20571863

Price Range
R 2,3066 - R 1,4828

Stock Levels
Request the lead time here
Attributes
  • D
    21.8 mm
  • d1
    18.0 mm
  • H
    15.0 mm
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
Flanged Cap 47.3 mm 52.6 mm TPE Yellow

20572112

Price Range
R 9,2357 - R 5,9372

Stock Levels
Request the lead time here
Attributes
  • D
    52.6 mm
  • d1
    47.3 mm
  • H
    30.0 mm
  • h1
    2.0 mm
  • Full Material
    Thermoplastic Elastomer (SEBS)