Menu Search

Flat Cable Clamp

In stock

Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.

The range includes options with adhesive base, tension lock cover on the top of the clamp or with a releasable latch to prevent cables from sliding.

  • Material: PA, Aluminium
  • Colour: Natural and Grey
  • Material Flammability Standard: UL94 V-2, UL94 V-0


Series Code :SR2169

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
62 results
Product SKUs information
Essentra Part Number Price range Availability Base Width Material Base Length Mounting Method View
R 22,8245 - R 29,4241 Request the lead time here
Nylon 6/6
Adhesive
R 3,9197 - R 7,9218 Request the lead time here
Aluminum
Adhesive
R 4,1609 - R 8,3559 Request the lead time here
Nylon 6/6
Screw
R 15,7695 - R 21,9053 Request the lead time here
Nylon 6/6
Adhesive
R 3,9348 - R 7,9374 Request the lead time here
Aluminum
Adhesive
R 11,0535 - R 11,9224 Request the lead time here
Nylon 6/6
R 9,4876 - R 9,4876 Request the lead time here
Aluminum
Adhesive
R 15,3021 - R 21,2542 Request the lead time here
Nylon 6/6
Adhesive
R 4,2363 - R 8,5265 Request the lead time here
Nylon 6/6
Screw
R 15,6187 - R 21,6883 Request the lead time here
Nylon 6/6
Adhesive
R 18,7395 - R 26,0135 Request the lead time here
Nylon 6/6
Adhesive
R 20,0662 - R 27,8429 Request the lead time here
Nylon 6/6
Adhesive
R 16,0958 - R 16,0958 Request the lead time here
Nylon 6/6
R 4,2062 - R 8,5109 Request the lead time here
Aluminum
Adhesive
R 9,3944 - R 9,8889 Request the lead time here
Nylon 6/6
R 3,6484 - R 7,3638 Request the lead time here
Nylon 6/6
56.8 mm
R 10,8035 - R 11,3722 Request the lead time here
13.2 mm
PA
39.3 mm
Push In
R 8,8831 - R 11,8233 Request the lead time here
Nylon 6/6
Arrowhead
R 11,1435 - R 12,1021 Request the lead time here
Nylon 6/6
Arrowhead
10005965 R 6,3207 - R 6,8597 Request the lead time here
Nylon 6/6
Arrowhead
  • of 4
Flat Cable Clamp 82.3 mm 14.6 mm Natural Nylon 6/6

10154588

Price Range
R 29,4241 - R 22,8245

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    12.7 mm
  • Overall Height
    14.6 mm
  • Distance Between Fixing Holes
    82.3 mm
  • Full Material
    Polyamide
Flat Cable Clamp 12.7 mm 6.4 mm Natural Aluminum

10148129

Price Range
R 7,9218 - R 3,9197

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7616991099
  • Inside Width
    6.4 mm
  • Cable Width
    12.7 mm
  • Overall Height
    6.4 mm
  • Full Material
    Aluminium
Flat Cable Clamp Natural Nylon 6/6

10154496

Price Range
R 8,3559 - R 4,1609

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    12.7 mm
  • Overall Height
    14.6 mm
  • Distance Between Fixing Holes
    41.2 mm
  • Full Material
    Polyamide
Flat Cable Clamp 64.8 mm 21.0 mm Natural Nylon 6/6

10154564

Price Range
R 21,9053 - R 15,7695

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    19.1 mm
  • Overall Height
    21.0 mm
  • Distance Between Fixing Holes
    64.8 mm
  • Full Material
    Polyamide
Flat Cable Clamp 19.1 mm 6.4 mm Natural Aluminum

10148136

Price Range
R 7,9374 - R 3,9348

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7616991099
  • Inside Width
    6.4 mm
  • Cable Width
    19.1 mm
  • Overall Height
    6.4 mm
  • Full Material
    Aluminium
Flat Cable Clamp 4.0 mm 67.0 mm 10.0 mm Natural Polyamide

10035979

Price Range
R 11,9224 - R 11,0535

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Width
    54.1 mm
  • Cable Width
    10.0 mm
  • Mounting Hole Diameter
    4.0 mm
  • Panel Thickness Range
    1.0 - 2.0 mm
Flat Cable Clamp Adhesive 33.3 mm 33.3 mm Aluminium

10148150

Price Range
R 9,4876 - R 9,4876

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7616999099
  • Inside Width
    6.4 mm
  • Cable Width
    33.3 mm
  • Overall Height
    9.8 mm
  • Full Material
    Aluminium
Flat Cable Clamp 58.7 mm 14.6 mm Natural Nylon 6/6

10154519

Price Range
R 21,2542 - R 15,3021

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    12.7 mm
  • Overall Height
    14.6 mm
  • Distance Between Fixing Holes
    58.7 mm
  • Full Material
    Polyamide
Flat Cable Clamp Natural Nylon 6/6

10005996

Price Range
R 8,5265 - R 4,2363

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    19.1 mm
  • Overall Height
    21.0 mm
  • Distance Between Fixing Holes
    41.2 mm
  • Full Material
    Polyamide
Flat Cable Clamp 64.8 mm 14.6 mm Natural Nylon 6/6

10154540

Price Range
R 21,6883 - R 15,6187

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    12.7 mm
  • Overall Height
    14.6 mm
  • Distance Between Fixing Holes
    64.8 mm
  • Full Material
    Polyamide
Flat Cable Clamp Natural Nylon 6/6

10154601

Price Range
R 26,0135 - R 18,7395

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    19.1 mm
  • Overall Height
    21.0 mm
  • Distance Between Fixing Holes
    82.3 mm
  • Full Material
    Polyamide
Flat Cable Clamp 58.7 mm 21.0 mm Natural Nylon 6/6

10154526

Price Range
R 27,8429 - R 20,0662

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    19.1 mm
  • Overall Height
    21.0 mm
  • Distance Between Fixing Holes
    58.7 mm
  • Full Material
    Polyamide
Flat Cable Clamp 4.0 mm 77.2 mm 10.2 mm Natural Polyamide

10035993

Price Range
R 16,0958 - R 16,0958

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Width
    63.8 mm
  • Cable Width
    10.2 mm
  • Mounting Hole Diameter
    4.0 mm
  • Panel Thickness Range
    1.0 - 2.0 mm
Flat Cable Clamp 25.4 mm 7.9 mm Natural Aluminum

10148143

Price Range
R 8,5109 - R 4,2062

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7616991099
  • Inside Width
    6.4 mm
  • Cable Width
    25.4 mm
  • Overall Height
    7.9 mm
  • Full Material
    Aluminium
Flat Cable Clamp 4.0 mm 39.3 mm 13.2 mm Natural Polyamide

10035955

Price Range
R 9,8889 - R 9,3944

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Width
    24.7 mm
  • Cable Width
    13.2 mm
  • Mounting Hole Diameter
    4.0 mm
  • Panel Thickness Range
    1.0 - 2.0 mm
Flat Cable Clamp 56.8 mm PA

10108659

Price Range
R 7,3638 - R 3,6484

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Base Length
    56.8 mm
  • Cable Width
    41.2 mm
  • Mounting Hole Diameter
    12.0 mm
  • Full Material
    Polyamide
Flat Cable Clamp Push In 24.7 mm 39.3 mm PA

10035962

Price Range
R 11,3722 - R 10,8035

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Base Length
    39.3 mm
  • Base Width
    13.2 mm
  • Inside Width
    24.7 mm
  • Cable Width
    24.7 mm
Flat Cable Clamp 77.0 mm 7.2 mm Natural Nylon 6/6

10154410

Price Range
R 11,8233 - R 8,8831

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Width
    64.5 mm
  • Cable Width
    20.0 mm
  • Inside Height
    7.2 mm
  • Mounting Hole Diameter
    4.75 mm
Flat Cable Clamp 67.0 mm 9.9 mm Natural Nylon 6/6

10154403

Price Range
R 12,1021 - R 11,1435

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Width
    53.4 mm
  • Cable Width
    10.0 mm
  • Mounting Hole Diameter
    4.0 mm
  • Overall Height
    16.4 mm
Flat Cable Clamp 65.0 mm 10.0 mm Natural Nylon 6/6

10005965

Price Range
R 6,8597 - R 6,3207

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Width
    52.0 mm
  • Cable Width
    10.0 mm
  • Mounting Hole Diameter
    4.0 mm
  • Overall Height
    19.1 mm