These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They come in three types: flanged base, cupped base or spring body.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter B | Panel Thickness B Range | Spacer Length | View | |
---|---|---|---|---|---|---|
R 2,6653 - R 3,2476 | 38868 In stock - Delivery conditions may apply, visit our FAQs |
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.626 in
15.9 mm
|
||
R 2,3273 - R 2,5858 | 37 In stock - Delivery conditions may apply, visit our FAQs |
0.126 in
3.2 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.189 in
4.8 mm
|
||
R 2,8136 - R 3,1263 | 11642 In stock - Delivery conditions may apply, visit our FAQs |
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.374 in
9.5 mm
|
||
R 3,1538 - R 3,5041 | Request the lead time here |
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.374 in
9.5 mm
|
||
R 4,6615 - R 4,9736 | 3320 In stock - Delivery conditions may apply, visit our FAQs |
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.752 in
19.1 mm
|
||
R 2,474 - R 2,7489 | Request the lead time here |
0.126 in
3.2 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.252 in
6.4 mm
|
||
R 2,9994 - R 3,3327 | Request the lead time here |
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.252 in
6.4 mm
|
||
R 1,5352 - R 2,5361 | 3017 In stock - Delivery conditions may apply, visit our FAQs |
0.126 in
3.2 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.626 in
15.9 mm
|
||
R 2,5411 - R 2,8233 | 20967 In stock - Delivery conditions may apply, visit our FAQs |
0.126 in
3.2 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.311 in
7.9 mm
|
||
R 2,6653 - R 3,2476 | 403 In stock - Delivery conditions may apply, visit our FAQs |
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.437 in
11.1 mm
|
||
R 2,114 - R 2,3488 | 38670 In stock - Delivery conditions may apply, visit our FAQs |
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.252 in
6.4 mm
|
||
R 2,9445 - R 3,2717 | 2000 In stock - Delivery conditions may apply, visit our FAQs |
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
R 3,1921 - R 3,5468 | Request the lead time here |
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.626 in
15.9 mm
|
||
R 2,7461 - R 3,0512 | 3472 In stock - Delivery conditions may apply, visit our FAQs |
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.374 in
9.5 mm
|
||
R 2,6116 - R 2,9017 | Request the lead time here |
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.126 in
3.2 mm
|
||
R 2,803 - R 3,1145 | 877 In stock - Delivery conditions may apply, visit our FAQs |
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
R 3,0348 - R 3,372 | 4000 In stock - Delivery conditions may apply, visit our FAQs |
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.626 in
15.9 mm
|
||
R 3,3479 - R 3,7199 | 2000 In stock - Delivery conditions may apply, visit our FAQs |
0.126 in
3.2 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.563 in
14.3 mm
|
||
R 2,6335 - R 2,926 | 89 In stock - Delivery conditions may apply, visit our FAQs |
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
R 2,9783 - R 3,3092 | 25 In stock - Delivery conditions may apply, visit our FAQs |
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.5 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue