Menu Search

Flat Washers - Metal

In production

Metal flat washers are used in conjunction with screws, bolts or nuts and offer spacing and load distribution for your assemblies.Available in Mild and Stainless Steel, in both Flat and Countersunk variants. We have a wide range of Nuts to choose from, so why not browse our selection of Metal Standard Hex Nuts, Nyloc Nuts, Metal Lock & Flange Nuts or our Metal Wing Nuts to find the ideal partner to suit your application.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
33 results
Product SKUs information
Essentra Part Number Price range Availability Material Inside Diameter Outside Diameter Compatible Screw Sizes (All) Thickness View
R 0,7848 - R 0,7848 Request the lead time here
Mild Steel
6.4 mm
12.5 mm
M6
1.6 mm
R 0,499 - R 0,499 Request the lead time here
Mild Steel
3.2 mm
7.0 mm
M3
0.5 mm
R 1,1678 - R 1,1678 Request the lead time here
Mild Steel
6.4 mm
18.0 mm
M6
1.6 mm
R 0,2683 - R 0,2683 Request the lead time here
Mild Steel
4.3 mm
9.0 mm
M4
0.8 mm
R 0,7253 - R 0,7253 Request the lead time here
Mild Steel
4.3 mm
12.0 mm
M4
1.0 mm
R 1,2011 - R 1,2011 Request the lead time here
Mild Steel
8.4 mm
17.0 mm
M8
1.6 mm
R 0,7833 - R 0,7833 Request the lead time here
Mild Steel
5.3 mm
15.0 mm
M5
1.2 mm
R 0,4424 - R 0,4424 Request the lead time here
Mild Steel
3.2 mm
9.0 mm
M3
0.8 mm
R 0,5991 - R 0,5991 Request the lead time here
Mild Steel
5.3 mm
10.0 mm
M5
1.0 mm
Request the lead time here
Steel
8.0 mm
26.0 mm
M8
5.0 mm
Request the lead time here
Steel
10.0 mm
32.0 mm
M10
6.5 mm
Request the lead time here
Steel
5.0 mm
16.0 mm
M5
3.0 mm
Request the lead time here
Steel
10.0 mm
25.0 mm
M10
6.5 mm
Request the lead time here
Steel
12.0 mm
40.0 mm
M12
7.5 mm
Request the lead time here
Steel
10.0 mm
32.0 mm
M10
6.5 mm
Request the lead time here
Steel
6.0 mm
15.0 mm
M6
4.0 mm
Request the lead time here
Steel
4.0 mm
13.0 mm
M4
3.0 mm
Request the lead time here
Steel
6.0 mm
20.0 mm
M6
4.0 mm
Request the lead time here
Steel
4.0 mm
10.0 mm
M4
2.5 mm
10503737 Request the lead time here
Steel
12.0 mm
30.0 mm
M12
7.5 mm
  • of 2
Washer 6.4 mm 12.5 mm 1.6 mm Mild Steel

10240113

Price Range
R 0,7848 - R 0,7848

Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M6
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    12.5 mm
  • Thickness
    1.6 mm
  • Washer Shape
    Round
Washer 3.2 mm 7.0 mm 0.5 mm Mild Steel

10240083

Price Range
R 0,499 - R 0,499

Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M3
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    7.0 mm
  • Thickness
    0.5 mm
  • Washer Shape
    Round
Washer 6.4 mm 18.0 mm 1.6 mm Mild Steel

10240168

Price Range
R 1,1678 - R 1,1678

Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M6
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    18.0 mm
  • Thickness
    1.6 mm
  • Washer Shape
    Round
Washer 4.3 mm 9.0 mm 0.8 mm Mild Steel

10240090

Price Range
R 0,2683 - R 0,2683

Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M4
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    9.0 mm
  • Thickness
    0.8 mm
  • Washer Shape
    Round
Washer 4.3 mm 12.0 mm 1.0 mm Mild Steel

10240144

Price Range
R 0,7253 - R 0,7253

Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M4
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    12.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
Washer 8.4 mm 17.0 mm 1.6 mm Mild Steel

10240120

Price Range
R 1,2011 - R 1,2011

Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M8
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    17.0 mm
  • Thickness
    1.6 mm
  • Washer Shape
    Round
Washer 5.3 mm 15.0 mm 1.2 mm Mild Steel

10240151

Price Range
R 0,7833 - R 0,7833

Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M5
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    15.0 mm
  • Thickness
    1.2 mm
  • Washer Shape
    Round
Washer 3.2 mm 9.0 mm 0.8 mm Mild Steel

10240137

Price Range
R 0,4424 - R 0,4424

Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M3
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    9.0 mm
  • Thickness
    0.8 mm
  • Washer Shape
    Round
Washer 5.3 mm 10.0 mm 1.0 mm Mild Steel

10240106

Price Range
R 0,5991 - R 0,5991

Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M5
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    10.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
Finishing Washer 8.0 mm 26.0 mm M8 Steel

10503911


Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M8
  • Inside Diameter
    8.0 mm
  • Outside Diameter
    26.0 mm
  • Thickness
    5.0 mm
  • Washer Shape
    Round
Finishing Washer 10.0 mm 32.0 mm M10 Steel

10503713


Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M10
  • Inside Diameter
    10.0 mm
  • Outside Diameter
    32.0 mm
  • Thickness
    6.5 mm
  • Washer Shape
    Round
Finishing Washer 5.0 mm 16.0 mm M5 Steel

10503836


Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M5
  • Inside Diameter
    5.0 mm
  • Outside Diameter
    16.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
Finishing Washer 10.0 mm 25.0 mm M10 Steel

10503690


Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M10
  • Inside Diameter
    10.0 mm
  • Outside Diameter
    25.0 mm
  • Thickness
    6.5 mm
  • Washer Shape
    Round
Finishing Washer 12.0 mm 40.0 mm M12 Steel

10503751


Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M12
  • Inside Diameter
    12.0 mm
  • Outside Diameter
    40.0 mm
  • Thickness
    7.5 mm
  • Washer Shape
    Round
Washer 10.0 mm 32.0 mm 6.5 mm Steel

10503706


Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M10
  • Inside Diameter
    10.0 mm
  • Outside Diameter
    32.0 mm
  • Thickness
    6.5 mm
  • Washer Shape
    Round
Finishing Washer 6.0 mm 15.0 mm M6 Steel

10503850


Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M6
  • Inside Diameter
    6.0 mm
  • Outside Diameter
    15.0 mm
  • Thickness
    4.0 mm
  • Washer Shape
    Round
Finishing Washer 4.0 mm 13.0 mm M4 Steel

10503799


Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M4
  • Inside Diameter
    4.0 mm
  • Outside Diameter
    13.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
Finishing Washer 6.0 mm 20.0 mm M6 Steel

10503874


Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M6
  • Inside Diameter
    6.0 mm
  • Outside Diameter
    20.0 mm
  • Thickness
    4.0 mm
  • Washer Shape
    Round
Finishing Washer 4.0 mm 10.0 mm M4 Steel

10503775


Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M4
  • Inside Diameter
    4.0 mm
  • Outside Diameter
    10.0 mm
  • Thickness
    2.5 mm
  • Washer Shape
    Round
Finishing Washer 12.0 mm 30.0 mm M12 Steel

10503737


Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M12
  • Inside Diameter
    12.0 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    7.5 mm
  • Washer Shape
    Round